Non-Insulated Mechanical Splices
29 Products
Aluminum Mechanical Splice, 350 kcmil-6 AWG, 11/16" Screw Dia, 4 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated
By Connector Manufacturing (CMC)
Catalog ID: AMS350
Aluminum Mechanical Splice, 350 kcmil-6 AWG, 11/16" Screw Dia, 4 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated
Aluminum Mechanical Splice, 4/0-6 AWG, 9/16" Screw Dia, 2 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated
By Connector Manufacturing (CMC)
Catalog ID: AMS4/0
Aluminum Mechanical Splice, 4/0-6 AWG, 9/16" Screw Dia, 2 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated
Aluminum Mechanical Splice, 500 kcmil-3/0 AWG, 13/16" Screw Dia, 4 Screws, 3/8" Hex Size, Al/Cu Rated, Tin Plated
By Connector Manufacturing (CMC)
Catalog ID: AMS500
Aluminum Mechanical Splice, 500 kcmil-3/0 AWG, 13/16" Screw Dia, 4 Screws, 3/8" Hex Size, Al/Cu Rated, Tin Plated
Aluminum Mechanical Splice, 750-250 kcmil, 15/16" Screw Dia, 4 Screws, 1/2" Hex Size, Al/Cu Rated, Tin Plated
By Connector Manufacturing (CMC)
Catalog ID: AMS750
Aluminum Mechanical Splice, 750-250 kcmil, 15/16" Screw Dia, 4 Screws, 1/2" Hex Size, Al/Cu Rated, Tin Plated
Aluminum One-Hole Terminal Lugs
By Connector Manufacturing (CMC)
Catalog ID: AMS3/0
Aluminum One-Hole Terminal Lugs
Aluminum One-Hole Terminal Lugs
By Connector Manufacturing (CMC)
Catalog ID: AMS300
Aluminum One-Hole Terminal Lugs
Aluminum One-Hole Terminal Lugs
By Connector Manufacturing (CMC)
Catalog ID: AMS1/0
Aluminum One-Hole Terminal Lugs
Aluminum One-Hole Terminal Lugs
By Connector Manufacturing (CMC)
Catalog ID: AMS6
Aluminum One-Hole Terminal Lugs
Aluminum splice reducers
By Connector Manufacturing (CMC)
Catalog ID: WS-1/0I
Aluminum splice reducers
Aluminum splice reducers
By Connector Manufacturing (CMC)
Catalog ID: WS-2I
Aluminum splice reducers
Aluminum splice reducers
By Connector Manufacturing (CMC)
Catalog ID: WSD1000I
Aluminum splice reducers
AMS2, AL Set Screw Splice, #2-14 AWG, 2 Screws, Al/Cu Rated
By Connector Manufacturing (CMC)
Catalog ID: AMS2
Aluminum Mechanical Splice, 2-14 AWG, 3/8" Screw Dia, 2 Screws, Al/Cu Rated, Tin Plated
Dual rated splicers, CO-OX oxide is omitted
By Connector Manufacturing (CMC)
Catalog ID: WSD750
Dual rated splicers, CO-OX oxide is omitted
Dual rated splicers, CO-OX oxide is omitted
By Connector Manufacturing (CMC)
Catalog ID: WSD500
Dual rated splicers, CO-OX oxide is omitted
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 1000 AWG-350 AWG.Al/Cu Rated
By Connector Manufacturing (CMC)
Catalog ID: SR-1000
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 1000 AWG-350 AWG.Al/Cu Rated
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 2 AWG-14 AWG.Al/Cu Rated
By Connector Manufacturing (CMC)
Catalog ID: SR-2
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 2 AWG-14 AWG.Al/Cu Rated
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 250 AWG-6 AWG.Al/Cu Rated
By Connector Manufacturing (CMC)
Catalog ID: SR-250
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 250 AWG-6 AWG.Al/Cu Rated
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 350 AWG-6 AWG.Al/Cu Rated
By Connector Manufacturing (CMC)
Catalog ID: SR-350
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 350 AWG-6 AWG.Al/Cu Rated
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 500 AWG-3/0 AWG.Al/Cu Rated
By Connector Manufacturing (CMC)
Catalog ID: SR-500
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 500 AWG-3/0 AWG.Al/Cu Rated
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 750 AWG-250 AWG.Al/Cu Rated
By Connector Manufacturing (CMC)
Catalog ID: SR-750
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 750 AWG-250 AWG.Al/Cu Rated
SR-0 OEM Encapsulated Reducer Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: SR-0
Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 1/0 AWG-14 AWG.Al/Cu Rated.
WS-250I Pedestal Splicer Reducers Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: WS-250I
Dual rated splicers
WS-350I Pedestal Splicer Reducers Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: WS-350I
Dual rated splicers
WS-500I Pedestal Splicer Reducers Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: WS-500I
Dual rated splicers
WSD-250I Pedestal Splicer Reducers Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: WSD-250I
Dual rated splicers
WSD-350I Pedestal Splicer Reducers Aluminum Mechanical
By Connector Manufacturing (CMC)
Catalog ID: WSD-350I
Dual rated splicers