text.skipToContent text.skipToNavigation

CC1928-1 Overhead Plastic Cover

By CMC 

Catalog ID: CC1928-1

By CMC
Catalog ID:  CC1928-1
Load Break Elbow Covers

  • Helps in keeping the load break elbow bushing interfaces free of dirt, mud and other contaminates,especially useful in street/sidewalk vaults. (The material is black dielectric grade PVC) rated at 240 volts per mil based on 90 mils thickness. Material has good flexing and impact cracking resistance properties at temperatures as low as 0 degrees F (-18 degrees C)
  • Add to List

    More Options

    Product Details

    General

    UPC 192663117574

    Dimensions

    Length 12.75 in
    Width 3.73 in

    Resources and Downloads

    Specifications

    Sales Drawings