text.skipToContent text.skipToNavigation

DB-6 Pedestal Dura Boot EPDM Rubber

By CMC 

Catalog ID: DB-6

By CMC
Catalog ID:  DB-6
Dura-boot EPDM Rubber
  • EPDM Rubber will not crack from cold embrittlement
  • Will not soften with heat
  • Will not cold flow
  • Flexible locking ribs prevent accidental removal of the cover
  • Double-thick top for extra protection
Add to List

More Options

Product Details

General

UPC 192663106981

Dimensions

Depth 1.98 in
Height 3.47 in
Width 7.25 in

Resources and Downloads

Specifications

Sales Drawings