text.skipToContent text.skipToNavigation

TC-2 OEM Accessories Cover Plastic

By CMC 

Catalog ID: TC-2

By CMC
Catalog ID:  TC-2
Aluminum Tap Connectors,Type: TC, Cover color: Yellow, connector use: GP-2 / GT-2. Parallel and Tee Taps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a scredriver or allen wrench is needed for assembly. They are also reuseable.90° C Rated (486B Listed). UL listed and CSA certified.

  • Covers only
  • Add to List

    More Options

    Product Details

    General

    Material Aluminum
    UPC 192663079216

    Dimensions

    Dimensions 2.25 in x 1.37 in x 1.11 in
    Height 1.11 in
    Length 2.25 in
    Width 1.37 in

    Resources and Downloads

    Specifications