2AB_Image2
2AB_Image2

Dual Rated Solderless Connector, wire range 600 AWG - 2 AWG.

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

2AB-600

Dual Rated Solderless Connector, wire range 600 AWG - 2 AWG. TYPE: 2AB/2AB2.The unique ridges formed on the bottom of the contact surface aredesigned to provide contact points for an electrically secure jointof the lowest resistance for current flow. The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities.The design of the wire way provides optimum transfer of current creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified. UL Listed for Flexible Cable.

Dual Rated Solderless Connector, wire range 600 AWG - 2 AWG. TYPE: 2AB/2AB2.The unique ridges formed on the bottom of the contact surface aredesigned to provide contact points for an electrically secure jointof the lowest resistance for current flow. The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities.The design of the wire way provides optimum transfer of current creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified. UL Listed for Flexible Cable.

Product details

General

Material
Aluminum
Type
Bolted Lugs & Terminals
UPC
192663018727

Dimensions

Dimensions
3.18 in x 2.4 in x 1.56 in
Height
1.56 in
Length
3.18 in
Thickness
0.38 in
Width
2.4 in

Conductor Related

Conductor - Copper Str Size Range
600 Kcmil-2 AWG

Resources and downloads

Specifications

Sales Drawings