CA2tap_Image
CA2tap_Image

CA-635 - Dual-Rated Solderless Connector

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

CA-635

TYPE: CA / LI, Dual-Rated Solderless Connectors, For use with both aluminum and copper conductors, Cond. Range: 600 kcmil - 4 AWG / (2) 250 kcmil -1/0 AWG. CSA Certified. CMC® Rectangular connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.

Dual-Rated Solderless Connectors, For use with both aluminum and copper conductors, Cond. Range: 600 kcmil - 4 AWG / (2) 250 kcmil -1/0 AWG. CSA Certified. CMC® Rectangular connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.

Product details

General

Material
Aluminum
Type
Bolted Lugs & Terminals
UPC
192663011995

Dimensions

Dimensions
1.25 in x 1.22 in x 1.68 in
Height
1.68 in
Length
1.25 in
Width
1.22 in

Conductor Related

Conductor - Copper Str Size Range
600 Kcmil-4 AWG / (2) 250 Kcmil-1/0 AWG

Resources and downloads