text.skipToContent text.skipToNavigation

Clear Insulated Secondary Connectors

By CMC 

Catalog ID: NACC600-5S

By CMC
Catalog ID:  NACC600-5S
Clear Insulated Secondary Connectors, Dual-Rated For Aluminum or Copper Conductors

CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors

  • CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Connector is encapsulated in clear PVC rated at 240 volts per mil
  • Clear cover allows visual inspection of conductors during installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
Add to List

More Options

Product Details

General

Material Aluminum

Dimensions

Dimensions 6 in x 1.5 in x 2.62 in
Height 2.62 in
Length 6 in
Width 1.5 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range 600 Kcmil - #4 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Recognized Yes
RUS Listed Reference No

Resources and Downloads

Specifications

Sales Drawings