- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Connectors
-
Connectors
- Insulated
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Sealing Compounds and Caps
-
-
Underground Construction
-
Underground Construction
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Pin Terminals and Adapters
- Tap Connectors
-
- Enclosures
-
Grounding and Bonding
-
Grounding and Bonding
- Neutral Bars
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Cable End Caps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Insulated Mechanical
- Non-Insulated Mechanical Splices
- Power Distribution Blocks
- Tap Connectors
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Outdoor Lighting Accessories & Components
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Cable Splicing Enclosure
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Sealant
-
-
Insulators
-
Insulators
- Insulator Accessories
-
-
Line Construction Hardware
-
Line Construction Hardware
- Banding Components
- Brace Crossarms
- Brackets
- Fasteners
- Laptop Computer Desk
- View All Line Construction Hardware Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Wrenches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take A Tour
-
Take A Tour
Here is a glimpse of CMC's Solutions for the different Markets
-
- Featured Solutions
-
-
Markets
OEM MarketsUTILITY Markets
-
Markets
-
Markets
-
Take a Tour
-
Take a Tour
Here's a quick look through the various markets we are equipped to cater
-
- OEM Markets
- UTILITY Markets
- Barfield Markets
-
- Resources
-
Resources
-
Resources
-
Our Company
-
Our Company
- About Us
- Contact Us
-
- Useful Links
-
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Connectors
-
Connectors
- Insulated
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Sealing Compounds and Caps
-
-
Underground Construction
-
Underground Construction
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Pin Terminals and Adapters
- Tap Connectors
-
- Enclosures
-
Grounding and Bonding
-
Grounding and Bonding
- Neutral Bars
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Cable End Caps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Insulated Mechanical
- Non-Insulated Mechanical Splices
- Power Distribution Blocks
- Tap Connectors
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Outdoor Lighting Accessories & Components
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Cable Splicing Enclosure
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Sealant
-
-
Insulators
-
Insulators
- Insulator Accessories
-
-
Line Construction Hardware
-
Line Construction Hardware
- Banding Components
- Brace Crossarms
- Brackets
- Fasteners
- Laptop Computer Desk
- View All Line Construction Hardware Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Wrenches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take A Tour
-
Take A Tour
Here is a glimpse of CMC's Solutions for the different Markets
-
- Featured Solutions
-
-
Markets
OEM MarketsUTILITY Markets
-
Markets
-
Markets
-
Take a Tour
-
Take a Tour
Here's a quick look through the various markets we are equipped to cater
-
- OEM Markets
- UTILITY Markets
- Barfield Markets
-
- Resources
-
Resources
-
Resources
-
Our Company
-
Our Company
- About Us
- Contact Us
-
- Useful Links
-
Item Added to Your Cart!
NACC250-2B
by CMC
Catalog ID: NACC250-2B
NACC250-2B
by CMC
Catalog ID: NACC250-2B
Clear Insulated Secondary Connectors, Dual-Rated For Aluminum or Copper Conductors
- CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes
- Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
- Connector is encapsulated in clear PVC rated at 240 volts per mil
- Clear cover allows visual inspection of conductors during installation
- Fully tested to ANSI C119.4 for Class ‘A’ connectors
Product Details
General
Material | Aluminum |
UPC | 192663088355 |
Dimensions
Height | 2.13 in |
Length | 1.87 in |
Width | 2.6 in |
Electrical Ratings
Voltage Rating | 600 V |
Conductor Related
Conductor Range | 250 Kcmil - #12 AWG |
Certifications and Compliance
Certification - CSA Approved | Yes |
Certification - UL Recognized | Yes |
RUS Listed Reference | No |