text.skipToContent text.skipToNavigation

LWSC-6NC0

by CMC 

Catalog ID: LWSC-6NC0

Cable splicing enclosure for wind turbines

  • Lay-in bus bars for easy installation
  • Lightweight
  • Fast and easy to install - Saves Time
  • Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies.
  • Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance.
  • All-welded construction: Welds and seams are ground smooth.
  • Manufactured to meet or exceed ANSI C57-12.28 for pad-mount equipment enclosure integrity.
  • Removable swinging doors - Doors have stainless steel lift off hinges with stainless steel three point locking handles and recessed stainless steel penta-head bolts for security
  • All mounting hardware is 18-8 stainless steel.
  • Serviceable
  • Customize to Meet Your Needs
  • Versatile
  • DLO Cable Compatible

Product Details

General

Material Aluminum

Dimensions

Depth 16 in
Height 38 in
Width 40 in

Conductor Related

Conductor Range 600 Kcmil - #10 AWG
Number Of Conductors 4

Certifications and Compliance

Certification - CSA Approved No
Certification - UL Recognized Yes
RUS Listed Reference No

Resources/Downloads