text.skipToContent text.skipToNavigation

BA428553FBD

by CMC 

Catalog ID: BA428553FBD

Primary meter enclosures

  • Designed to conform to ANSI C57.1228
  • Fabricated from .125 aluminum (unpainted standard), or 12 gauge galvannealed steel (painted standard)
  • If painted, will be Powder Coated Pad Mount Green
  • Unit will be supplied with 3-point stainless steel latch with penta-head bolt
  • Unit will be supplied with isolating barriers between phases in the transformer compartment
  • Unit shall be supplied with .250" clear polycarbonate barriers in the transformer department
  • Unit will be supplied with lift provisions adequate to withstand handling with normal utility equipment after the instrument transformers have been installed

Product Details

Dimensions

Cubic Capacity 189210 cu.in
Depth 42 in
Height 53 in
Width 85 in

Resources/Downloads