text.skipToContent text.skipToNavigation

BA5410963FBD

by CMC 

Catalog ID: BA5410963FBD

Primary meter enclosures

  • Designed to conform to ANSI C57.1228
  • Fabricated from .125 aluminum (unpainted standard), or 12 gauge galvannealed steel (painted standard)
  • If painted, will be Powder Coated Pad Mount Green
  • Unit will be supplied with 3-point stainless steel latch with penta-head bolt
  • Unit will be supplied with isolating barriers between phases in the transformer compartment
  • Unit shall be supplied with .250" clear polycarbonate barriers in the transformer department
  • Unit will be supplied with lift provisions adequate to withstand handling with normal utility equipment after the instrument transformers have been installed

Product Details

Dimensions

Cubic Capacity 370818 cu.in
Depth 54 in
Height 63 in
Width 109 in

Resources/Downloads