text.skipToContent text.skipToNavigation

ACS2-2GP

by CMC 

Catalog ID: ACS2-2GP

5/8 Aluminum Service Entrance Sleeve

  • The splicing sleeve contains a solid center stop as assurance of equal crimping
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4

Product Details

General

Die Size Kearney 5/8
Material Aluminum
Type ACS

Dimensions

Length 3 in

Certifications and Compliance

Industry Standard(s) ANSI C119.4

Resources/Downloads