text.skipToContent text.skipToNavigation

TSC3/0-2/0K

by CMC 

Catalog ID: TSC3/0-2/0K

Compression Cable Splice with 600 Volt EPDM Rubber Cover

  • Splice kits include a ready-to-use compression sleeve splice, a type TSC splice cover of EPDM rubber, a pack of silicon, grease, and an instruction sheet.
  • Aluminum sleeves are intended for splicing aluminum to aluminum or aluminum to copper wires
  • Can be used for completely submersed, direct burial, cable tray, or other 600-volt applications

Product Details

General

Die Size
  • Kearney K840
  • Burndy 249
  • EEI 11A
  • T&B TX
  • T&B 76
  • Anderson VC6
Material Aluminum
Type TSC-K

Dimensions

Length 10.8 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor - ACSR Cmpt Size A 4/0
Conductor - AL Str Size A 3/0
Conductor - Copper Str Size A 3/0

Resources/Downloads