text.skipToContent text.skipToNavigation

SC1125-4

by CMC 

Catalog ID: SC1125-4

PUSH-ON CABLE END CAP CONTAINING “SUPER-SEAL” WATERPROOFING MASTIC, 4 in Length

  • Waterproofing seals work instantly and stay in place without tape
  • The maximum conductors shown are based upon caps that have been stretched when making the installations. The same items can be effectively installed on small conductors since the mastic has adhesive qualities when pressed by firmly pushing the caps against the conductor ends
  • Bagged in clear polyethylene with an information tag
  • Shelf service life is indefinite since Super-Seal is non-hardening. Super-Seal has no adverse effect on cable insulation
  • Additional intermediate sizes and larger sizes through 4.88” O.D. can also be supplied on special orders to specific color codes. Contact factory for information.

Product Details

General

Color Code Yellow
Material 600V PVC
Type Sealant