text.skipToContent text.skipToNavigation

SBA20-50 Bolt Assy Stainless Steel Hardware

By CMC 

Catalog ID: SBA20-50

By CMC
Catalog ID:  SBA20-50
Stainless Steel Bolt Assemblies - Standard Duty

1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections;Each bolt with its respective components is supplied packaged 10 per clear poly bag

  • 1/2” thread-hex head bolt assemblies supplied with two flat washers, Belleville washer and silicon bronze nut
  • Recommended for making aluminum to copper or copper to copper flat connections including copper alloys
  • Each bolt with its respective components is packaged 10 per clear poly bag
  • Other lengths available - contact factory
  • Add suffix “S” for stainless steel hex nut.
Add to List

More Options

Product Details

General

Material Stainless Steel
UPC 192663109777

Dimensions

Bolt Size 2 in
Clamping - Maximum 1.25 in
Clamping - Minimum 1 in

Resources and Downloads

Specifications

Sales Drawings