text.skipToContent text.skipToNavigation

SBA30-50

by CMC 

Catalog ID: SBA30-50

Stainless Steel Bolt Assemblies - Standard Duty, Stainless Steel Hex Nut is also availalble

  • 1/2” thread-hex head bolt assemblies supplied with two flat washers, Belleville washer and silicon bronze nut
  • Recommended for making aluminum to copper or copper to copper flat connections including copper alloys
  • Each bolt with its respective components is packaged 10 per clear poly bag
  • Other lengths available - contact factory
  • Add suffix “S” for stainless steel hex nut.

Product Details

General

Material Stainless Steel
UPC 192663109821

Dimensions

Bolt Size 3 in
Clamping - Maximum 2.25 in
Clamping - Minimum 2 in

Resources/Downloads

Sales Drawings