text.skipToContent text.skipToNavigation

SHA275

by CMC 

Catalog ID: SHA275

Stainless Steel Bolt Assemblies - Premium Duty With Preset Belleville Washer

  • 1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut
  • Recommended for making aluminum to copper or copper to copper flat connections
  • Each bolt with its respective components is supplied packaged 10 per clear poly bag.

Product Details

General

Material Stainless Steel
UPC 192663121670

Dimensions

Bolt Size 2.75 in
Clamping - Maximum 2 in
Clamping - Minimum 1.75 in

Resources/Downloads

Sales Drawings