text.skipToContent text.skipToNavigation

Stainless Steel Bolt Assemblies - Premium Duty With Preset Belleville Washer

By CMC 

Catalog ID: SHA175

By CMC
Catalog ID:  SHA175
Stainless Steel Bolt Assemblies - Premium Duty With Preset Belleville Washer, 1/2”-13 thread-hex head bolt bolt size

1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections;Each bolt with its respective components is supplied packaged 10 per clear poly bag

  • 1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut
  • Recommended for making aluminum to copper or copper to copper flat connections
  • Each bolt with its respective components is supplied packaged 10 per clear poly bag.
Add to List

More Options

Product Details

General

Material Stainless Steel
UPC 192663121755

Dimensions

Bolt Size 1.75 in
Clamping - Maximum 1 in
Clamping - Minimum 0.75 in

Resources and Downloads

Specifications

Sales Drawings