- Careers
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Connectors
-
Connectors
- Insulated
-
-
Grounding & Bonding
-
Grounding & Bonding
- Mechanical Connectors and Terminals
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
- Sealing Compounds and Caps
-
-
Telephones
-
Telephones
- Mounting Kits / Mounting Posts & Accessories
-
-
Underground Construction
-
Underground Construction
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Copper
- Pin Terminals and Adapters
- Splices
- Tap Connectors
-
- Enclosures
-
Grounding and Bonding
-
Grounding and Bonding
- Neutral Bars
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Screws
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Cable End Caps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Clamps
- Insulated Mechanical
- Mechanical Terminals
- Non-Insulated Mechanical Splices
- Power Distribution Blocks
- View All Mechanical Connectors and Terminals Categories
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Outdoor Lighting Accessories & Components
-
-
Industrial Lighting
-
Industrial Lighting
- Street Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Cable Splicing Enclosure
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
- Primary Metering
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Sealant
-
-
Line Construction Hardware
-
Line Construction Hardware
- Banding Components
- Brackets
- Fasteners
- Platforms
- Pole Top Caps
- View All Line Construction Hardware Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Wrenches
-
-
Wildlife Mitigation
-
Wildlife Mitigation
- Conductor / Bus Covers
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take A Tour
-
Take A Tour
Here is a glimpse of CMC's Solutions for the different Markets
-
- Featured Solutions
-
-
Markets
OEM MarketsUTILITY Markets
-
Markets
-
Markets
-
Take a Tour
-
Take a Tour
Here's a quick look through the various markets we are equipped to cater
-
- OEM Markets
- UTILITY Markets
- Barfield Markets
-
-
Resources
Digital ResourcesOur Company
-
Resources
-
Resources
- Digital Resources
-
Our Company
-
Our Company
- About Us
- Contact Us
-
- Useful Links
-
- Careers
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Connectors
-
Connectors
- Insulated
-
-
Grounding & Bonding
-
Grounding & Bonding
- Mechanical Connectors and Terminals
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
- Oxide Inhibitor
- Sealing Compounds and Caps
-
-
Telephones
-
Telephones
- Mounting Kits / Mounting Posts & Accessories
-
-
Underground Construction
-
Underground Construction
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Copper
- Pin Terminals and Adapters
- Splices
- Tap Connectors
-
- Enclosures
-
Grounding and Bonding
-
Grounding and Bonding
- Neutral Bars
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Screws
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Cable End Caps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Clamps
- Insulated Mechanical
- Mechanical Terminals
- Non-Insulated Mechanical Splices
- Power Distribution Blocks
- View All Mechanical Connectors and Terminals Categories
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Outdoor Lighting Accessories & Components
-
-
Industrial Lighting
-
Industrial Lighting
- Street Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Cable Splicing Enclosure
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
- Primary Metering
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Sealant
-
-
Line Construction Hardware
-
Line Construction Hardware
- Banding Components
- Brackets
- Fasteners
- Platforms
- Pole Top Caps
- View All Line Construction Hardware Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Wrenches
-
-
Wildlife Mitigation
-
Wildlife Mitigation
- Conductor / Bus Covers
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take A Tour
-
Take A Tour
Here is a glimpse of CMC's Solutions for the different Markets
-
- Featured Solutions
-
-
Markets
OEM MarketsUTILITY Markets
-
Markets
-
Markets
-
Take a Tour
-
Take a Tour
Here's a quick look through the various markets we are equipped to cater
-
- OEM Markets
- UTILITY Markets
- Barfield Markets
-
-
Resources
Digital ResourcesOur Company
-
Resources
-
Resources
- Digital Resources
-
Our Company
-
Our Company
- About Us
- Contact Us
-
- Useful Links
-
- Products
- Power & Utilities
- Grounding & Bonding
- Compression
- Splices
- 5/8 Aluminum Service Entrance Sleeve
Item Added to Your Cart!
5/8 Aluminum Service Entrance Sleeve
By Connector Manufacturing (CMC)
Catalog ID: ACS1/0-10
5/8 Aluminum Service Entrance Sleeve
By Connector Manufacturing (CMC)
Catalog ID:
ACS1/0-10
5/8 Aluminum Service Entrance Sleeve
ACS1/0-10. The splicing sleeve includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
- The splicing sleeve contains a solid center stop as assurance of equal crimping
- Connectors are pre-filled and plugged with electrical joint compound
- Marked with catalog number, conductor size and die reference
- Meets performance requirements of ANSI C119.4
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Die Size | Kearney 5/8 |
Material | Aluminum |
Type | ACS |
Dimensions
Length | 2 in |
Certifications and Compliance
Industry Standard(s) | ANSI C119.4 |
Resources and Downloads
Specifications
Catalogs
Please wait, preparing to download your file.