SKU-WSD500I.41
SKU-WSD500I.41

Dual rated splicers, CO-OX oxide is omitted

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

WSD500

Aluminum splicer reducers, CO-OX oxide is omitted

Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Solid barrier center stop prevents contact of dissimilar metals.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Solid barrier center stop prevents contact of dissimilar metals.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

Product details

General

Material
Aluminum
UPC
192663074358

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
500 Kcmil - #3/0 AWG

Resources and downloads

Specifications

Sales Drawings