Brand: Connector Mfg. Co. (CMC)
Catalog ID: SNB-350-12
SNB-350-12. Made of T includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
SNB-350-12
Material
Aluminum Alloy, 6061-T6
Dimensions
2.17 in x 2.53 in x 1.13 in
Height
1.13 in
Length
2.17 in
Width
2.53 in
Conductor - AL Str Run Range
350 Kcmil - #6 AWG
Conductor - AL Str Tap Range
6 AWG - 14 AWG
Conductor - Copper Str Run Range
350 Kcmil - #6 AWG
Conductor - Copper Str Tap Range
6 AWG - 14 AWG
Number of Conductors
12