Image of BASE153030SP Aluminum Primary Sectionalizing Enclosures Single or Three-Phase 15, 25 & 35 kV
Image of BASE153030SP Aluminum Primary Sectionalizing Enclosures Single or Three-Phase 15, 25 & 35 kV

Aluminum Primary Sectionalizing Enclosures Single or Three-Phase 15, 25 & 35 kV

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BASE153030SP

Provide a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems. Available in sizes for use on single and three phase.

Constructed of .090 aluminum as standard, .125 available upon request add suffix “-H”;Single or three phase;Stainless steel Penta-head bolt and stainless steel padlocking handle;All 304 stainless steel hardware;Ground lugs located on mounting plate and on the enclosure for concentric neutral;Mounting plates are available to fit 2, 3, or 4 way multi-taps with parking stand;Aluminum, steel or fiberglass burial sleeves available;A wind stop is included on all top hinged units for operating safety

  • Constructed of .090 aluminum as standard, .125 available upon request add suffix “-H”
  • Single or three phase
  • Stainless steel Penta-head bolt and stainless steel padlocking handle
  • All 304 stainless steel hardware
  • Ground lugs located on mounting plate and on the enclosure for concentric neutral
  • Mounting plates are available to fit 2, 3, or 4 way multi-taps with parking stand
  • Aluminum, steel or fiberglass burial sleeves available
  • A wind stop is included on all top hinged units for operating safety

Product details

General

Catalog Number

BASE153030SP

Material

Aluminum

UPC

192663132683

Dimensions

Cubic Capacity

13500 cu.in

Depth

15 in

Height

30 in

Width

30 in

Resources and downloads