MI LISTA
CONNECTOR MFG. CO. (CMC)
Image of DPV12-1000 Heavy-duty transformer connectors
Image of DPV12-1000 Heavy-duty transformer connectors

Heavy-duty transformer connectors

Marca: Connector Mfg. Co. (CMC)

ID del Catálogo: DPV12-1000

Heavy-duty transformer connectors, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Clear plated for low-contact resistance.;Supplied with aluminum radial-tipped set-screws.;All mounting holes 1.75” on center line.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrnch should be used to ensure the proper torque is achieved.

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Clear plated for low-contact resistance.
  • Supplied with aluminum radial-tipped set-screws.
  • All mounting holes 1.75” on center line.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrnch should be used to ensure the proper torque is achieved.

Detalles del producto

General

Catalog Number

DPV12-1000

Material

Aluminum Alloy, 6061-T6

Type

Bolted Lugs & Terminals

Dimensiones

Width

9.25 in

Clasificaciones Eléctricas

Voltage Rating

600 V

Relacionado con el Conductor

Conductor Range

1000 Kcmil-#1/0 AWG

Number of Conductors

12

Recursos y descargas

Especificaciones

Dibujos de venta