Brand: Connector Mfg. Co. (CMC)
Catalog ID: D1/0-4SL
Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Clear Plated for low contact resistance;Supplied with 6262-T9 aluminum alloy screws;Plastisol cover has dielectric strength of 240 volts per mil. nominal thickness 125 mils
Catalog Number
D1/0-4SL
Material
Aluminum
Number Of Ports
5
UPC
192663082902
Voltage Rating
600 V
Conductor Range
(4)1/0-14 AWG, (1)#12 AWG