Image of TSCHC These are three sizes of end caps used as splice chamber cable closures on TSC and HSS splice covers or equivalent. May also be used to cap conduit.
Image of TSCHC These are three sizes of end caps used as splice chamber cable closures on TSC and HSS splice covers or equivalent. May also be used to cap conduit.

These are three sizes of end caps used as splice chamber cable closures on TSC and HSS splice covers or equivalent. May also be used to cap conduit.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: TSCHC

These are three sizes of end caps used as splice chamber cable closures on TSC and HSS splice covers or equivalent. May also be used to cap conduit.

These are three sizes of end caps used as splice chamber cable closures on TSC and HSS splice covers or equivalent. May also be used to cap conduit.;Material: EPDM Rubber

  • These are three sizes of end caps used as splice chamber cable closures on TSC and HSS splice covers or equivalent. May also be used to cap conduit.
  • Material: EPDM Rubber

Product details

General

Catalog Number

TSCHC

Material

Rubber, EPDM

UPC

192663116775

Dimensions

Length

4.81 in

Electrical Ratings

Voltage Rating

600 V

Resources and downloads