text.skipToContent text.skipToNavigation

SLK

by Columbia Lighting 

The SLK is a retrofit door kit with a contemporary appearance and LED efficacy.

  • Contemporary style LED retrofit for existing 2x4 prismatic or parabolic troffers with a depth of 3 1-8" or greater
  • Fully integrated hinged door assembly that allows for easy installation and rapid troffer conversion
  • Reduces job site waste by reusing existing fixture housing
  • High efficiency acrylic center lens features linear prisms for high performance without pixelation
  • Matches LCAT aesthetics for applications with new and existing construction
  • 60,000 hour LEDs at L80 (up to 150,000 hour projected life) for reduced maintenance
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired controls capability available
  • Integral battery pack optional on most models
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty (Terms and Conditions Apply)

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Color White
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Construction Material - Main Steel
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Environmental Conditions Damp Location
Fixture Renovation Yes
LED Yes
LED Upgrade Kits Yes
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
Mounting Type Recessed
SpectraSync™ Color Tuning Tunable White
Type Fixture Renovation Kits
Warranty Length 5 Year Warranty
createchange Yes

Certifications and Compliance

Certified Listed CSA certified to UL 924 standards
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • CSA
  • UL 1598
  • UL 1598 Damp Location
  • UL 2108

Resources/Downloads

Videos

The SLK is a retrofit door kit with a contemporary appearance and LED efficacy.

Availability Documents

Test Documents

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
SLK22-30HLG-EU
IES file
Test Report
3000 °K 80 CRI 3599 lm 113 32 W Ambient
SLK22-30HLG-R-EDU
IES file
Test Report
3000 °K 80 CRI 3543 lm 112 32 W Ambient
SLK22-30HLHEG-EU
IES file
Test Report
3000 °K 80 CRI 3497 lm 126 28 W Ambient
SLK22-30LWG-EU
IES file
Test Report
3000 °K 80 CRI 2689 lm 119 23 W Ambient
SLK22-30LWG-R-EDU
IES file
Test Report
3000 °K 80 CRI 2662 lm 118 23 W Ambient
SLK22-30MLG-EU
IES file
Test Report
3000 °K 80 CRI 3320 lm 116 29 W Ambient
SLK22-30MLG-R-EDU
IES file
Test Report
3000 °K 80 CRI 3267 lm 114 29 W Ambient
SLK22-30MLHEG-EU
IES file
Test Report
3000 °K 80 CRI 3293 lm 119 28 W Ambient
SLK22-30MWG-EU
IES file
Test Report
3000 °K 80 CRI 2049 lm 114 18 W Ambient
SLK22-30MWG-R-EDU
IES file
Test Report
3000 °K 80 CRI 2016 lm 114 18 W Ambient
SLK22-30MWHEG-EU
IES file
Test Report
3000 °K 80 CRI 2010 lm 122 17 W Ambient
SLK22-30VLG-EU
IES file
Test Report
3000 °K 80 CRI 4270 lm 111 39 W Ambient
SLK22-30VLG-R-EDU
IES file
Test Report
3000 °K 80 CRI 4432 lm 110 40 W Ambient
SLK22-30VLHEG-EU
IES file
Test Report
3000 °K 80 CRI 4257 lm 123 35 W Ambient
SLK22-30VWG-EU
IES file
Test Report
3000 °K 80 CRI 1567 lm 115 14 W Ambient
SLK22-30VWG-R-EDU
IES file
Test Report
3000 °K 80 CRI 1545 lm 115 13 W Ambient
SLK22-30VWHEG-EU
IES file
Test Report
3000 °K 80 CRI 1530 lm 121 13 W Ambient
SLK22-35HLG-EU
IES file
Test Report
3500 °K 80 CRI 3707 lm 117 32 W Ambient
SLK22-35HLG-R-EDU
IES file
Test Report
3500 °K 80 CRI 3664 lm 116 32 W Ambient
SLK22-35HLHEG-EU
IES file
Test Report
3500 °K 80 CRI 3615 lm 130 28 W Ambient
SLK22-35LWG-EU
IES file
Test Report
3500 °K 80 CRI 2770 lm 123 23 W Ambient
SLK22-35LWG-R-EDU
IES file
Test Report
3500 °K 80 CRI 2752 lm 122 23 W Ambient
SLK22-35MLG-EU
IES file
Test Report
3500 °K 80 CRI 3420 lm 119 29 W Ambient
SLK22-35MLG-R-EDU
IES file
Test Report
3500 °K 80 CRI 3378 lm 118 29 W Ambient
SLK22-35MLHEG-EU
IES file
Test Report
3500 °K 80 CRI 3391 lm 123 28 W Ambient
SLK22-35MWG-EU
IES file
Test Report
3500 °K 80 CRI 2110 lm 117 18 W Ambient
SLK22-35MWG-R-EDU
IES file
Test Report
3500 °K 80 CRI 2085 lm 118 18 W Ambient
SLK22-35VLG-R-EDU
IES file
Test Report
3500 °K 80 CRI 4583 lm 113 40 W Ambient
SLK22-35VLHEG-EU
IES file
Test Report
3500 °K 80 CRI 4402 lm 127 35 W Ambient
SLK22-35VWG-EU
IES file
Test Report
3500 °K 80 CRI 1614 lm 119 14 W Ambient
SLK22-35VWG-R-EDU
IES file
Test Report
3500 °K 80 CRI 1598 lm 119 13 W Ambient
SLK22-35VWHEG-EU
IES file
Test Report
3500 °K 80 CRI 1576 lm 125 13 W Ambient
SLK22-40HLG-EU
IES file
Test Report
4000 °K 80 CRI 3764 lm 118 32 W Ambient
SLK22-40HLG-R-EDU
IES file
Test Report
4000 °K 80 CRI 3721 lm 118 32 W Ambient
SLK22-40HLHEG-EU
IES file
Test Report
4000 °K 80 CRI 3671 lm 132 28 W Ambient
SLK22-40LWG-EU
IES file
Test Report
4000 °K 80 CRI 2813 lm 124 23 W Ambient
SLK22-40LWG-R-EDU
IES file
Test Report
4000 °K 80 CRI 2795 lm 124 23 W Ambient
SLK22-40MLG-EU
IES file
Test Report
4000 °K 80 CRI 3473 lm 121 29 W Ambient
SLK22-40MLG-R-EDU
IES file
Test Report
4000 °K 80 CRI 3431 lm 120 29 W Ambient
SLK22-40MLHEG-EU
IES file
Test Report
4000 °K 80 CRI 3442 lm 125 28 W Ambient
SLK22-40MWG-EU
IES file
Test Report
4000 °K 80 CRI 2143 lm 119 18 W Ambient
SLK22-40MWG-R-EDU
IES file
Test Report
4000 °K 80 CRI 2118 lm 120 18 W Ambient
SLK22-40MWHEG-EU
IES file
Test Report
4000 °K 80 CRI 2102 lm 127 17 W Ambient
SLK22-40VLG-EU
IES file
Test Report
4000 °K 80 CRI 4467 lm 116 39 W Ambient
SLK22-40VLG-R-EDU
IES file
Test Report
4000 °K 80 CRI 4655 lm 115 40 W Ambient
SLK22-40VLHEG-EU
IES file
Test Report
4000 °K 80 CRI 4470 lm 129 35 W Ambient
SLK22-40VWG-EU
IES file
Test Report
4000 °K 80 CRI 1639 lm 121 14 W Ambient
SLK22-40VWG-R-EDU
IES file
Test Report
4000 °K 80 CRI 1623 lm 121 13 W Ambient
SLK22-40VWHEG-EU
IES file
Test Report
4000 °K 80 CRI 1600 lm 127 13 W Ambient
SLK22-50HLG-EU
IES file
Test Report
5000 °K 80 CRI 4099 lm 129 32 W Ambient
SLK22-50HLG-R-EDU
IES file
Test Report
5000 °K 80 CRI 3820 lm 121 32 W Ambient
SLK22-50HLHEG-EU
IES file
Test Report
5000 °K 80 CRI 3769 lm 136 28 W Ambient
SLK22-50LWG-EU
IES file
Test Report
5000 °K 80 CRI 3063 lm 136 23 W Ambient
SLK22-50MLG-EU
IES file
Test Report
5000 °K 80 CRI 3781 lm 132 29 W Ambient
SLK22-50MLG-R-EDU
IES file
Test Report
5000 °K 80 CRI 3522 lm 123 29 W Ambient
SLK22-50MLHEG-EU
IES file
Test Report
5000 °K 80 CRI 3751 lm 136 28 W Ambient
SLK22-50MWG-EU
IES file
Test Report
5000 °K 80 CRI 2334 lm 130 18 W Ambient
SLK22-50MWG-R-EDU
IES file
Test Report
5000 °K 80 CRI 2174 lm 123 18 W Ambient
SLK22-50MWHEG-EU
IES file
Test Report
5000 °K 80 CRI 2289 lm 139 17 W Ambient
SLK22-50VLG-EU
IES file
Test Report
5000 °K 80 CRI 4864 lm 126 39 W Ambient
SLK22-50VLG-R-EDU
IES file
Test Report
5000 °K 80 CRI 4779 lm 118 40 W Ambient
SLK22-50VLHEG-EU
IES file
Test Report
5000 °K 80 CRI 4649 lm 134 35 W Ambient
SLK22-50VWG-EU
IES file
Test Report
5000 °K 80 CRI 1785 lm 131 14 W Ambient
SLK22-50VWG-R-EDU
IES file
Test Report
5000 °K 80 CRI 1666 lm 124 13 W Ambient
SLK22-50VWHEG-EU
IES file
Test Report
5000 °K 80 CRI 1743 lm 138 13 W Ambient
SLK22-930HLG-EDU
IES file
Test Report
3000 °K 90 CRI 3125 lm 98 32 W Ambient
SLK22-930HLG-R-EDU
IES file
Test Report
3000 °K 90 CRI 3013 lm 95 32 W Ambient
SLK22-930LWG-EDU
IES file
Test Report
3000 °K 90 CRI 2286 lm 101 23 W Ambient
SLK22-930LWG-R-EDU
IES file
Test Report
3000 °K 90 CRI 2263 lm 100 23 W Ambient
SLK22-930MLG-EDU
IES file
Test Report
3000 °K 90 CRI 2822 lm 98 29 W Ambient
SLK22-930MLG-R-EDU
IES file
Test Report
3000 °K 90 CRI 2778 lm 97 29 W Ambient
SLK22-930MWG-EDU
IES file
Test Report
3000 °K 90 CRI 1744 lm 99 18 W Ambient
SLK22-930MWG-R-EDU
IES file
Test Report
3000 °K 90 CRI 1715 lm 97 18 W Ambient
SLK22-930VLG-EDU
IES file
Test Report
3000 °K 90 CRI 4291 lm 110 39 W Ambient
SLK22-930VLG-R-EDU
IES file
Test Report
3000 °K 90 CRI 3769 lm 93 40 W Ambient
SLK22-930VWG-EDU
IES file
Test Report
3000 °K 90 CRI 1343 lm 100 13 W Ambient
SLK22-930VWG-R-EDU
IES file
Test Report
3000 °K 90 CRI 1314 lm 98 13 W Ambient
SLK22-935HLG-R-EDU
IES file
Test Report
3500 °K 90 CRI 3076 lm 97 32 W Ambient
SLK22-935LWG-EDU
IES file
Test Report
3500 °K 90 CRI 2339 lm 104 23 W Ambient
SLK22-935LWG-R-EDU
IES file
Test Report
3500 °K 90 CRI 2311 lm 102 23 W Ambient
SLK22-935MLG-EDU
IES file
Test Report
3500 °K 90 CRI 2888 lm 101 29 W Ambient
SLK22-935MLG-R-EDU
IES file
Test Report
3500 °K 90 CRI 2836 lm 99 29 W Ambient
SLK22-935MWG-EDU
IES file
Test Report
3500 °K 90 CRI 1781 lm 101 18 W Ambient
SLK22-935MWG-R-EDU
IES file
Test Report
3500 °K 90 CRI 1751 lm 99 18 W Ambient
SLK22-935VLG-EDU
IES file
Test Report
3500 °K 90 CRI 4382 lm 113 39 W Ambient
SLK22-935VLG-R-EDU
IES file
Test Report
3500 °K 90 CRI 3848 lm 95 40 W Ambient
SLK22-935VWG-EDU
IES file
Test Report
3500 °K 90 CRI 1371 lm 102 13 W Ambient
SLK22-935VWG-R-EDU
IES file
Test Report
3500 °K 90 CRI 1342 lm 100 13 W Ambient
SLK22-940HLG-EDU
IES file
Test Report
4000 °K 90 CRI 3259 lm 102 32 W Ambient
SLK22-940HLG-R-EDU
IES file
Test Report
4000 °K 90 CRI 3143 lm 99 32 W Ambient
SLK22-940LWG-EDU
IES file
Test Report
4000 °K 90 CRI 2393 lm 106 23 W Ambient
SLK22-940LWG-R-EDU
IES file
Test Report
4000 °K 90 CRI 2361 lm 104 23 W Ambient
SLK22-940MLG-EDU
IES file
Test Report
4000 °K 90 CRI 2955 lm 103 29 W Ambient
SLK22-940MLG-R-EDU
IES file
Test Report
4000 °K 90 CRI 2897 lm 101 29 W Ambient
SLK22-940MWG-EDU
IES file
Test Report
4000 °K 90 CRI 1819 lm 103 18 W Ambient
SLK22-940MWG-R-EDU
IES file
Test Report
4000 °K 90 CRI 1788 lm 101 18 W Ambient
SLK22-940VLG-EDU
IES file
Test Report
4000 °K 90 CRI 4476 lm 115 39 W Ambient
SLK22-940VLG-R-EDU
IES file
Test Report
4000 °K 90 CRI 3931 lm 97 40 W Ambient
SLK22-940VWG-EDU
IES file
Test Report
4000 °K 90 CRI 1401 lm 105 13 W Ambient
SLK22-940VWG-R-EDU
IES file
Test Report
4000 °K 90 CRI 1370 lm 102 13 W Ambient
SLK22-950HLG-EDU
IES file
Test Report
5000 °K 90 CRI 3472 lm 109 32 W Ambient
SLK22-950HLG-R-EDU
IES file
Test Report
5000 °K 90 CRI 3347 lm 106 32 W Ambient
SLK22-950LWG-EDU
IES file
Test Report
5000 °K 90 CRI 2528 lm 112 23 W Ambient
SLK22-950LWG-R-EDU
IES file
Test Report
5000 °K 90 CRI 2515 lm 111 23 W Ambient
SLK22-950MLG-EDU
IES file
Test Report
5000 °K 90 CRI 3121 lm 109 29 W Ambient
SLK22-950MLG-R-EDU
IES file
Test Report
5000 °K 90 CRI 3086 lm 108 29 W Ambient
SLK22-950MWG-EDU
IES file
Test Report
5000 °K 90 CRI 1938 lm 109 18 W Ambient
SLK22-950MWG-R-EDU
IES file
Test Report
5000 °K 90 CRI 1905 lm 108 18 W Ambient
SLK22-950VLG-EDU
IES file
Test Report
5000 °K 90 CRI 4768 lm 123 39 W Ambient
SLK22-950VLG-R-EDU
IES file
Test Report
5000 °K 90 CRI 4187 lm 104 40 W Ambient
SLK22-950VWG-EDU
IES file
Test Report
5000 °K 90 CRI 1492 lm 111 13 W Ambient
SLK22-950VWG-R-EDU
IES file
Test Report
5000 °K 90 CRI 1460 lm 109 13 W Ambient
SLK24-30HLG-EU
IES file
Test Report
3000 °K 80 CRI 5443 lm 124 44 W Ambient
SLK24-30HLG-R-EDU
IES file
Test Report
3000 °K 80 CRI 5533 lm 128 43 W Ambient
SLK24-30LWG-EU
IES file
Test Report
3000 °K 80 CRI 4268 lm 118 36 W Ambient
SLK24-30LWG-R-EDU
IES file
Test Report
3000 °K 80 CRI 4420 lm 122 36 W Ambient
SLK24-30MLG-EU
IES file
Test Report
3000 °K 80 CRI 4771 lm 123 39 W Ambient
SLK24-30MLG-R-EDU
IES file
Test Report
3000 °K 80 CRI 4923 lm 127 39 W Ambient
SLK24-30MWG-EU
IES file
Test Report
3000 °K 80 CRI 3363 lm 111 30 W Ambient
SLK24-30MWG-R-EDU
IES file
Test Report
3000 °K 80 CRI 3472 lm 115 30 W Ambient
SLK24-30MWHEG-EU
IES file
Test Report
3000 °K 80 CRI 3717 lm 121 31 W Ambient
SLK24-30MWHEG-R-EDU
IES file
Test Report
3000 °K 80 CRI 3660 lm 125 29 W Ambient
SLK24-30VLG-EU
IES file
Test Report
3000 °K 80 CRI 6999 lm 119 59 W Ambient
SLK24-30VLG-R-EDU
IES file
Test Report
3000 °K 80 CRI 6952 lm 121 58 W Ambient
SLK24-30VWG-EU
IES file
Test Report
3000 °K 80 CRI 3124 lm 113 28 W Ambient
SLK24-30VWG-R-EDU
IES file
Test Report
3000 °K 80 CRI 3224 lm 114 28 W Ambient
SLK24-30VWHEG-EU
IES file
Test Report
3000 °K 80 CRI 3310 lm 123 27 W Ambient
SLK24-30VWHEG-R-EDU
IES file
Test Report
3000 °K 80 CRI 3279 lm 127 26 W Ambient
SLK24-30XWG-EDU
IES file
Test Report
3000 °K 80 CRI 2341 lm 123 19 W Ambient
SLK24-30XWG-R-EDU
IES file
Test Report
3000 °K 80 CRI 2602 lm 128 20 W Ambient
SLK24-30XWHEG-EU
IES file
Test Report
3000 °K 80 CRI 2458 lm 129 19 W Ambient
SLK24-30XWHEG-R-EDU
IES file
Test Report
3000 °K 80 CRI 2555 lm 127 20 W Ambient
SLK24-35HLG-EU
IES file
Test Report
3500 °K 80 CRI 5606 lm 127 44 W Ambient
SLK24-35HLG-R-EDU
IES file
Test Report
3500 °K 80 CRI 5721 lm 133 43 W Ambient
SLK24-35LWG-EU
IES file
Test Report
3500 °K 80 CRI 4396 lm 122 36 W Ambient
SLK24-35LWG-R-EDU
IES file
Test Report
3500 °K 80 CRI 4570 lm 127 36 W Ambient
SLK24-35MLG-EU
IES file
Test Report
3500 °K 80 CRI 4914 lm 127 39 W Ambient
SLK24-35MLG-R-EDU
IES file
Test Report
3500 °K 80 CRI 5090 lm 131 39 W Ambient
SLK24-35MWG-EU
IES file
Test Report
3500 °K 80 CRI 3464 lm 115 30 W Ambient
SLK24-35MWG-R-EDU
IES file
Test Report
3500 °K 80 CRI 3590 lm 119 30 W Ambient
SLK24-35MWHEG-EU
IES file
Test Report
3500 °K 80 CRI 3829 lm 125 31 W Ambient
SLK24-35MWHEG-R-EDU
IES file
Test Report
3500 °K 80 CRI 3785 lm 129 29 W Ambient
SLK24-35VLG-EU
IES file
Test Report
3500 °K 80 CRI 7209 lm 122 59 W Ambient
SLK24-35VLG-R-EDU
IES file
Test Report
3500 °K 80 CRI 7189 lm 125 58 W Ambient
SLK24-35VWG-EU
IES file
Test Report
3500 °K 80 CRI 3217 lm 117 28 W Ambient
SLK24-35VWG-R-EDU
IES file
Test Report
3500 °K 80 CRI 3334 lm 118 28 W Ambient
SLK24-35VWHEG-EU
IES file
Test Report
3500 °K 80 CRI 3409 lm 126 27 W Ambient
SLK24-35VWHEG-R-EDU
IES file
Test Report
3500 °K 80 CRI 3391 lm 131 26 W Ambient
SLK24-35XWG-EDU
IES file
Test Report
3500 °K 80 CRI 2421 lm 127 19 W Ambient
SLK24-35XWG-R-EDU
IES file
Test Report
3500 °K 80 CRI 2690 lm 133 20 W Ambient
SLK24-35XWHEG-EU
IES file
Test Report
3500 °K 80 CRI 2542 lm 134 19 W Ambient
SLK24-35XWHEG-R-EDU
IES file
Test Report
3500 °K 80 CRI 2642 lm 131 20 W Ambient
SLK24-40HLG-EU
IES file
Test Report
4000 °K 80 CRI 5694 lm 129 44 W Ambient
SLK24-40HLG-R-EDU
IES file
Test Report
4000 °K 80 CRI 5810 lm 135 43 W Ambient
SLK24-40LWG-EU
IES file
Test Report
4000 °K 80 CRI 4465 lm 124 36 W Ambient
SLK24-40LWG-R-EDU
IES file
Test Report
4000 °K 80 CRI 4642 lm 129 36 W Ambient
SLK24-40MLG-EU
IES file
Test Report
4000 °K 80 CRI 4990 lm 129 39 W Ambient
SLK24-40MLG-R-EDU
IES file
Test Report
4000 °K 80 CRI 5170 lm 133 39 W Ambient
SLK24-40MWG-EU
IES file
Test Report
4000 °K 80 CRI 3518 lm 116 30 W Ambient
SLK24-40MWG-R-EDU
IES file
Test Report
4000 °K 80 CRI 3646 lm 121 30 W Ambient
SLK24-40MWHEG-EU
IES file
Test Report
4000 °K 80 CRI 3888 lm 127 31 W Ambient
SLK24-40MWHEG-R-EDU
IES file
Test Report
4000 °K 80 CRI 3843 lm 131 29 W Ambient
SLK24-40VLG-EU
IES file
Test Report
4000 °K 80 CRI 7321 lm 124 59 W Ambient
SLK24-40VLG-R-EDU
IES file
Test Report
4000 °K 80 CRI 7301 lm 127 58 W Ambient
SLK24-40VWG-EU
IES file
Test Report
4000 °K 80 CRI 3267 lm 118 28 W Ambient
SLK24-40VWG-R-EDU
IES file
Test Report
4000 °K 80 CRI 3386 lm 120 28 W Ambient
SLK24-40VWHEG-EU
IES file
Test Report
4000 °K 80 CRI 3462 lm 128 27 W Ambient
SLK24-40VWHEG-R-EDU
IES file
Test Report
4000 °K 80 CRI 3443 lm 133 26 W Ambient
SLK24-40XWG-EDU
IES file
Test Report
4000 °K 80 CRI 2458 lm 129 19 W Ambient
SLK24-40XWG-R-EDU
IES file
Test Report
4000 °K 80 CRI 2732 lm 135 20 W Ambient
SLK24-40XWHEG-EU
IES file
Test Report
4000 °K 80 CRI 2581 lm 136 19 W Ambient
SLK24-40XWHEG-R-EDU
IES file
Test Report
4000 °K 80 CRI 2683 lm 133 20 W Ambient
SLK24-50HLG-EU
IES file
Test Report
5000 °K 80 CRI 6200 lm 141 44 W Ambient
SLK24-50HLG-R-EDU
IES file
Test Report
5000 °K 80 CRI 5965 lm 138 43 W Ambient
SLK24-50LWG-EU
IES file
Test Report
5000 °K 80 CRI 4861 lm 135 36 W Ambient
SLK24-50LWG-R-EDU
IES file
Test Report
5000 °K 80 CRI 4766 lm 132 36 W Ambient
SLK24-50MLG-EU
IES file
Test Report
5000 °K 80 CRI 5434 lm 140 39 W Ambient
SLK24-50MLG-R-EDU
IES file
Test Report
5000 °K 80 CRI 5308 lm 137 39 W Ambient
SLK24-50MWG-EU
IES file
Test Report
5000 °K 80 CRI 3831 lm 127 30 W Ambient
SLK24-50MWG-R-EDU
IES file
Test Report
5000 °K 80 CRI 3744 lm 124 30 W Ambient
SLK24-50MWHEG-EU
IES file
Test Report
5000 °K 80 CRI 4234 lm 138 31 W Ambient
SLK24-50MWHEG-R-EDU
IES file
Test Report
5000 °K 80 CRI 3946 lm 135 29 W Ambient
SLK24-50VLG-EU
IES file
Test Report
5000 °K 80 CRI 7972 lm 135 59 W Ambient
SLK24-50VLG-R-EDU
IES file
Test Report
5000 °K 80 CRI 7496 lm 130 58 W Ambient
SLK24-50VWG-EU
IES file
Test Report
5000 °K 80 CRI 3558 lm 129 28 W Ambient
SLK24-50VWG-R-EDU
IES file
Test Report
5000 °K 80 CRI 3476 lm 123 28 W Ambient
SLK24-50VWHEG-EU
IES file
Test Report
5000 °K 80 CRI 3770 lm 140 27 W Ambient
SLK24-50VWHEG-R-EDU
IES file
Test Report
5000 °K 80 CRI 3535 lm 136 26 W Ambient
SLK24-50XWG-EDU
IES file
Test Report
5000 °K 80 CRI 2524 lm 132 19 W Ambient
SLK24-50XWG-R-EDU
IES file
Test Report
5000 °K 80 CRI 2805 lm 138 20 W Ambient
SLK24-50XWHEG-EU
IES file
Test Report
5000 °K 80 CRI 2650 lm 139 19 W Ambient
SLK24-50XWHEG-R-EDU
IES file
Test Report
5000 °K 80 CRI 2754 lm 137 20 W Ambient
SLK24-930HLG-EDU
IES file
Test Report
3000 °K 90 CRI 4812 lm 112 43 W Ambient
SLK24-930HLG-R-EDU
IES file
Test Report
3000 °K 90 CRI 4705 lm 109 43 W Ambient
SLK24-930LWG-EDU
IES file
Test Report
3000 °K 90 CRI 3628 lm 100 36 W Ambient
SLK24-930LWG-R-EDU
IES file
Test Report
3000 °K 90 CRI 3759 lm 104 36 W Ambient
SLK24-930MLG-EDU
IES file
Test Report
3000 °K 90 CRI 4055 lm 105 39 W Ambient
SLK24-930MLG-R-EDU
IES file
Test Report
3000 °K 90 CRI 4186 lm 108 39 W Ambient
SLK24-930MWG-EDU
IES file
Test Report
3000 °K 90 CRI 2859 lm 95 30 W Ambient
SLK24-930MWG-R-EDU
IES file
Test Report
3000 °K 90 CRI 2953 lm 98 30 W Ambient
SLK24-930VLG-EDU
IES file
Test Report
3000 °K 90 CRI 5883 lm 102 58 W Ambient
SLK24-930VLG-R-EDU
IES file
Test Report
3000 °K 90 CRI 5912 lm 103 58 W Ambient
SLK24-930VWG-EDU
IES file
Test Report
3000 °K 90 CRI 2655 lm 96 28 W Ambient
SLK24-930VWG-R-EDU
IES file
Test Report
3000 °K 90 CRI 2741 lm 97 28 W Ambient
SLK24-930XWG-EDU
IES file
Test Report
3000 °K 90 CRI 2143 lm 106 20 W Ambient
SLK24-930XWG-R-EDU
IES file
Test Report
3000 °K 90 CRI 2212 lm 109 20 W Ambient
SLK24-935HLG-EDU
IES file
Test Report
3500 °K 90 CRI 4914 lm 114 43 W Ambient
SLK24-935HLG-R-EDU
IES file
Test Report
3500 °K 90 CRI 4803 lm 111 43 W Ambient
SLK24-935LWG-EDU
IES file
Test Report
3500 °K 90 CRI 3713 lm 103 36 W Ambient
SLK24-935LWG-R-EDU
IES file
Test Report
3500 °K 90 CRI 3838 lm 106 36 W Ambient
SLK24-935MLG-EDU
IES file
Test Report
3500 °K 90 CRI 4151 lm 107 39 W Ambient
SLK24-935MLG-R-EDU
IES file
Test Report
3500 °K 90 CRI 4274 lm 110 39 W Ambient
SLK24-935MWG-EDU
IES file
Test Report
3500 °K 90 CRI 2926 lm 97 30 W Ambient
SLK24-935MWG-R-EDU
IES file
Test Report
3500 °K 90 CRI 3015 lm 100 30 W Ambient
SLK24-935VLG-EDU
IES file
Test Report
3500 °K 90 CRI 6007 lm 104 58 W Ambient
SLK24-935VLG-R-EDU
IES file
Test Report
3500 °K 90 CRI 6036 lm 105 58 W Ambient
SLK24-935VWG-EDU
IES file
Test Report
3500 °K 90 CRI 2718 lm 98 28 W Ambient
SLK24-935VWG-R-EDU
IES file
Test Report
3500 °K 90 CRI 2799 lm 99 28 W Ambient
SLK24-935XWG-EDU
IES file
Test Report
3500 °K 90 CRI 2188 lm 108 20 W Ambient
SLK24-935XWG-R-EDU
IES file
Test Report
3500 °K 90 CRI 2259 lm 111 20 W Ambient
SLK24-940HLG-EDU
IES file
Test Report
4000 °K 90 CRI 5019 lm 116 43 W Ambient
SLK24-940HLG-R-EDU
IES file
Test Report
4000 °K 90 CRI 4907 lm 114 43 W Ambient
SLK24-940LWG-EDU
IES file
Test Report
4000 °K 90 CRI 3799 lm 105 36 W Ambient
SLK24-940LWG-R-EDU
IES file
Test Report
4000 °K 90 CRI 3920 lm 109 36 W Ambient
SLK24-940MLG-EDU
IES file
Test Report
4000 °K 90 CRI 4246 lm 109 39 W Ambient
SLK24-940MLG-R-EDU
IES file
Test Report
4000 °K 90 CRI 4366 lm 113 39 W Ambient
SLK24-940MWG-EDU
IES file
Test Report
4000 °K 90 CRI 2993 lm 99 30 W Ambient
SLK24-940MWG-R-EDU
IES file
Test Report
4000 °K 90 CRI 3080 lm 102 30 W Ambient
SLK24-940VLG-EDU
IES file
Test Report
4000 °K 90 CRI 6136 lm 107 58 W Ambient
SLK24-940VLG-R-EDU
IES file
Test Report
4000 °K 90 CRI 6166 lm 107 58 W Ambient
SLK24-940VWG-EDU
IES file
Test Report
4000 °K 90 CRI 2780 lm 101 28 W Ambient
SLK24-940VWG-R-EDU
IES file
Test Report
4000 °K 90 CRI 2859 lm 101 28 W Ambient
SLK24-940XWG-EDU
IES file
Test Report
4000 °K 90 CRI 2235 lm 110 20 W Ambient
SLK24-940XWG-R-EDU
IES file
Test Report
4000 °K 90 CRI 2308 lm 114 20 W Ambient
SLK24-950HLG-EDU
IES file
Test Report
5000 °K 90 CRI 5347 lm 124 43 W Ambient
SLK24-950HLG-R-EDU
IES file
Test Report
5000 °K 90 CRI 5227 lm 121 43 W Ambient
SLK24-950LWG-EDU
IES file
Test Report
5000 °K 90 CRI 4012 lm 111 36 W Ambient
SLK24-950LWG-R-EDU
IES file
Test Report
5000 °K 90 CRI 4176 lm 116 36 W Ambient
SLK24-950MLG-EDU
IES file
Test Report
5000 °K 90 CRI 4485 lm 116 39 W Ambient
SLK24-950MLG-R-EDU
IES file
Test Report
5000 °K 90 CRI 4651 lm 120 39 W Ambient
SLK24-950MWG-EDU
IES file
Test Report
5000 °K 90 CRI 3161 lm 105 30 W Ambient
SLK24-950MWG-R-EDU
IES file
Test Report
5000 °K 90 CRI 3280 lm 109 30 W Ambient
SLK24-950VLG-EDU
IES file
Test Report
5000 °K 90 CRI 6536 lm 114 58 W Ambient
SLK24-950VLG-R-EDU
IES file
Test Report
5000 °K 90 CRI 6568 lm 114 58 W Ambient
SLK24-950VWG-EDU
IES file
Test Report
5000 °K 90 CRI 2936 lm 106 28 W Ambient
SLK24-950VWG-R-EDU
IES file
Test Report
5000 °K 90 CRI 3046 lm 108 28 W Ambient
SLK24-950XWG-EDU
IES file
Test Report
5000 °K 90 CRI 2381 lm 117 20 W Ambient
SLK24-950XWG-R-EDU
IES file
Test Report
5000 °K 90 CRI 2458 lm 121 20 W Ambient

Stocked Items

Catalog Number UPC Product Description
Catalog Number SLK22-40ML-EDU UPC 078531126827 Product Description LED TrofferConversion Kit 2x2, 4000 K, 29 W, 3,473 lm, curve shielding, 120-277 VAC. Check Inventory
Catalog Number SLK22-40VWHE-EDU UPC 078531131661 Product Description LED TrofferConversion Kit 2x2, 4000 K, 13 W, 1,600 lm, curve shielding, 120-277 VAC. Check Inventory
Catalog Number SLK24-40LW-EDU UPC 078531127398 Product Description LED TrofferConversion Kit 2x4, 4000 K, 36 W, 4,465 lm, curve shielding, 120-277 VAC. Check Inventory
Catalog Number SLK24-40MWHE-EDU UPC 078531131685 Product Description LED TrofferConversion Kit 2x4, 4000 K, 31 W, 3,888 lm, curve shielding, 120-277 VAC. Check Inventory
Catalog Number SLK24-40VW-EDU UPC 078531127404 Product Description LED TrofferConversion Kit 2x4, 4000 K, 28 W, 3,267 lm, curve shielding, 120-277 VAC. Check Inventory
Catalog Number SLK24-40VWHE-EDU UPC 078531131678 Product Description LED TrofferConversion Kit 2x4, 4000 K, 27 W, 3,462 lm, curve shielding, 120-277 VAC. Check Inventory