text.skipToContent text.skipToNavigation

Reverie™ Decorative Low Bay

by Columbia Lighting 

Collection Name:  Reverie™ Decorative Low Bay

Reverie™ Decorative Low Bay delivers an integrated solution for educational, automotive and retail spaces. With extensive distribution options, multiple control capabilities and continuous illumination, RLB offers customizable options that fit perfectly in your low bay applications.

  • Uninterrupted ribbon of light for single or row mount applications
  • Six LED color choices available in 80 and 90 CRI
  • Available in 4' and 8'
  • Optional integral emergency battery pack
  • Heavy gauge steel housing, die embossed for maximum rigidity
  • Injection molded ABS material endcaps
  • LED boards and driver accessible for future maintenance or upgrades
  • Modular replaceability of LED components
  • Surface mount, stem mount or cable mount
  • Long life 60,000 hour LEDs at L80 for reduced maintenance
  • Optional SpectraSync™ offers three modes of tunable white solutions and integrates seamlessly into a variety of control systems
  • NX Distributed Intelligence™ provides options for standalone and networked integrated sensor with wired or wireless connectivity for NX system deployments
  • Five year warranty

Product Details

General

Application
  • Automotive
  • Education
  • Offices
  • Retail
  • Government
Category General Indoor Lighting
Color White
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Occupancy & Daylight Sensor
Controls - Networked
  • NX Distributed Intelligence
  • NX Wireless
Dimming Protocol
  • 0-10V
  • Step Dimming
  • Dim-to-Dark
Dimming Range 1%
Environmental Conditions Damp Location
Fixture Type Low Bay
Light Source LED
Listings CSA
Mounting Type
  • Continuous row mount
  • Surface
  • Cable
  • Stem
New Products Yes
Product Category Surface
SpectraSync™ Color Tuning Tunable White
Type Commercial Linear
Warranty Length 5 year warranty. Terms and conditions apply.

Dimensions

Width 8.5 in

Certifications and Compliance

Certified Listed
  • CSA certified to UL 924 standards
  • cCSAus
Certified Listed Location Damp Location Listed
Compliance CSAus
Energy Efficient Yes
Industry Standard(s) CSA (built to UL 1598 and 2108 standards)

Resources/Downloads

Test Documents

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
RLB4-30LH-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 7770 lm 121 64 W Aisle
RLB4-30LH-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 7530 lm 119 63 W Medium
RLB4-30LH-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 7701 lm 122 63 W Narrow
RLB4-30LHHE-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 8780 lm 132 66 W Aisle
RLB4-30LHHE-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 7831 lm 131 60 W Medium
RLB4-30LHHE-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 8004 lm 134 60 W Narrow
RLB4-30LL-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 3979 lm 122 32 W Aisle
RLB4-30LL-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 3949 lm 120 33 W Medium
RLB4-30LL-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 3931 lm 121 32 W Narrow
RLB4-30LLHE-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 3947 lm 131 30 W Aisle
RLB4-30LLHE-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 3890 lm 129 30 W Medium
RLB4-30LLHE-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 4057 lm 132 31 W Narrow
RLB4-30LM-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 5848 lm 62 94 W Aisle
RLB4-30LM-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 5688 lm 112 51 W Medium
RLB4-30LM-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 5860 lm 114 51 W Narrow
RLB4-30LMHE-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 5848 lm 116 50 W Aisle
RLB4-30LMHE-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 5891 lm 130 45 W Medium
RLB4-30LMHE-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 6033 lm 133 45 W Narrow
RLB4-30LV-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 9659 lm 116 83 W Aisle
RLB4-30LV-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 9507 lm 114 83 W Medium
RLB4-30LV-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 9717 lm 118 82 W Narrow
RLB4-30LVHE-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 9879 lm 130 76 W Aisle
RLB4-30LVHE-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 9710 lm 127 76 W Medium
RLB4-30LVHE-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 7229 lm 134 54 W Narrow
RLB4-30LX-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 11709 lm 122 96 W Aisle
RLB4-30LX-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 11362 lm 120 94 W Medium
RLB4-30LX-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 11626 lm 123 94 W Narrow
RLB4-30LXHE-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 11844 lm 127 94 W Aisle
RLB4-30LXHE-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 11648 lm 124 94 W Medium
RLB4-30LXHE-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 11966 lm 127 94 W Narrow
RLB4-35LH-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 7910 lm 123 64 W Aisle
RLB4-35LH-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 7665 lm 121 63 W Medium
RLB4-35LH-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 7839 lm 124 63 W Narrow
RLB4-35LHHE-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 8938 lm 135 66 W Aisle
RLB4-35LHHE-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 7972 lm 133 60 W Medium
RLB4-35LHHE-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 8148 lm 136 60 W Narrow
RLB4-35LL-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 4050 lm 125 32 W Aisle
RLB4-35LL-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 4020 lm 123 33 W Medium
RLB4-35LL-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 4002 lm 124 32 W Narrow
RLB4-35LLHE-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 4018 lm 133 30 W Aisle
RLB4-35LLHE-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 4124 lm 136 30 W Medium
RLB4-35LLHE-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 4130 lm 134 31 W Narrow
RLB4-35LM-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 5954 lm 64 94 W Aisle
RLB4-35LM-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 5790 lm 114 51 W Medium
RLB4-35LM-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 5965 lm 116 51 W Narrow
RLB4-35LMHE-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 5954 lm 118 50 W Aisle
RLB4-35LMHE-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 5997 lm 132 45 W Medium
RLB4-35LMHE-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 6142 lm 136 45 W Narrow
RLB4-35LV-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 9833 lm 118 83 W Aisle
RLB4-35LV-FAA-EDU(1)
IES file
Test Report
3500 °K 80 CRI 9833 lm 118 83 W Aisle
RLB4-35LV-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 9678 lm 116 83 W Medium
RLB4-35LV-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 9892 lm 120 82 W Narrow
RLB4-35LVHE-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 10057 lm 132 76 W Aisle
RLB4-35LVHE-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 9884 lm 129 76 W Medium
RLB4-35LVHE-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 7359 lm 136 54 W Narrow
RLB4-35LX-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 11920 lm 124 96 W Aisle
RLB4-35LX-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 11566 lm 123 94 W Medium
RLB4-35LX-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 11836 lm 125 94 W Narrow
RLB4-35LXHE-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 12057 lm 129 94 W Aisle
RLB4-35LXHE-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 11858 lm 126 94 W Medium
RLB4-35LXHE-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 12181 lm 130 94 W Narrow
RLB4-40LH-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 8011 lm 125 64 W Aisle
RLB4-40LH-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 7763 lm 123 63 W Medium
RLB4-40LH-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 7940 lm 126 63 W Narrow
RLB4-40LHHE-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 9053 lm 137 66 W Aisle
RLB4-40LHHE-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 8074 lm 135 60 W Medium
RLB4-40LHHE-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 8252 lm 138 60 W Narrow
RLB4-40LL-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 4102 lm 126 32 W Aisle
RLB4-40LL-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 4072 lm 124 33 W Medium
RLB4-40LL-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 4053 lm 125 32 W Narrow
RLB4-40LLHE-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 4070 lm 135 30 W Aisle
RLB4-40LLHE-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 4157 lm 135 31 W Medium
RLB4-40LLHE-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 4309 lm 140 31 W Narrow
RLB4-40LM-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 6030 lm 64 94 W Aisle
RLB4-40LM-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 5864 lm 115 51 W Medium
RLB4-40LM-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 6041 lm 118 51 W Narrow
RLB4-40LMHE-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 6030 lm 120 50 W Aisle
RLB4-40LMHE-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 6073 lm 134 45 W Medium
RLB4-40LMHE-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 6220 lm 138 45 W Narrow
RLB4-40LV-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 9959 lm 120 83 W Aisle
RLB4-40LV-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 9801 lm 118 83 W Medium
RLB4-40LV-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 10019 lm 122 82 W Narrow
RLB4-40LVHE-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 10186 lm 134 76 W Aisle
RLB4-40LVHE-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 10011 lm 131 76 W Medium
RLB4-40LVHE-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 7453 lm 138 54 W Narrow
RLB4-40LX-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 12072 lm 126 96 W Aisle
RLB4-40LX-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 11714 lm 124 94 W Medium
RLB4-40LX-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 11987 lm 127 94 W Narrow
RLB4-40LXHE-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 12211 lm 130 94 W Aisle
RLB4-40LXHE-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 12010 lm 128 94 W Medium
RLB4-40LXHE-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 12337 lm 131 94 W Narrow
RLB4-50LH-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 8275 lm 129 64 W Aisle
RLB4-50LH-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 7997 lm 126 63 W Medium
RLB4-50LH-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 8201 lm 130 63 W Narrow
RLB4-50LHHE-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 9351 lm 141 66 W Aisle
RLB4-50LHHE-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 8340 lm 139 60 W Medium
RLB4-50LHHE-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 8524 lm 143 60 W Narrow
RLB4-50LL-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 4237 lm 130 32 W Aisle
RLB4-50LL-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 4206 lm 128 33 W Medium
RLB4-50LL-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 4187 lm 133 33 W Narrow
RLB4-50LL-FAN-EDU(1)
IES file
Test Report
5000 °K 80 CRI 4337 lm 129 32 W Narrow
RLB4-50LLHE-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 4204 lm 139 30 W Aisle
RLB4-50LLHE-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 4313 lm 142 30 W Medium
RLB4-50LLHE-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 4308 lm 140 31 W Narrow
RLB4-50LM-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 6228 lm 67 94 W Aisle
RLB4-50LM-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 6058 lm 119 51 W Medium
RLB4-50LM-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 6241 lm 122 51 W Narrow
RLB4-50LMHE-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 6228 lm 124 50 W Aisle
RLB4-50LMHE-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 6274 lm 138 45 W Medium
RLB4-50LMHE-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 6425 lm 142 45 W Narrow
RLB4-50LV-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 10287 lm 124 83 W Aisle
RLB4-50LV-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 10125 lm 121 83 W Medium
RLB4-50LV-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 10349 lm 126 82 W Narrow
RLB4-50LVHE-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 10522 lm 138 76 W Aisle
RLB4-50LVHE-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 10341 lm 135 76 W Medium
RLB4-50LVHE-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 7699 lm 142 54 W Narrow
RLB4-50LX-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 12470 lm 130 96 W Aisle
RLB4-50LX-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 12100 lm 128 94 W Medium
RLB4-50LX-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 12382 lm 131 94 W Narrow
RLB4-50LXHE-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 12614 lm 135 94 W Aisle
RLB4-50LXHE-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 12406 lm 132 94 W Medium
RLB4-50LXHE-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 12744 lm 136 94 W Narrow
RLB8-30LH-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 15540 lm 121 129 W Aisle
RLB8-30LH-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 15059 lm 119 127 W Medium
RLB8-30LH-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 15402 lm 122 126 W Narrow
RLB8-30LHHE-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 17561 lm 132 133 W Aisle
RLB8-30LHHE-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 15663 lm 131 120 W Medium
RLB8-30LHHE-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 16008 lm 134 120 W Narrow
RLB8-30LL-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 7957 lm 122 65 W Aisle
RLB8-30LL-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 7898 lm 120 66 W Medium
RLB8-30LL-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 7863 lm 121 65 W Narrow
RLB8-30LLHE-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 7894 lm 131 60 W Aisle
RLB8-30LLHE-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 8114 lm 132 62 W Narrow
RLB8-30LM-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 11697 lm 62 187 W Aisle
RLB8-30LM-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 11376 lm 112 102 W Medium
RLB8-30LM-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 11719 lm 114 103 W Narrow
RLB8-30LMHE-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 11697 lm 116 101 W Aisle
RLB8-30LMHE-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 11781 lm 130 91 W Medium
RLB8-30LMHE-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 12066 lm 133 90 W Narrow
RLB8-30LV-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 19319 lm 116 166 W Aisle
RLB8-30LV-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 19013 lm 114 167 W Medium
RLB8-30LV-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 19435 lm 118 165 W Narrow
RLB8-30LVHE-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 19759 lm 130 152 W Aisle
RLB8-30LVHE-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 19419 lm 127 153 W Medium
RLB8-30LVHE-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 14457 lm 134 108 W Narrow
RLB8-30LX-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 23419 lm 122 192 W Aisle
RLB8-30LX-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 22724 lm 120 189 W Medium
RLB8-30LX-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 23253 lm 123 189 W Narrow
RLB8-30LXHE-FAA-EDU
IES file
Test Report
3000 °K 80 CRI 23689 lm 127 187 W Aisle
RLB8-30LXHE-FAM-EDU
IES file
Test Report
3000 °K 80 CRI 23297 lm 124 188 W Medium
RLB8-30LXHE-FAN-EDU
IES file
Test Report
3000 °K 80 CRI 23932 lm 127 188 W Narrow
RLB8-35LH-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 15820 lm 123 129 W Aisle
RLB8-35LH-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 15331 lm 121 127 W Medium
RLB8-35LH-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 15679 lm 124 126 W Narrow
RLB8-35LHHE-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 17877 lm 135 133 W Aisle
RLB8-35LHHE-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 15945 lm 133 120 W Medium
RLB8-35LHHE-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 16296 lm 136 120 W Narrow
RLB8-35LL-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 8100 lm 125 65 W Aisle
RLB8-35LL-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 8041 lm 123 66 W Medium
RLB8-35LL-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 8004 lm 124 65 W Narrow
RLB8-35LLHE-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 8036 lm 133 60 W Aisle
RLB8-35LLHE-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 8247 lm 136 61 W Medium
RLB8-35LLHE-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 8260 lm 134 62 W Narrow
RLB8-35LM-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 11907 lm 64 187 W Aisle
RLB8-35LM-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 11580 lm 114 102 W Medium
RLB8-35LM-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 11930 lm 116 103 W Narrow
RLB8-35LMHE-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 11907 lm 118 101 W Aisle
RLB8-35LMHE-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 11993 lm 132 91 W Medium
RLB8-35LMHE-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 12283 lm 136 90 W Narrow
RLB8-35LV-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 19666 lm 118 166 W Aisle
RLB8-35LV-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 19356 lm 116 167 W Medium
RLB8-35LV-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 19785 lm 120 165 W Narrow
RLB8-35LVHE-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 20115 lm 132 152 W Aisle
RLB8-35LVHE-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 19769 lm 129 153 W Medium
RLB8-35LVHE-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 14718 lm 136 108 W Narrow
RLB8-35LX-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 23840 lm 124 192 W Aisle
RLB8-35LX-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 23133 lm 123 189 W Medium
RLB8-35LX-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 23671 lm 125 189 W Narrow
RLB8-35LXHE-FAA-EDU
IES file
Test Report
3500 °K 80 CRI 24115 lm 129 187 W Aisle
RLB8-35LXHE-FAM-EDU
IES file
Test Report
3500 °K 80 CRI 23716 lm 126 188 W Medium
RLB8-35LXHE-FAN-EDU
IES file
Test Report
3500 °K 80 CRI 24363 lm 130 188 W Narrow
RLB8-40LH-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 16022 lm 125 129 W Aisle
RLB8-40LH-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 15526 lm 123 127 W Medium
RLB8-40LH-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 15879 lm 126 126 W Narrow
RLB8-40LHHE-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 18105 lm 137 133 W Aisle
RLB8-40LHHE-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 16148 lm 135 120 W Medium
RLB8-40LHHE-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 16504 lm 138 120 W Narrow
RLB8-40LL-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 8204 lm 126 65 W Aisle
RLB8-40LL-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 8143 lm 124 66 W Medium
RLB8-40LL-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 8107 lm 125 65 W Narrow
RLB8-40LLHE-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 8139 lm 135 60 W Aisle
RLB8-40LLHE-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 8314 lm 135 61 W Medium
RLB8-40LLHE-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 8365 lm 136 62 W Narrow
RLB8-40LM-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 12059 lm 64 187 W Aisle
RLB8-40LM-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 11728 lm 115 102 W Medium
RLB8-40LM-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 12083 lm 118 103 W Narrow
RLB8-40LMHE-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 12059 lm 120 101 W Aisle
RLB8-40LMHE-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 12147 lm 134 91 W Medium
RLB8-40LMHE-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 12440 lm 138 90 W Narrow
RLB8-40LV-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 19918 lm 120 166 W Aisle
RLB8-40LV-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 19603 lm 118 167 W Medium
RLB8-40LV-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 20037 lm 122 165 W Narrow
RLB8-40LVHE-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 20371 lm 134 152 W Aisle
RLB8-40LVHE-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 20021 lm 131 153 W Medium
RLB8-40LVHE-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 14906 lm 138 108 W Narrow
RLB8-40LX-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 24145 lm 126 192 W Aisle
RLB8-40LX-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 23428 lm 124 189 W Medium
RLB8-40LX-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 23973 lm 127 189 W Narrow
RLB8-40LXHE-FAA-EDU
IES file
Test Report
4000 °K 80 CRI 24423 lm 124 187 W Aisle
RLB8-40LXHE-FAM-EDU
IES file
Test Report
4000 °K 80 CRI 24019 lm 128 188 W Medium
RLB8-40LXHE-FAN-EDU
IES file
Test Report
4000 °K 80 CRI 24674 lm 131 188 W Narrow
RLB8-50LH-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 16551 lm 129 129 W Aisle
RLB8-50LH-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 15993 lm 126 127 W Medium
RLB8-50LH-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 16403 lm 130 126 W Narrow
RLB8-50LHHE-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 18702 lm 141 133 W Aisle
RLB8-50LHHE-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 16681 lm 139 120 W Medium
RLB8-50LHHE-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 17048 lm 143 120 W Narrow
RLB8-50LL-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 8474 lm 130 65 W Aisle
RLB8-50LL-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 8412 lm 128 66 W Medium
RLB8-50LL-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 8374 lm 129 65 W Narrow
RLB8-50LLHE-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 8407 lm 139 60 W Aisle
RLB8-50LLHE-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 8626 lm 142 61 W Medium
RLB8-50LLHE-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 8617 lm 140 62 W Narrow
RLB8-50LM-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 12457 lm 67 187 W Aisle
RLB8-50LM-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 12115 lm 119 102 W Medium
RLB8-50LM-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 12481 lm 122 103 W Narrow
RLB8-50LMHE-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 12457 lm 124 101 W Aisle
RLB8-50LMHE-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 12547 lm 138 91 W Medium
RLB8-50LMHE-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 12850 lm 142 90 W Narrow
RLB8-50LV-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 20574 lm 124 166 W Aisle
RLB8-50LV-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 20249 lm 121 167 W Medium
RLB8-50LV-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 20698 lm 126 165 W Narrow
RLB8-50LVHE-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 21043 lm 138 152 W Aisle
RLB8-50LVHE-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 20681 lm 135 153 W Medium
RLB8-50LVHE-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 15397 lm 142 108 W Narrow
RLB8-50LX-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 24941 lm 130 192 W Aisle
RLB8-50LX-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 24201 lm 128 189 W Medium
RLB8-50LX-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 24764 lm 131 189 W Narrow
RLB8-50LXHE-FAA-EDU
IES file
Test Report
5000 °K 80 CRI 25228 lm 135 187 W Aisle
RLB8-50LXHE-FAM-EDU
IES file
Test Report
5000 °K 80 CRI 24811 lm 132 188 W Medium
RLB8-50LXHE-FAN-EDU
IES file
Test Report
5000 °K 80 CRI 25488 lm 136 188 W Narrow