text.skipToContent text.skipToNavigation

JT8

by Columbia Lighting 

The JT8 lens troffer offers a standard flush steel door that can be hinged from either side. This dedicated T8 troffer has hemmed edges and a reinforced housing. Light leaks are eliminated with a mechanical light trap. Recessed, surface and cable mount options make the JT8 a truly versatile lighting product.

  • Optimized for T8 lamps
  • Recessed, surface or cable mount
  • Flush steel door (standard) hinges from either side for maximum flexibility
  • Mitered corners standard
  • Hemmed edges on 2x4 for contractor-friendly handling
  • Mechanical light trap prevents light leak without foam gasketing
  • Integral T-bar clips (2x4 only)
  • Housing reinforced with embossments
  • Painted parts are treated with a five stage phosphate bonding process and finished with a backed white enamel
  • UL listed 1598, cUL or CSA. Damp Location standard

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Chicago Plenum Yes
Color White
Construction Material - Main Steel
Environmental Conditions Damp Location
Lamp Type
  • T8
  • 40TT
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
  • cUL
Mounting Type
  • Recessed
  • Surface
Number of Lamps
  • 2
  • 3
  • 4
Type Troffers
Warranty Length 1 Year Warranty

Certifications and Compliance

Industry Standard(s)
  • CSA
  • cUL
  • UL 1598 Damp Location

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
JT822-232U6G-FSA12
IES file
3500 °K 80 CRI 5500 lm 95 58 W Ambient
JT824-232G-FSA12
IES file
3500 °K 80 CRI 5800 lm 97 60 W Ambient
JT824-332G-FSA12
IES file
3500 °K 80 CRI 8700 lm 104 84 W Ambient
JT824-432G-FSA12
IES file
3500 °K 80 CRI 11800 lm 106 111 W Ambient

Stocked Items

Catalog Number UPC Product Description
Catalog Number JT822-232U6G-FSA12-EU UPC 078531005603 Product Description Dedicated T8 Lensed Troffer 2x2, Number of Lamps: 2, U-Bent, 6 inch leg spacing T8: 32 watt fluoresent, Lamp Included: No, recessed grid ceiling, white flush steel door, Pat #12 Acrylic Lens, 2-light electronic instant start, 120-277 VAC. Check Inventory
Catalog Number JT824-232G-FSA12-EU UPC 078531005610 Product Description JT8, 2x4, Number of Lamps: 2, 4 foot, T8: linear fluorescent, Lamp Included: No, recessed grid ceiling, white flush steel door, Pat #12 Acrylic Lens, Electronic instant start, 120-277 VAC. Check Inventory
Catalog Number JT824-232G-FSA12-EU-FO841-C488-UFO3AW UPC 078531123505 Product Description JT8, 2x4, Number of Lamps: 2, 4 foot, T8: linear fluorescent, Lamp Included: Yes, recessed grid ceiling, white flush steel door, Pat #12 Acrylic Lens, Electronic instant start, 120-277 VAC. Check Inventory
Catalog Number JT824-332G-FSA12-3EU UPC 078531005627 Product Description JT8, 2x4, Number of Lamps: 3, 4 foot, T8: linear fluorescent, Lamp Included: No, recessed grid ceiling, white flush steel door, Pat #12 Acrylic Lens, 3-Light electronic instant start T8, 120-277 VAC. Check Inventory
Catalog Number JT824-332G-FSA12-3EU-F835-C388 UPC 078531124038 Product Description JT8, 2x4, Number of Lamps: 3, 4 foot, T8: linear fluorescent, Lamp Included: Yes, recessed grid ceiling, white flush steel door, Pat #12 Acrylic Lens, 3-Light electronic instant start T8, 120-277 VAC. Check Inventory
Catalog Number JT824-332G-FSA12-3EU-FO841-C388 UPC 078531123512 Product Description JT8, 2x4, Number of Lamps: 3, 4 foot, T8: linear fluorescent, Lamp Included: Yes, recessed grid ceiling, white flush steel door, Pat #12 Acrylic Lens, 3-Light electronic instant start T8, 120-277 VAC. Check Inventory
Catalog Number JT824-332G-FSA12-3EU-FO841-C488-UFO3AW UPC 078531123529 Product Description JT8, 2x4, Number of Lamps: 3, 4 foot, T8: linear fluorescent, Lamp Included: Yes, recessed grid ceiling, white flush steel door, Pat #12 Acrylic Lens, 3-Light electronic instant start T8, 120-277 VAC. Check Inventory
Catalog Number JT824-332SM-FSA12-3EU UPC 078531121105 Product Description JT8, 2x4, Number of Lamps: 3, 4 foot, T8: linear fluorescent, Lamp Included: No, surface mount, white flush steel door, Pat #12 Acrylic Lens, 3-Light electronic instant start T8, 120-277 VAC. Check Inventory
Catalog Number JT824-432G-FSA12-4EU UPC 078531005641 Product Description JT8, 2x4, Number of Lamps: 3, 4 foot, T8: linear fluorescent, white flush steel door, Pat #12 Acrylic Lens, 4-Light electronic instant start T8, 120-277 VAC. Check Inventory
Catalog Number JT824-432G-FSA12-4EU-F841-C388 UPC 078531124090 Product Description JT8, 2x4, Number of Lamps: 4, 4 foot, T8: linear fluorescent, Lamp Included: Yes, recessed grid ceiling, white flush steel door, Pat #12 Acrylic Lens, 4-Light electronic instant start T8, 120-277 VAC. Check Inventory
Catalog Number JT824-432G-FSA12-EU-FO741-EL UPC Product Description JT8, 2' x 4', Number of Lamps: 4, 4', T8: 32, 30, 28 or 25 Watt, Recessed;Surface, Flush Steel, Pattern 12 Acrylic 0.100" Nominal (Std.), Electronic T8, Instant Start, 120-277 V, Options: Emergency Battery Pack Installed. Check Inventory