text.skipToContent text.skipToNavigation

STE

by Columbia Lighting 

STE is a recessed indirect luminaire in a class of its own offering high efficiency in an architectural deep fixture design. Stratus® E-Series provides exceptional aesthetics and delivers uniform, comfortable illumination to a wide array of lighting applications.

  • Completely recessed housing and light basket
  • One, two, or three lamp cross sections
  • Available for linear or compact fluorescent lamps
  • T8, T5, T5HO, 40TT or 50TT
  • Plastic end caps support the light basket and act as a light seal
  • Perforated basket and high transmission overlay provide improved optical efficiency plus lamp obscuration
  • Optimized coating process and unique paint formulation provide exceptional reflectivity in a matte finish for a soft visual image and balanced basket and reflector illumination
  • Optional dust guards for improved fixture maintenance
  • UL listed 1598, cUL or CSA. Damp Location standard

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Chicago Plenum Yes
Color White
Construction Material - Main Steel
Lamp Type
  • T5
  • T8
  • T5HO
  • TT
Light Source Fluorescent
Mounting Type
  • Recessed
  • Surface
Number of Lamps
  • 1
  • 2
  • 3
Type
  • Troffers
  • Architectural Indoor
Warranty Length 1 Year Warranty

Stocked Items

Catalog Number UPC Product Description
Catalog Number STE22-240TTG-MPO-EPTTU-C388 UPC 078531017477 Product Description STE, 2 FT x 2 FT, Number of Lamps: 2, 2 foot, twin-tube: 40 watt fluorescent, Grid Ceiling, Metal perforated shield with overlay, Electronic Twin Tube, 120-277 VAC. Check Inventory
Catalog Number STE24-232G-MPO-EU UPC 078531017385 Product Description 2 FT x 4 FT, Number of Lamps: 2, 4 foot, T8: 32 watt fluorescent, Lamp Included: No, Metal perforated shield with overlay, Electronic instant start T8, 120-277 VAC. Check Inventory
Catalog Number STE24-232G-MPO-EU-FO28835 UPC 078531022501 Product Description STE, 2 FT x 4 FT, Number of Lamps: 2, 4 foot, T8: 32 watt fluorescent, Grid Ceiling, Metal perforated shield with overlay, Electronic instant start T8, 120-277 VAC. Check Inventory
Catalog Number STE24-332G-MPO-3EPU UPC 078531017460 Product Description STE, 2 FT x 4 FT, Number of Lamps: 3, 4 foot, T8: 32 watt fluorescent, Grid Ceiling, Metal perforated shield with overlay, 3-Lamp Electronic T5HO, Instant or T8 Programmed Start, 120-277 VAC. Check Inventory
Catalog Number STE24-332G-MPO-3EU UPC 078531017378 Product Description 2 FT x 4 FT, Number of Lamps: 3, 4 foot, T8: 32 watt fluorescent, Lamp Included: No, Metal perforated shield with overlay, 3-Lamp Electronic T8, Instant Start, 120-277 VAC. Check Inventory
Catalog Number STE24-332G-MPO-EU UPC 078531017392 Product Description STE, 2 FT x 4 FT, Number of Lamps: 3, 4 foot, T8: 32 watt fluorescent, Grid Ceiling, Metal perforated shield with overlay, Electronic instant start T8, 120-277 VAC. Check Inventory