text.skipToContent text.skipToNavigation

ZPT

by Columbia Lighting 

A truly innovative luminaire, the ZPT fixture provides full distribution light with an aesthetic flair. The ideal solution for offices, schools, healthcare facilities and retail, the Zero Plenum® Troffer luminaire offers several different looks to suit every taste. The shallow profile and patent-pending telescoping housing simplifies installation—even in the most restricted spaces. ZPT is a high performance T5 luminaire that provides significant energy savings. Where a 3-lamp parabolic or lensed fixture uses 85W, ZPT uses two standard T5 lamps, reducing the power consumption to 64W. This reduction can be even more dramatic using the optional 60W .95 BF ballast or one of Columbia Lighting's dimming options.

  • Soft, uniform light distribution provides excellent vertical illumination free from harsh contrast
  • Employs T5 or T5HO technology for high efficiency and high performance
  • Housing depth of only 1-1/2" for a luminaire no taller than standard T-bar rails
  • Does not intrude into usable plenum space
  • Unique telescoping housing minimizes installation depth and simplifies installation
  • Multiple shielding options include linear prismatic lens,high impact acrylic baffle, or descending perforated metal diffuser
  • Three reflector options provide customized aesthetics
  • UL listed 1598, cUL or CSA. Damp Location standard

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Chicago Plenum Yes
Color White
Construction Material - Main Steel
Lamp Type
  • T5
  • T5HO
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
Mounting Type
  • Recessed
  • Surface
Number of Lamps 2
Type
  • Troffers
  • Architectural Indoor
Warranty Length 1 Year Warranty
createchange Yes