text.skipToContent text.skipToNavigation

Escalate

MultiPurpose Linear is a versatile linear solution that will fit seamlessly into countless applications. With continuous illumination, integrated controls, multiple lens options and single or row mounting, MultiPurpose Linear is adaptable to your environment.

Optics

Optical Performance

Wide and Narrow distribution options for open area and aisle applications.

 

Illumination

Illumination

Uninterrupted ribbon of light for single or row mount applications.

 

Illumination

Lens & End Cap Configurations

Curve for aesthetics, flat for common areas or no lens. Decorative injection molded ABS end caps optional; metal end caps standard.

 

Applications

Commercial

Commercial

 

Data Center

Data Center

 

Retail

Retail

 

Product Details

General

Application
  • Commercial Indoor
  • Retail
  • General Office
  • Industrial
  • Warehouse
Color
  • White
  • Matte Black
  • ZET Metallic Silver
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Occupancy & Daylight Sensor
Controls - Networked
  • NX Distributed Intelligence
  • NX Wireless
Dimming Protocol
  • 0-10V
  • Step Dimming
  • Dim-to-Dark
  • Lutron Hi-lume
  • Lutron 5-Series
Dimming Range 1%
Environmental Conditions Damp Location
Lamp Type LED Integrated
Light Source LED
Mounting Type
  • Continuous row mount
  • Surface
  • Cable
  • Stem
  • T-bar
  • Tong hanger
  • Chain hanger
New Products Yes
SpectraSync™ Color Tuning Tunable White
Technology LED
Type Commercial Linear
Warranty Length 5 Year Warranty

Dimensions

Width 2.56 in

Certifications and Compliance

Certified Listed
  • UL924 Standard
  • CSA
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • CSA (built to UL 1598 and 2108 standards)
  • UL924 (in use with specified battery pack)

Resources/Downloads

Test Documents

Image Galleries


Photometry

Photometry

IES Files
MPS2-30HL-CN-EDU
MPS2-30HL-CW-ED347
MPS2-30HL-CW-EDD
MPS2-30HL-CW-EDU
MPS2-30HL-CW-ESDU
MPS2-30HL-CW-LUT5U
MPS2-30HL-FW-EDU
MPS2-30LW-CN-EDU
MPS2-30LW-CW-EDU
MPS2-30LW-FW-EDU
MPS2-30LWHE-CW-EDU
MPS2-30ML-CN-EDU
MPS2-30ML-CW-EDU
MPS2-30ML-CW-ESDU
MPS2-30ML-FW-EDU
MPS2-30MW-CN-EDU
MPS2-30MW-CW-EDD
MPS2-30MW-CW-EDU
MPS2-30MW-CW-LUT5U
MPS2-30MW-FW-EDU
MPS2-30MWHE-CW-EDU
MPS2-30VW-CN-EDU
MPS2-30VW-CW-ED347
MPS2-30VW-CW-EDU
MPS2-30VW-FW-EDU
MPS2-35HL-CN-EDU
MPS2-35HL-CW-EDU
MPS2-35HL-FW-EDU
MPS2-35LW-CN-EDU
MPS2-35LW-CW-EDU
MPS2-35LWHE-FW-EDU
MPS2-35ML-CN-EDU
MPS2-35ML-CW-EDU
MPS2-35ML-FW-EDU
MPS2-35MW-CN-EDU
MPS2-35MW-CW-EDU
MPS2-35MW-FW-EDU
MPS2-35MWHE-FW-EDU
MPS2-35VW-CN-EDU
MPS2-35VW-CW-EDU
MPS2-35VW-FW-EDU
MPS2-40HL-CN-EDU
MPS2-40HL-CW-EDU
MPS2-40HL-FW-EDU
MPS2-40LW-CN-EDU
MPS2-40LW-FW-EDU
MPS2-40ML-CN-EDU
MPS2-40ML-CW-EDU
MPS2-40ML-FW-EDU
MPS2-40MW-CW-EDU
MPS2-40MW-FW-EDU
MPS2-40VW-CN-EDU
MPS2-40VW-CW-EDU
MPS2-40VW-FW-EDU
MPS2-50HL-CN-EDU
MPS2-50HL-CW-EDU
MPS2-50HL-FW-EDU
MPS2-50LW-CN-EDU
MPS2-50LW-CW-EDU
MPS2-50LW-FW-EDU
MPS2-50ML-CN-EDU
MPS2-50ML-CW-EDU
MPS2-50ML-FW-EDU
MPS2-50MW-CN-EDU
MPS2-50MW-CW-EDU
MPS2-50MW-FW-EDU
MPS2-50VW-CN-EDU
MPS2-50VW-CW-EDU
MPS2-50VW-FW-EDU
MPS2-930HL-CW-ED347
MPS2-930HL-CW-EDD
MPS2-930HL-CW-EDU
MPS2-930HL-CW-ESDU
MPS2-930HL-CW-LUT5U
MPS2-930LW-CW-EDU
MPS2-930ML-CW-EDU
MPS2-930ML-CW-ESDU
MPS2-930MW-CW-EDD
MPS2-930MW-CW-EDU
MPS2-930MW-CW-LUT5U
MPS2-930VW-CW-ED347
MPS2-930VW-CW-EDU
MPS4-30HL-CN-EDU
MPS4-30HL-CW-ED347
MPS4-30HL-CW-EDD
MPS4-30HL-CW-EDU
MPS4-30HL-CW-ESDU
MPS4-30HL-CW-LUT5U
MPS4-30HL-FW-EDU
MPS4-30HLHE-CW-EDU
MPS4-30HLHE-FW-EDU
MPS4-30LW-CN-EDU
MPS4-30LW-CW-EDU
MPS4-30LW-FW-EDU
MPS4-30LWHE-CW-EDU
MPS4-30LWHE-FW-EDU
MPS4-30ML-CN-EDU
MPS4-30ML-CW-EDU
MPS4-30ML-FW-EDU
MPS4-30MLHE-CW-EDU
MPS4-30MLHE-FW-EDU
MPS4-30MW-CN-EDU
MPS4-30MW-CW-EDU
MPS4-30MW-CW-ESDU
MPS4-30MW-FW-EDU
MPS4-30MWHE-CW-EDU
MPS4-30MWHE-FW-EDU
MPS4-30VL-CN-EDU
MPS4-30VL-CW-EDU
MPS4-30VL-FW-EDU
MPS4-30VW-CN-EDU
MPS4-30VW-CW-ED347
MPS4-30VW-CW-EDU
MPS4-30VW-FW-EDU
MPS4-30VWHE-CW-EDU
MPS4-30VWHE-FW-EDU
MPS4-30XL-CN-EDU
MPS4-30XL-CW-EDU
MPS4-30XL-FW-EDU
MPS4-30XW-CN-EDU
MPS4-30XW-CW-ED347
MPS4-30XW-CW-EDD
MPS4-30XW-CW-EDU
MPS4-30XW-CW-LUT5U
MPS4-30XW-FW-EDU
MPS4-30XWHE-CW-EDU
MPS4-30XWHE-FW-EDU
MPS4-35HL-CN-EDU
MPS4-35HL-CW-EDU
MPS4-35HL-FW-EDU
MPS4-35LW-CN-EDU
MPS4-35LW-CW-EDU
MPS4-35LW-FW-EDU
MPS4-35ML-CN-EDU
MPS4-35ML-CW-EDU
MPS4-35ML-FW-EDU
MPS4-35MLHE-FW-EDU
MPS4-35MW-CN-EDU
MPS4-35MW-CW-EDU
MPS4-35MW-FW-EDU
MPS4-35MWHE-FW-EDU
MPS4-35VL-CN-EDU
MPS4-35VL-CW-EDU
MPS4-35VL-FW-EDU
MPS4-35VW-CN-EDU
MPS4-35VW-CW-EDU
MPS4-35VW-FW-EDU
MPS4-35VWHE-FW-EDU
MPS4-35XL-CN-EDU
MPS4-35XL-CW-EDU
MPS4-35XL-FW-EDU
MPS4-35XW-CN-EDU
MPS4-35XW-CW-EDU
MPS4-35XW-FW-EDU
MPS4-40HL-CN-EDU
MPS4-40HL-CW-EDU
MPS4-40HL-FW-EDU
MPS4-40LW-CN-EDU
MPS4-40LW-CW-EDU
MPS4-40LW-FW-EDU
MPS4-40ML-CN-EDU
MPS4-40ML-CW-EDU
MPS4-40ML-FW-EDU
MPS4-40MW-CN-EDU
MPS4-40MW-CW-EDU
MPS4-40MW-FW-EDU
MPS4-40VL-CN-EDU
MPS4-40VL-CW-EDU
MPS4-40VL-FW-EDU
MPS4-40VW-CN-EDU
MPS4-40VW-CW-EDU
MPS4-40VW-FW-EDU
MPS4-40XL-CN-EDU
MPS4-40XL-CW-EDU
MPS4-40XL-FW-EDU
MPS4-40XW-CN-EDU
MPS4-40XW-CW-EDU
MPS4-40XW-FW-EDU
MPS4-50HL-CN-EDU
MPS4-50HL-CW-EDU
MPS4-50HL-FW-EDU
MPS4-50LW-CN-EDU
MPS4-50LW-CW-EDU
MPS4-50LW-FW-EDU
MPS4-50ML-CN-EDU
MPS4-50ML-CW-EDU
MPS4-50ML-FW-EDU
MPS4-50MW-CN-EDU
MPS4-50MW-CW-EDU
MPS4-50MW-FW-EDU
MPS4-50VL-CN-EDU
MPS4-50VL-CW-EDU
MPS4-50VL-FW-EDU
MPS4-50VW-CN-EDU
MPS4-50VW-CW-EDU
MPS4-50VW-FW-EDU
MPS4-50XL-CN-EDU
MPS4-50XL-CW-EDU
MPS4-50XL-FW-EDU
MPS4-50XW-CN-EDU
MPS4-50XW-CW-EDU
MPS4-50XW-FW-EDU
MPS4-930HL-CW-ED347
MPS4-930HL-CW-EDD
MPS4-930HL-CW-EDU
MPS4-930HL-CW-ESDU
MPS4-930HL-CW-LUT5U
MPS4-930LW-CW-EDU
MPS4-930ML-CW-EDU
MPS4-930MW-CW-EDU
MPS4-930MW-CW-ESDU
MPS4-930VL-CW-EDU
MPS4-930VW-CW-ED347
MPS4-930VW-CW-EDU
MPS4-930XL-CW-EDU
MPS4-930XW-CW-ED347
MPS4-930XW-CW-EDD
MPS4-930XW-CW-EDU
MPS4-930XW-CW-LUT5U

Stocked Items

Catalog Number UPC Product Description
Catalog Number MPS4-35ML-CW-EDU UPC 078531138714 Product Description LED 4' Linear, Curve Wide lens, 3500K, 4556 Lumens, 0-10V Dimming Driver Check Inventory
Catalog Number MPS4-40ML-CW-EDU UPC 078531138721 Product Description LED 4' Linear, Curve Wide lens, 4000K, 4614 Lumens, 0-10V Dimming Driver Check Inventory
Catalog Number MPS4-50ML-CW-EDU UPC 078531138738 Product Description LED 4' Linear, Curve Wide lens, 5000K, 4766 Lumens, 0-10V Dimming Driver Check Inventory
Catalog Number MPS8-40ML-CW-EDU UPC 078531138745 Product Description LED 8' Linear, Curve Wide lens, 4000K, 9227 Lumens, 0-10V Dimming Driver Check Inventory
Catalog Number MPS8-50ML-CW-EDU UPC 078531138752 Product Description LED 8' Linear, Curve Wide lens, 5000K, 9532 Lumens, 0-10V Dimming Driver Check Inventory