- Products
- Lighting & Controls
- Industrial Lighting
- Enclosed & Gasketed
- CVT Linear Vaportite
Item Added to Your Cart!
CVT Linear Vaportite
by Columbia Lighting
CVT Linear Vaportite
by Columbia Lighting
The CVT is a highly efficient narrow linear vaportite luminaire. The sealed 4' housing is rated IP65 and IP66 for use in a variety of damp and wet locations. The CVT has Switchable Lumen technology, allowing you to choose between 7000, 5800, or 4500 lumens in the field while maintaining an efficacy of up to 160 lumesn per watt.
- Switchable Lumen technology: 7000/5800/4500 lumens
- 4000K or 5000K
- 0-10V dimming to 10%
- Up to 160 lm/w
- -40°C to 40°C ambient
- IP65/66 rated
- Durable polycarbonate housing, lens, and latches
- Long-life LEDs with a lifetime of L70 at 72,000hrs
- DLC® (DesignLights Consortium) Premium Qualified - see www.designlights.org
Product Details
General
Application |
|
Category General | Indoor Lighting |
Color | Gray |
Color Rendering Index (CRI) | 80 CRI |
Color Temperature |
|
Construction Material - Main | Polycarbonate |
Dimming Protocol | 0-10V |
Dimming Range | 10%-100% |
Environmental Conditions | Wet Location |
Ingress Protection | IP65/66 |
Light Source | LED |
Listings |
|
Lumen Range | 4500-7000 lm |
Material - Housing | Polycarbonate |
Max Ambient Temperature | Up to 40 °C |
Min Ambient Temperature | Down to -40 °C |
Mounting Type |
|
New Products | Yes |
Product Category | Enclosed & Gasketed |
Size | 4' |
SwitchableTechnology | Switchable Lumen |
Type | Industrial Linear; Enclosed and Gasketed |
Warranty Length | 5 year warranty |
Electrical Ratings
Lumens Per Watt | 152-160 |
Wattage | 29-48 W |
Certifications and Compliance
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DLC Designation | DLC® (DesignLights Consortium) Premium Qualified - see www.designlights.org |
Energy Efficient | Yes |
Industry Standard(s) |
|
Ratings |
|
Resources/Downloads
Specifications
Literature
Sell Sheets
Videos
Columbia Lighting's CVT (Vaportite)
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
CVT4-LS40_at_4500lm
IES fileTest Report |
4000 °K | 80 CRI | 4662 lm | 160 | 29 W | Ambient |
![]() |
CVT4-LS40_at_5800lm
IES fileTest Report |
4000 °K | 80 CRI | 5947 lm | 158 | 38 W | Ambient |
![]() |
CVT4-LS40_at_7000lm
IES fileTest Report |
4000 °K | 80 CRI | 7364 lm | 155 | 48 W | Ambient |
![]() |
CVT4-LS50_at_4500lm
IES fileTest Report |
5000 °K | 80 CRI | 4615 lm | 158 | 29 W | Ambient |
![]() |
CVT4-LS50_at_5800lm
IES fileTest Report |
5000 °K | 80 CRI | 5905 lm | 154 | 38 W | Ambient |
![]() |
CVT4-LS50_at_7000lm
IES fileTest Report |
5000 °K | 80 CRI | 7322 lm | 152 | 48 W | Ambient |
![]() |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number CVT4-LS40 | UPC 840141400242 | Product Description CVT Linear Vaportite with Switchable Lumen technology | Check Inventory |
Catalog Number CVT4-LS50 | UPC 840141400259 | Product Description CVT Linear Vaportite with Switchable Lumen technology | Check Inventory |