text.skipToContent text.skipToNavigation

LXEW

by Columbia Lighting 

LXEW Wide-Body Enclosed and Gasketed is as practical as it is flexible with high efficacy LED for low maintenance and energy savings.

  • High efficacy LED in choice of lumen packages and colors
  • Long-life, 60,000 hour LEDs at L80 (projected over 100,000 hours) for reduced life cycle maintenance costs
  • Available in narrow or wide distribution
  • IP65, IP66, and IP67 rated
  • 1500 PSI High Pressure Hose down rating
  • Fiberglass housing with F1 weatherability rating, standard
  • Gasket is non-porous to ensure seal
  • Impact modified acrylic lenses
  • Lens selections includes clear, frosted, or clear polycarbonate
  • Lens firmly secured with tamper resistance ready latches
  • Lens is tethered and gear tray hinges for ease of maintenance
  • Stainless steel latching and mounting straps optional
  • Removable gear tray electrical access
  • V-Hook mounting brackets included standard
  • UL Sanitation certified to NSF standards
  • Standard ambient -40°C to 50°C
  • IK10 rated when ordered with polycarbonate lens
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty

Product Details

General

Application
  • Extreme Environment
  • WWTP
  • WTP
  • Food Processing
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Dimming Protocol 0-10V
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • UL Sanitation
  • CSA
Max Ambient Temperature Up to 50 °C
Min Ambient Temperature Down to -40 °C
Mounting Type
  • Surface
  • Suspended
Type
  • Industrial Linear
  • Enclosed and Gasketed
Warranty Length 5 Year Warranty
createchange Yes

Electrical Ratings

Lumens Per Watt 125-149
Wattage Range 91-328

Certifications and Compliance

Certified Listed Food Processing UL Sanitation
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • CSA
  • cUL
  • UL Sanitation certified per NSF standards
Ratings
  • IP65
  • IP66
  • IP67

Resources/Downloads

Test Documents

ULD Files

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LXEW4-30H-CAN-EU
IES file
Test Report
3000 °K 80 CRI 20257 lm 117 173 W Wide
LXEW4-30H-CAW-EU
IES file
Test Report
3000 °K 80 CRI 20714 lm 119 174 W Wide
LXEW4-30H-CPN-EU
IES file
Test Report
3000 °K 80 CRI 20051 lm 116 173 W Wide
LXEW4-30H-CPW-EU
IES file
Test Report
3000 °K 80 CRI 20531 lm 118 174 W Wide
LXEW4-30H-FAN-EU
IES file
Test Report
3000 °K 80 CRI 20053 lm 113 178 W Wide
LXEW4-30H-FAW-EU
IES file
Test Report
3000 °K 80 CRI 20433 lm 118 173 W Wide
LXEW4-30HV-CAW-EU
IES file
Test Report
3000 °K 80 CRI 23805 lm 126 188 W Wide
LXEW4-30HV-CPW-EU
IES file
Test Report
3000 °K 80 CRI 23608 lm 125 188 W Wide
LXEW4-30HV-FAW-EU
IES file
Test Report
3000 °K 80 CRI 23489 lm 125 188 W Wide
LXEW4-30L-CAN-EU
IES file
Test Report
3000 °K 80 CRI 11238 lm 123 91 W Wide
LXEW4-30L-CAW-EU
IES file
Test Report
3000 °K 80 CRI 11596 lm 127 91 W Wide
LXEW4-30L-CPN-EU
IES file
Test Report
3000 °K 80 CRI 11079 lm 121 91 W Wide
LXEW4-30L-CPW-EU
IES file
Test Report
3000 °K 80 CRI 11455 lm 126 91 W Wide
LXEW4-30L-FAN-EU
IES file
Test Report
3000 °K 80 CRI 11101 lm 122 91 W Wide
LXEW4-30L-FAW-EU
IES file
Test Report
3000 °K 80 CRI 11399 lm 125 91 W Wide
LXEW4-30M-CAN-EU
IES file
Test Report
3000 °K 80 CRI 15085 lm 124 121 W Wide
LXEW4-30M-CAW-EU
IES file
Test Report
3000 °K 80 CRI 15349 lm 126 122 W Wide
LXEW4-30M-CPW-EU
IES file
Test Report
3000 °K 80 CRI 15286 lm 125 122 W Wide
LXEW4-30M-FAW-EU
IES file
Test Report
3000 °K 80 CRI 15242 lm 125 122 W Wide
LXEW4-30MH-CAN-EU
IES file
Test Report
3000 °K 80 CRI 16771 lm 122 137 W Wide
LXEW4-30MH-CAW-EU
IES file
Test Report
3000 °K 80 CRI 17344 lm 126 138 W Wide
LXEW4-30MH-CPN-EU
IES file
Test Report
3000 °K 80 CRI 16580 lm 121 137 W Wide
LXEW4-30MH-CPW-EU
IES file
Test Report
3000 °K 80 CRI 17101 lm 125 137 W Wide
LXEW4-30MH-FAN-EU
IES file
Test Report
3000 °K 80 CRI 16843 lm 123 137 W Wide
LXEW4-30MH-FAW-EU
IES file
Test Report
3000 °K 80 CRI 17008 lm 124 137 W Wide
LXEW4-30V-CAN-EU
IES file
Test Report
3000 °K 80 CRI 29317 lm 114 258 W Wide
LXEW4-30V-CAW-EU
IES file
Test Report
3000 °K 80 CRI 30214 lm 116 260 W Wide
LXEW4-30V-CPN-EU
IES file
Test Report
3000 °K 80 CRI 29040 lm 112 259 W Wide
LXEW4-30V-CPW-EU
IES file
Test Report
3000 °K 80 CRI 30051 lm 116 259 W Wide
LXEW4-30V-FAN-EU
IES file
Test Report
3000 °K 80 CRI 29114 lm 112 259 W Wide
LXEW4-30V-FAW-EU
IES file
Test Report
3000 °K 80 CRI 29811 lm 115 259 W Wide
LXEW4-30X-CAW-EU
IES file
Test Report
3000 °K 80 CRI 35357 lm 108 328 W Wide
LXEW4-30X-CPW-EU
IES file
Test Report
3000 °K 80 CRI 35443 lm 108 328 W Wide
LXEW4-30X-FAN-EU
IES file
Test Report
3000 °K 80 CRI 34635 lm 105 329 W Wide
LXEW4-30X-FAW-EU
IES file
Test Report
3000 °K 80 CRI 35172 lm 107 328 W Wide
LXEW4-35H-CAN-EU
IES file
Test Report
3500 °K 80 CRI 20948 lm 121 173 W Wide
LXEW4-35H-CAW-EU
IES file
Test Report
3500 °K 80 CRI 21421 lm 123 174 W Wide
LXEW4-35H-CPN-EU
IES file
Test Report
3500 °K 80 CRI 20736 lm 120 173 W Wide
LXEW4-35H-CPW-EU
IES file
Test Report
3500 °K 80 CRI 21232 lm 122 174 W Wide
LXEW4-35H-FAN-EU
IES file
Test Report
3500 °K 80 CRI 20738 lm 116 178 W Wide
LXEW4-35H-FAW-EU
IES file
Test Report
3500 °K 80 CRI 21130 lm 122 173 W Wide
LXEW4-35HV-CAW-EU
IES file
Test Report
3500 °K 80 CRI 24617 lm 131 188 W Wide
LXEW4-35HV-CPW-EU
IES file
Test Report
3500 °K 80 CRI 24414 lm 130 188 W Wide
LXEW4-35HV-FAW-EU
IES file
Test Report
3500 °K 80 CRI 24290 lm 129 188 W Wide
LXEW4-35L-CAN-EU
IES file
Test Report
3500 °K 80 CRI 11622 lm 127 91 W Wide
LXEW4-35L-CAW-EU
IES file
Test Report
3500 °K 80 CRI 11992 lm 131 91 W Wide
LXEW4-35L-CPN-EU
IES file
Test Report
3500 °K 80 CRI 11457 lm 126 91 W Wide
LXEW4-35L-CPW-EU
IES file
Test Report
3500 °K 80 CRI 11846 lm 130 91 W Wide
LXEW4-35L-FAN-EU
IES file
Test Report
3500 °K 80 CRI 11480 lm 126 91 W Wide
LXEW4-35L-FAW-EU
IES file
Test Report
3500 °K 80 CRI 11788 lm 129 91 W Wide
LXEW4-35M-CAN-EU
IES file
Test Report
3500 °K 80 CRI 15600 lm 128 121 W Wide
LXEW4-35M-CAW-EU
IES file
Test Report
3500 °K 80 CRI 15873 lm 130 122 W Wide
LXEW4-35M-CPW-EU
IES file
Test Report
3500 °K 80 CRI 15807 lm 130 122 W Wide
LXEW4-35M-FAW-EU
IES file
Test Report
3500 °K 80 CRI 15762 lm 129 122 W Wide
LXEW4-35MH-CAN-EU
IES file
Test Report
3500 °K 80 CRI 17343 lm 126 137 W Wide
LXEW4-35MH-CAW-EU
IES file
Test Report
3500 °K 80 CRI 17936 lm 130 138 W Wide
LXEW4-35MH-CPN-EU
IES file
Test Report
3500 °K 80 CRI 17146 lm 125 137 W Wide
LXEW4-35MH-CPW-EU
IES file
Test Report
3500 °K 80 CRI 17684 lm 129 137 W Wide
LXEW4-35MH-FAN-EU
IES file
Test Report
3500 °K 80 CRI 17418 lm 127 137 W Wide
LXEW4-35MH-FAW-EU
IES file
Test Report
3500 °K 80 CRI 17589 lm 128 137 W Wide
LXEW4-35V-CAN-EU
IES file
Test Report
3500 °K 80 CRI 30318 lm 117 258 W Wide
LXEW4-35V-CAW-EU
IES file
Test Report
3500 °K 80 CRI 31245 lm 120 260 W Wide
LXEW4-35V-CPW-EU
IES file
Test Report
3500 °K 80 CRI 31077 lm 120 259 W Wide
LXEW4-35V-FAN-EU
IES file
Test Report
3500 °K 80 CRI 30107 lm 116 259 W Wide
LXEW4-35V-FAW-EU
IES file
Test Report
3500 °K 80 CRI 30828 lm 119 259 W Wide
LXEW4-35X-CAW-EU
IES file
Test Report
3500 °K 80 CRI 36563 lm 112 328 W Wide
LXEW4-35X-CPW-EU
IES file
Test Report
3500 °K 80 CRI 36652 lm 112 328 W Wide
LXEW4-35X-FAN-EU
IES file
Test Report
3500 °K 80 CRI 35816 lm 109 329 W Wide
LXEW4-35X-FAW-EU
IES file
Test Report
3500 °K 80 CRI 36372 lm 111 328 W Wide
LXEW4-40H-CAN-EU
IES file
Test Report
4000 °K 80 CRI 21262 lm 123 173 W Wide
LXEW4-40H-CAW-EU
IES file
Test Report
4000 °K 80 CRI 21742 lm 125 174 W Wide
LXEW4-40H-CPN-EU
IES file
Test Report
4000 °K 80 CRI 21047 lm 121 173 W Wide
LXEW4-40H-CPW-EU
IES file
Test Report
4000 °K 80 CRI 21550 lm 124 174 W Wide
LXEW4-40H-FAN-EU
IES file
Test Report
4000 °K 80 CRI 21049 lm 118 178 W Wide
LXEW4-40H-FAW-EU
IES file
Test Report
4000 °K 80 CRI 21447 lm 124 173 W Wide
LXEW4-40H-FAW-EU
IES file
Test Report
4000 °K 80 CRI 20433 lm 118 173 W Wide
LXEW4-40HV-CAW-EU
IES file
Test Report
4000 °K 80 CRI 24986 lm 133 188 W Wide
LXEW4-40HV-CPW-EU
IES file
Test Report
4000 °K 80 CRI 24780 lm 132 188 W Wide
LXEW4-40HV-FAW-EU
IES file
Test Report
4000 °K 80 CRI 24655 lm 131 188 W Wide
LXEW4-40L-CAN-EU
IES file
Test Report
4000 °K 80 CRI 11796 lm 129 91 W Wide
LXEW4-40L-CAW-EU
IES file
Test Report
4000 °K 80 CRI 12172 lm 133 91 W Wide
LXEW4-40L-CPN-EU
IES file
Test Report
4000 °K 80 CRI 11628 lm 128 91 W Wide
LXEW4-40L-CPW-EU
IES file
Test Report
4000 °K 80 CRI 12024 lm 132 91 W Wide
LXEW4-40L-FAN-EU
IES file
Test Report
4000 °K 80 CRI 11652 lm 128 91 W Wide
LXEW4-40L-FAW-EU
IES file
Test Report
4000 °K 80 CRI 11965 lm 131 91 W Wide
LXEW4-40M-CAN-EU
IES file
Test Report
4000 °K 80 CRI 15834 lm 130 121 W Wide
LXEW4-40M-CAW-EU
IES file
Test Report
4000 °K 80 CRI 16111 lm 132 122 W Wide
LXEW4-40M-CPW-EU
IES file
Test Report
4000 °K 80 CRI 16044 lm 132 122 W Wide
LXEW4-40M-FAW-EU
IES file
Test Report
4000 °K 80 CRI 15998 lm 131 122 W Wide
LXEW4-40MH-CAN-EU
IES file
Test Report
4000 °K 80 CRI 17603 lm 128 137 W Wide
LXEW4-40MH-CAW-EU
IES file
Test Report
4000 °K 80 CRI 18205 lm 132 138 W Wide
LXEW4-40MH-CPN-EU
IES file
Test Report
4000 °K 80 CRI 17403 lm 127 137 W Wide
LXEW4-40MH-CPW-EU
IES file
Test Report
4000 °K 80 CRI 17950 lm 131 137 W Wide
LXEW4-40MH-FAN-EU
IES file
Test Report
4000 °K 80 CRI 17679 lm 129 137 W Wide
LXEW4-40MH-FAW-EU
IES file
Test Report
4000 °K 80 CRI 17852 lm 130 137 W Wide
LXEW4-40V-CAN-EU
IES file
Test Report
4000 °K 80 CRI 30773 lm 119 258 W Wide
LXEW4-40V-CAW-EU
IES file
Test Report
4000 °K 80 CRI 31714 lm 122 260 W Wide
LXEW4-40V-CPN-EU
IES file
Test Report
4000 °K 80 CRI 30482 lm 118 259 W Wide
LXEW4-40V-CPW-EU
IES file
Test Report
4000 °K 80 CRI 31543 lm 122 259 W Wide
LXEW4-40V-FAN-EU
IES file
Test Report
4000 °K 80 CRI 30559 lm 118 259 W Wide
LXEW4-40V-FAW-EU
IES file
Test Report
4000 °K 80 CRI 31290 lm 121 259 W Wide
LXEW4-40X-CAW-EU
IES file
Test Report
4000 °K 80 CRI 37112 lm 113 328 W Wide
LXEW4-40X-CPW-EU
IES file
Test Report
4000 °K 80 CRI 37202 lm 113 328 W Wide
LXEW4-40X-FAN-EU
IES file
Test Report
4000 °K 80 CRI 36354 lm 110 329 W Wide
LXEW4-40X-FAW-EU
IES file
Test Report
4000 °K 80 CRI 36918 lm 113 328 W Wide
LXEW4-50H-CAN-EU
IES file
Test Report
5000 °K 80 CRI 21828 lm 126 173 W Wide
LXEW4-50H-CAW-EU
IES file
Test Report
5000 °K 80 CRI 22321 lm 129 174 W Wide
LXEW4-50H-CPN-EU
IES file
Test Report
5000 °K 80 CRI 21607 lm 125 173 W Wide
LXEW4-50H-CPW-EU
IES file
Test Report
5000 °K 80 CRI 22124 lm 127 174 W Wide
LXEW4-50H-FAN-EU
IES file
Test Report
5000 °K 80 CRI 21609 lm 121 178 W Wide
LXEW4-50H-FAW-EU
IES file
Test Report
5000 °K 80 CRI 22018 lm 127 173 W Wide
LXEW4-50HV-CAW-EU
IES file
Test Report
5000 °K 80 CRI 25651 lm 136 188 W Wide
LXEW4-50HV-CPW-EU
IES file
Test Report
5000 °K 80 CRI 25439 lm 135 188 W Wide
LXEW4-50HV-FAW-EU
IES file
Test Report
5000 °K 80 CRI 25311 lm 134 188 W Wide
LXEW4-50L-CAN-EU
IES file
Test Report
5000 °K 80 CRI 12110 lm 133 91 W Wide
LXEW4-50L-CAW-EU
IES file
Test Report
5000 °K 80 CRI 12495 lm 137 91 W Wide
LXEW4-50L-CPN-EU
IES file
Test Report
5000 °K 80 CRI 11938 lm 131 91 W Wide
LXEW4-50L-CPW-EU
IES file
Test Report
5000 °K 80 CRI 12344 lm 135 91 W Wide
LXEW4-50L-FAN-EU
IES file
Test Report
5000 °K 80 CRI 11962 lm 131 91 W Wide
LXEW4-50L-FAW-EU
IES file
Test Report
5000 °K 80 CRI 12283 lm 135 91 W Wide
LXEW4-50M-CAN-EU
IES file
Test Report
5000 °K 80 CRI 16255 lm 134 121 W Wide
LXEW4-50M-CAW-EU
IES file
Test Report
5000 °K 80 CRI 16539 lm 136 122 W Wide
LXEW4-50M-CPW-EU
IES file
Test Report
5000 °K 80 CRI 16471 lm 135 122 W Wide
LXEW4-50M-FAW-EU
IES file
Test Report
5000 °K 80 CRI 16424 lm 135 122 W Wide
LXEW4-50MH-CAN-EU
IES file
Test Report
5000 °K 80 CRI 18072 lm 132 137 W Wide
LXEW4-50MH-CAW-EU
IES file
Test Report
5000 °K 80 CRI 18689 lm 136 138 W Wide
LXEW4-50MH-CPN-EU
IES file
Test Report
5000 °K 80 CRI 17866 lm 130 137 W Wide
LXEW4-50MH-CPW-EU
IES file
Test Report
5000 °K 80 CRI 18427 lm 134 137 W Wide
LXEW4-50MH-FAN-EU
IES file
Test Report
5000 °K 80 CRI 18149 lm 132 137 W Wide
LXEW4-50MH-FAW-EU
IES file
Test Report
5000 °K 80 CRI 18327 lm 133 137 W Wide
LXEW4-50V-CAN-EU
IES file
Test Report
5000 °K 80 CRI 31591 lm 122 258 W Wide
LXEW4-50V-CAW-EU
IES file
Test Report
5000 °K 80 CRI 32557 lm 125 260 W Wide
LXEW4-50V-CPN-EU
IES file
Test Report
5000 °K 80 CRI 31293 lm 121 259 W Wide
LXEW4-50V-CPW-EU
IES file
Test Report
5000 °K 80 CRI 32382 lm 125 259 W Wide
LXEW4-50V-FAN-EU
IES file
Test Report
5000 °K 80 CRI 31372 lm 121 259 W Wide
LXEW4-50V-FAW-EU
IES file
Test Report
5000 °K 80 CRI 32123 lm 124 259 W Wide
LXEW4-50X-CAW-EU
IES file
Test Report
5000 °K 80 CRI 38099 lm 116 328 W Wide
LXEW4-50X-CPW-EU
IES file
Test Report
5000 °K 80 CRI 38191 lm 116 328 W Wide
LXEW4-50X-FAN-EU
IES file
Test Report
5000 °K 80 CRI 37321 lm 113 329 W Wide
LXEW4-50X-FAW-EU
IES file
Test Report
5000 °K 80 CRI 37900 lm 116 328 W Wide