text.skipToContent text.skipToNavigation

Escalate™ Stairwell Luminaire

by Columbia Lighting 

Escalate™ is an attractive solution to safely and intelligently light your stairwells. Occupancy controlled dimming gives light when you need it, but dims to save energy when the space is unoccupied. Since Escalate offers two lens options and three lengths, you can easily configure Escalate to blend with your space. Additionally, Escalate's continuous light ensures a clean, modern look in your stairwells and access areas.

  • Long life 60,000 hour LEDs at L80 for reduced maintenance
  • Superior color consistency within a 3-step MacAdam ellipse and greater than 80 CRI
  • Available in 2', 4' or 8' lengths
  • Optional integral emergency battery pack
  • Heavy die-formed steel channel with 100% acrylic formed diffuser
  • Modular replaceable LED boards and driver accessible for future maintenance or upgrades
  • Surface mount, wall mount
  • NX Distributed Intelligence™ provides options for standalone and networked integrated sensor with wired or wireless connectivity for NX system deployments
  • Occupancy controlled dimming of the LEDs increases energy savings while maintaining base light levels in stairwells at all times (see Occupancy Sensor section below)
  • SpectraSAFE™ option is a scalable, cloud-enabled and lighting-based wireless video security solution for interior commercial and industrial applications
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty

Product Details

General

Application
  • Stairwell
  • Utility
  • Corridor
Color White
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Controls - Integral Sensors (Non-Networked) Occupancy & Daylight Sensor
Controls - Networked
  • NX Distributed Intelligence
  • NX Wireless
Dimming Protocol 0-10V
Environmental Conditions Damp Location
Lamp Type LED Integrated
Light Source LED
Mounting Type Surface
New Products Yes
Technology SpectraSAFE™
Type Commercial Linear
Warranty Length 5 Year Warranty

Dimensions

Width 2.81 in

Certifications and Compliance

Certified Listed
  • CSA certified to UL 924 standards
  • CSA
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
Industry Standard(s) CSA (built to UL 1598 and 2108 standards)

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
ESL2-30LW-FAW-EDU
IES file
Test Report
3000 °K 80 CRI 2402 lm 118 20 W Wide
ESL2-30ML-FAW-EDU
IES file
Test Report
3000 °K 80 CRI 3392 lm 117 29 W Wide
ESL2-30MW-FAW-EDU
IES file
Test Report
3000 °K 80 CRI 2163 lm 119 18 W Wide
ESL2-30VW-FAW-ED347
IES file
Test Report
3000 °K 80 CRI 1632 lm 116 14 W Wide
ESL2-30VW-FAW-EDU
IES file
Test Report
3000 °K 80 CRI 1631 lm 118 14 W Wide
ESL2-35LW-FAW-EDU
IES file
Test Report
3500 °K 80 CRI 2444 lm 120 20 W Wide
ESL2-35ML-FAW-EDU
IES file
Test Report
3500 °K 80 CRI 3453 lm 119 29 W Wide
ESL2-35MW-FAW-EDU
IES file
Test Report
3500 °K 80 CRI 2201 lm 121 18 W Wide
ESL2-35VW-FAW-EDU
IES file
Test Report
3500 °K 80 CRI 1660 lm 120 14 W Wide
ESL2-40ML-FAW-EDU
IES file
Test Report
4000 °K 80 CRI 3497 lm 121 29 W Wide
ESL2-40MW-FAW-EDU
IES file
Test Report
4000 °K 80 CRI 2229 lm 122 18 W Wide
ESL2-40VW-FAW-EDU
IES file
Test Report
4000 °K 80 CRI 1681 lm 122 14 W Wide
ESL2-50LW-FAW-EDU
IES file
Test Report
5000 °K 80 CRI 2558 lm 125 20 W Wide
ESL2-50ML-FAW-EDU
IES file
Test Report
5000 °K 80 CRI 3612 lm 125 29 W Wide
ESL2-50MW-FAW-EDU
IES file
Test Report
5000 °K 80 CRI 2303 lm 127 18 W Wide
ESL2-50VW-FAW-EDU
IES file
Test Report
5000 °K 80 CRI 1736 lm 126 14 W Wide
ESL4-30HL-FAW-ED347
IES file
Test Report
3000 °K 80 CRI 5615 lm 119 47 W Wide
ESL4-30HL-FAW-EDU
IES file
Test Report
3000 °K 80 CRI 5659 lm 114 50 W Wide
ESL4-30LW-FAW-EDU
IES file
Test Report
3000 °K 80 CRI 3974 lm 116 34 W Wide
ESL4-30ML-FAW-EDU
IES file
Test Report
3000 °K 80 CRI 4477 lm 112 40 W Wide
ESL4-30MW-FAW-EDU
IES file
Test Report
3000 °K 80 CRI 3592 lm 118 30 W Wide
ESL4-30VW-FAW-ED347
IES file
Test Report
3000 °K 80 CRI 3101 lm 118 26 W Wide
ESL4-30VW-FAW-EDU
IES file
Test Report
3000 °K 80 CRI 3222 lm 121 27 W Wide
ESL4-35HL-FAW-EDU
IES file
Test Report
3500 °K 80 CRI 5760 lm 116 50 W Wide
ESL4-35LW-FAW-EDU
IES file
Test Report
3500 °K 80 CRI 4045 lm 118 34 W Wide
ESL4-35ML-FAW-EDU
IES file
Test Report
3500 °K 80 CRI 4557 lm 114 40 W Wide
ESL4-35MW-FAW-EDU
IES file
Test Report
3500 °K 80 CRI 3656 lm 120 30 W Wide
ESL4-35VW-FAW-EDU
IES file
Test Report
3500 °K 80 CRI 3280 lm 123 27 W Wide
ESL4-40HL-FAW-EDU
IES file
Test Report
4000 °K 80 CRI 5834 lm 118 50 W Wide
ESL4-40LW-FAW-EDU
IES file
Test Report
4000 °K 80 CRI 4096 lm 119 34 W Wide
ESL4-40ML-FAW-EDU
IES file
Test Report
4000 °K 80 CRI 4615 lm 115 40 W Wide
ESL4-40MW-FAW-EDU
IES file
Test Report
4000 °K 80 CRI 3703 lm 122 30 W Wide
ESL4-40VW-FAW-EDU
IES file
Test Report
4000 °K 80 CRI 3322 lm 124 27 W Wide
ESL4-50HL-FAW-EDU
IES file
Test Report
5000 °K 80 CRI 6027 lm 122 50 W Wide
ESL4-50LW-FAW-EDU
IES file
Test Report
5000 °K 80 CRI 4233 lm 123 34 W Wide
ESL4-50ML-FAW-EDU
IES file
Test Report
5000 °K 80 CRI 4769 lm 119 40 W Wide
ESL4-50MW-FAW-EDU
IES file
Test Report
5000 °K 80 CRI 3826 lm 126 30 W Wide
ESL4-50VW-FAW-EDU
IES file
Test Report
5000 °K 80 CRI 3432 lm 129 27 W Wide

Stocked Items

Catalog Number UPC Product Description
Catalog Number ESL4-35LWHE-FAW-EDU-ELL14-NXOS UPC Product Description Escalate Stairwell Luminaire, Size Type: 4 ft, Color Rendering Index (CRI): 80 CRI, Color Temperature: 3500 K, Light Output: 3,962 lm, Lens Type: Frosted Acrylic, Light Distribution: Wide, Driver type: 0-10V Dimming, Voltage Rating: 120-277 V, Options: Emergency Battery Pack - 10 W, NX OMNI, PIR Occupancy Sensor, Dimming Daylight Harvesting, Standard. Check Inventory
Catalog Number ESL4-35LWHE-FAW-EDU-NXOS UPC 078531140700 Product Description Escalate Stairwell Luminaire, Size Type: 4 ft, Color Rendering Index (CRI): 80 CRI, Color Temperature: 3500 K, Light Output: 3,962 lm, Lens Type: Frosted Acrylic, Light Distribution: Wide, Driver type: 0-10V Dimming, Voltage Rating: 120-277 V, Options: NX OMNI, PIR Occupancy Sensor, Dimming Daylight Harvesting, Standard. Check Inventory
Catalog Number ESL4-40HL-FAW-EDU-NXOS UPC 785988043682 Product Description Escalate™ Stairwell Luminaire, Size Type: 4 ft, Color Rendering Index (CRI): 80 CRI, Color Temperature: 4000 K, Light Output: 5,833 lm, Lens Type: Frosted Acrylic, Light Distribution: Wide, Driver type: 0-10V Dimming, Voltage Rating: 120-277 V, Options: NX OMNI, PIR Occupancy Sensor, Dimming Daylight Harvesting, Standard. Check Inventory