- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Surface
- LBIL Bi-Level Luminaire
Item Added to Your Cart!
LBIL Bi-Level Luminaire
By Columbia Lighting
LBIL Bi-Level Luminaire
By Columbia Lighting
LBIL maximizes energy savings in these spaces by intelligently managing illumination levels to avoid wasted watts. LBIL features an integral occupancy sensor. In areas where constant illumination is required or desired for safety and security, LBIL can be configured to operate at 50% when the area is unoccupied, and 100% when the area is occupied. LBIL can also be configured to either switch itself off when no occupant is present (E driver) or to dim when daylight is present (optional).
- Energy saving luminaire with integrated occupancy controls
- Long-life 50,000 hour LEDs at L70 for reduced maintenance
- Choice of two lumen packages
- Occupancy controlled dimming of the LEDs increases energy savings while maintaining base light levels in stairwells at all times.
- Tool-less access to ballast for ease of maintenance
- Can be surface mounted, wall mounted, or suspended
- Fail safe operation switches light level to 100% if sensor is damaged
- Optional battery backup available for emergency egress applications
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
- 5 year warranty (terms and conditions apply)
Product Details
General
Application |
|
Construction Material - Main | Steel |
Dimming Protocol |
|
Dimming Range |
|
Environmental Conditions | Conditioned |
Light Source | LED |
Listings |
|
Material - Housing | Steel |
Mounting Type | Surface |
Type |
|
Warranty Length | 5 Year Warranty |
createchange | Yes |
Certifications and Compliance
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Energy Efficient | Yes |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Brochures
Sell Sheets
Test Documents
Please wait, preparing to download your file.
Photometry (20)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LBIL-2-30LW-EU
|
3000 °K | 80 CRI | 3026 lm | 112 | 27 W | Ambient | |
LBIL-2-30MW-EU
|
3000 °K | 80 CRI | 1973 lm | 111 | 18 W | Ambient | |
LBIL-2-30VW-EU
|
3000 °K | 80 CRI | 1654 lm | 114 | 15 W | Ambient | |
LBIL-2-35LW-EU
|
3500 °K | 80 CRI | 3081 lm | 115 | 27 W | Ambient | |
LBIL-2-35MW-EU
|
3500 °K | 80 CRI | 2008 lm | 113 | 18 W | Ambient | |
LBIL-2-35VW-EU
|
3500 °K | 80 CRI | 1684 lm | 116 | 15 W | Ambient | |
LBIL-2-40LW-EU
|
4000 °K | 80 CRI | 3120 lm | 116 | 27 W | Ambient | |
LBIL-2-40MW-EU
|
4000 °K | 80 CRI | 2034 lm | 114 | 18 W | Ambient | |
LBIL-2-40VW-EU
|
4000 °K | 80 CRI | 1706 lm | 118 | 15 W | Ambient | |
LBIL-2-50LW-EU
|
5000 °K | 80 CRI | 3223 lm | 120 | 27 W | Ambient | |
LBIL-2-50MW-EU
|
5000 °K | 80 CRI | 2101 lm | 118 | 18 W | Ambient | |
LBIL-2-50VW-EU
|
5000 °K | 80 CRI | 1762 lm | 122 | 15 W | Ambient | |
LBIL-4-30LW-EU
|
3000 °K | 80 CRI | 2959 lm | 124 | 24 W | Ambient | |
LBIL-4-30ML-EU
|
3000 °K | 80 CRI | 4997 lm | 118 | 42 W | Ambient | |
LBIL-4-35LW-EU
|
3500 °K | 80 CRI | 3012 lm | 127 | 24 W | Ambient | |
LBIL-4-35ML-EU
|
3500 °K | 80 CRI | 5087 lm | 121 | 42 W | Ambient | |
LBIL-4-40LW-EU
|
4000 °K | 80 CRI | 3051 lm | 128 | 24 W | Ambient | |
LBIL-4-40ML-EU
|
4000 °K | 80 CRI | 5152 lm | 122 | 42 W | Ambient | |
LBIL-4-50LW-EU
|
5000 °K | 80 CRI | 3151 lm | 132 | 24 W | Ambient | |
LBIL-4-50ML-EU
|
5000 °K | 80 CRI | 5322 lm | 126 | 42 W | Ambient |
Please wait, preparing to download your file.