- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Wall Mount
- SCU SpectraClean™ 254 Linear Wall
Item Added to Your Cart!
SCU SpectraClean™ 254 Linear Wall
by Columbia Lighting
SCU SpectraClean™ 254 Linear Wall
by Columbia Lighting
SCU SpectraClean™ 254 Germicidal UV 4' Wall is a linear luminaire for upper air disinfection for architectural and commercial applications. UVC only systems operate independently of the lighting system and are suitable for applications where periodic disinfection is needed between times of use.
- High germicidal effectiveness for rapid disinfection of common airborne pathogens
- Stainless steel construction with UV resistant optics
- Traditional luminaire installation methods for easy integration into lighting systems
Product Details
General
Application |
|
Application - For Use On | Upper Air Disinfection |
Lamp Included | Yes |
Max Ambient Temperature | 25 °C |
Min Ambient Temperature | -25 °C |
Mounting Type | Wall Mount |
New Products | Yes |
Product Category | Germicidal UV Lighting |
Style | Wall Mount |
Technology | SpectraClean™ 254 |
Type | Wall Mount |
Warranty Length | See HLI Standard Warranty for additional information |
Certifications and Compliance
Certified Listed | UL 1598 Annex L |
Resources/Downloads
Specifications
Please wait, preparing to download your file.