text.skipToContent text.skipToNavigation

Wall3™ Wall Bracket

By Columbia Lighting 
By Columbia Lighting
Wall3™ wall bracket (W3B) is a multi-functional linear wall solution available in four sizes with end-to-end illumination, optional integrated controls, tamper-resistant and wet location options. The Wall3 design allows for seamless integration into numerous applications such as building entrances, exits, hallways, corridors, restrooms, mechanical / electrical rooms, data centers and correctional facilities.
  • Two piece design allows for easy installation
  • Long life 60,000 hour LEDs at L80 for reduced maintenance
  • Superior color consistency within a 3-step MacAdam ellipse and greater than 80 CRI
  • Surface mount or wall mount
  • Available in 1', 2', 3', and 4' lengths
  • Optional integral emergency battery pack
  • Standard or Tamper-resistant option
  • Modular replaceable LED boards and driver accessible for future maintenance or upgrades
  • Optional SpectraSync™ offers two modes of Tunable White solutions and integrates seamlessly into a variety of control systems
  • NX Distributed Intelligence™ provides options for standalone and networked integrated sensor with wired or wireless connectivity for NX system deployments
  • SpectraSAFE™ option is a scalable, cloud-enabled and lighting-based wireless video security solution for interior commercial and industrial applications
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty

Product Details

General

Application
  • Commercial Indoor
  • Retail
  • General Office
  • Municipality
  • Education
  • Building Entrances and Exits
  • Hallways
  • Corridors
  • Restrooms
  • Mechanical / Electrical Rooms
  • Data Centers
  • Correctional Facilities
Category General Wall Brackets
Color
  • White
  • Matte Black
  • ZET Metallic Silver
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Occupancy & Daylight Sensor
Controls - Networked
  • NX Distributed Intelligence
  • NX Wireless
Dimming Protocol
  • 0-10V
  • Step Dimming
  • Dim-to-Dark
  • Lutron Hi-lume
Dimming Range 1%
Environmental Conditions
  • Damp Location
  • Wet Location (option)
Lamp Type LED Integrated
Light Source LED
Material - Housing Aluminum
Max Ambient Temperature 40 °C
Min Ambient Temperature -20 °C
Mounting Type
  • Surface
  • Wall
New Products Yes
Product Category Wall Bracket
Size 1', 2', 3', 4'
SpectraSync™ Color Tuning Tunable White
Technology SpectraSAFE™
Type Commercial Wall Bracket
Warranty Length 5 Year Warranty

Dimensions

Width 4.77 in

Electrical Ratings

Lumens Per Watt 108-148.9

Certifications and Compliance

Certified Listed
  • CSA certified to UL 924 standards
  • UL 1598 Damp Location
  • Tamper-resistant IK10 impact rated
  • IP65 Wet Location option
Certified Listed Location Damp Location, Wet Location
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Columbia Lighting Wall3 Wall Bracket

Columbia Lighting Wall3 Tamper Resistant Wall Bracket

Photometry (71)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
W3B1-30LW-SFA-EDU
3000 °K 80 CRI 1996 lm 115 17 W Ambient
W3B1-30ML-SFA-EDU
3000 K 80 CRI 2430 lm 108 23 W Ambient
W3B1-30MW-SFA-EDU
3000 K 80 CRI 1497 lm 115 13 W Ambient
W3B1-30VW-SFA-EDU
3000 K 80 CRI 957 lm 115 8 W Ambient
W3B1-35LW-SFA-EDU
3500 K 80 CRI 2084 lm 118 18 W Ambient
W3B1-35ML-SFA-EDU
3500 K 80 CRI 2524 lm 114 22 W Ambient
W3B1-35MW-SFA-EDU
3500 K 80 CRI 1577 lm 124 13 W Ambient
W3B1-35VW-SFA-EDU
3500 K 80 CRI 1005 lm 117 9 W Ambient
W3B1-40LW-SFA-EDU
4000 K 80 CRI 2117 lm 120 18 W Ambient
W3B1-40ML-SFA-EDU
4000 K 80 CRI 2565 lm 116 22 W Ambient
W3B1-40MW-SFA-EDU
4000 K 80 CRI 1602 lm 126 13 W Ambient
W3B1-40VW-SFA-EDU
4000 K 80 CRI 1022 lm 119 9 W Ambient
W3B1-50LW-SFA-EDU
5000 K 80 CRI 2199 lm 124 18 W Ambient
W3B1-50ML-SFA-EDU
5000 K 80 CRI 2564 lm 116 22 W Ambient
W3B1-50MW-SFA-EDU
5000 K 80 CRI 1663 lm 130 13 W Ambient
W3B1-50VW-SFA-EDU
5000 K 80 CRI 1061 lm 124 9 W Ambient
W3B2-30LW-SFA-EDU
3000 K 80 CRI 2556 lm 125 21 W Ambient
W3B2-30MW-SFA-EDU
3000 K 80 CRI 1978 lm 124 16 W Ambient
W3B2-30VW-SFA-EDU
3000 K 80 CRI 1555 lm 129 12 W Ambient
W3B2-35LW-SFA-EDU
3500 K 80 CRI 2725 lm 133 21 W Ambient
W3B2-35ML-SFA-EDU
3500 K 80 CRI 3056 lm 130 24 W Ambient
W3B2-35MW-SFA-EDU
3500 K 80 CRI 2113 lm 134 16 W Ambient
W3B2-35VW-SFA-EDU
3500 K 80 CRI 1612 lm 135 12 W Ambient
W3B2-40LW-SFA-EDU
4000 K 80 CRI 2758 lm 135 21 W Ambient
W3B2-40ML-SFA-EDU
4000 K 80 CRI 3093 lm 131 24 W Ambient
W3B2-40MW-SFA-EDU
4000 K 80 CRI 2138 lm 135 16 W Ambient
W3B2-40VW-SFA-EDU
4000 K 80 CRI 1631 lm 137 12 W Ambient
W3B2-50LW-SFA-EDU
5000 K 80 CRI 2851 lm 139 21 W Ambient
W3B2-50ML-SFA -EDU
5000 K 80 CRI 3526 lm 135 26 W Ambient
W3B2-50MW-SFA-EDU
5000 K 80 CRI 2210 lm 140 16 W Ambient
W3B2-50VW-SFA-EDU
5000 K 80 CRI 1686 lm 142 12 W Ambient
W3B3-30HL-SFA-EDU
3000 K 80 CRI 4084 lm 130 31 W Ambient
W3B3-30LW-SFA-EDU
3000 K 80 CRI 3036 lm 135 22 W Ambient
W3B3-30ML-SFA-EDU
3000 K 80 CRI 3645 lm 135 27 W Ambient
W3B3-30MW-SFA-EDU
3000 K 80 CRI 2460 lm 135 18 W Ambient
W3B3-35HL-SFA-EDU
3500 K 80 CRI 4207 lm 134 31 W Ambient
W3B3-35LW-SFA-EDU
3500 K 80 CRI 3127 lm 139 22 W Ambient
W3B3-35ML-SFA-EDU
3500 K 80 CRI 3755 lm 139 27 W Ambient
W3B3-35MW-SFA-EDU
3500 K 80 CRI 2534 lm 139 18 W Ambient
W3B3-40HL-SFA-EDU
4000 K 80 CRI 4276 lm 136 31 W Ambient
W3B3-40LW-SFA-EDU
4000 K 80 CRI 3178 lm 142 22 W Ambient
W3B3-40ML-SFA-EDU
4000 K 80 CRI 3817 lm 141 27 W Ambient
W3B3-40MW-SFA-EDU
4000 K 80 CRI 2576 lm 142 18 W Ambient
W3B3-50HL-SFA-EDU
5000 K 80 CRI 4345 lm 138 32 W Ambient
W3B3-50LW-SFA-EDU
5000 K 80 CRI 3297 lm 147 22 W Ambient
W3B3-50ML-SFA-EDU
5000 K 80 CRI 3959 lm 146 27 W Ambient
W3B3-50MW-SFA-EDU
5000 K 80 CRI 2672 lm 147 18 W Ambient
W3B4-30HL-SFA-EDU
3000 K 80 CRI 5289 lm 128 41 W Ambient
W3B4-30LW-SFA-EDU
3000 K 80 CRI 4173 lm 139 30 W Ambient
W3B4-30ML-SFA-EDU
3000 K 80 CRI 4768 lm 138 35 W Ambient
W3B4-30MW-SFA-EDU
3000 K 80 CRI 3523 lm 139 25 W Ambient
W3B4-30VW-SFA-EDU
3000 K 80 CRI 3171 lm 138 23 W Ambient
W3B4-30XW-SFA-EDU
3000 K 80 CRI 2598 lm 140 19 W Ambient
W3B4-35HL-SFA-EDU
3500 K 80 CRI 5416 lm 131 41 W Ambient
W3B4-35LW-SFA-EDU
3500 K 80 CRI 4277 lm 142 30 W Ambient
W3B4-35ML-SFA-EDU
3500 K 80 CRI 4887 lm 141 35 W Ambient
W3B4-35MW-SFA-EDU
3500 K 80 CRI 3611 lm 142 25 W Ambient
W3B4-35VW-SFA-EDU
3500 K 80 CRI 3441 lm 149 23 W Ambient
W3B4-35XW-SFA-EDU
3500 K 80 CRI 2779 lm 149 19 W Ambient
W3B4-40HL-SFA-EDU
4000 K 80 CRI 5510 lm 133 41 W Ambient
W3B4-40LW-SFA-EDU
4000 K 80 CRI 4348 lm 144 30 W Ambient
W3B4-40ML-SFA-EDU
4000 K 80 CRI 4968 lm 143 35 W Ambient
W3B4-40MW-SFA-EDU
4000 K 80 CRI 3671 lm 145 25 W Ambient
W3B4-40VW-SFA-EDU
4000 K 80 CRI 3304 lm 144 23 W Ambient
W3B4-40XW-SFA-EDU
4000 K 80 CRI 2707 lm 146 19 W Ambient
W3B4-50HL-SFA-EDU
5000 K 80 CRI 5510 lm 133 41 W Ambient
W3B4-50LW-SFA-EDU
5000 K 80 CRI 4348 lm 144 30 W Ambient
W3B4-50ML-SFA-EDU
5000 K 80 CRI 4968 lm 143 35 W Ambient
W3B4-50MW-SFA-EDU
5000 K 80 CRI 3671 lm 145 25 W Ambient
W3B4-50VW-SFA-EDU
5000 K 80 CRI 3304 lm 144 23 W Ambient
W3B4-50XW-SFA-EDU
5000 K 80 CRI 2707 lm 146 19 W Ambient