- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Wraparounds
- CRW Round Wrap
Item Added to Your Cart!
CRW Round Wrap
by Columbia Lighting
CRW Round Wrap
by Columbia Lighting
The CRW is a versatile LED round wrap with decorative end caps and features field Switchable Lumen & CCT technology.
- Switchable Lumen technology: 3900/4800/5500 lumens
- Switchable CCT technology: 3500/4000/5000K
- Up to 153 lumens per watt
- 80 CRI
- 0-10V dimming to 10%
- Universal voltage (120-277V)
- Acrylic lens for superior efficiency resistance to UV aging
- Magnetic endcaps to eliminate light leaks
- Full assembled for quick installation
Product Details
General
Application |
|
Category General | Wraps |
Color | White |
Color Rendering Index (CRI) | 80+ CRI |
Color Temperature |
|
Construction Material - Main | Steel housing and end caps |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Environmental Conditions | Damp Location |
Fixture Type | LED Round Wrap |
Light Source | LED |
Listings |
|
Material - Housing |
|
Max Ambient Temperature | 25 °C |
Min Ambient Temperature | -25 °C |
Mounting Type |
|
New Products | Yes |
Product Category | Wraps |
SwitchableTechnology | Switchable Lumen & CCT |
Technology | LED |
Type | Commercial Linear |
Warranty Length | 5 year warranty |
Electrical Ratings
Lumens Per Watt | 133-153 |
Wattage | 28-40 W |
Certifications and Compliance
Certified Listed Location | Damp Location Listed |
Energy Efficient | Yes |
Industry Standard(s) |
|
Resources/Downloads
Specifications
Literature
Sell Sheets
Videos
Columbia Lighting CRW Round Wrap
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
CRW4-LSCS_3500K_28W
IES fileTest Report |
3500 °K | 80 CRI | 3735 lm | 141 | 27 W | Ambient |
![]() |
CRW4-LSCS_3500K_34W
IES fileTest Report |
3500 °K | 80 CRI | 4567 lm | 137 | 33 W | Ambient |
![]() |
CRW4-LSCS_3500K_40W
IES fileTest Report |
3500 °K | 80 CRI | 5325 lm | 133 | 40 W | Ambient |
![]() |
CRW4-LSCS_4000K_28W
IES fileTest Report |
4000 °K | 80 CRI | 4010 lm | 160 | 26 W | Ambient |
![]() |
CRW4-LSCS_4000K_34W
IES fileTest Report |
4000 °K | 80 CRI | 5211 lm | 156 | 33 W | Ambient |
![]() |
CRW4-LSCS_4000K_40W
IES fileTest Report |
4000 °K | 80 CRI | 5877 lm | 149 | 39 W | Ambient |
![]() |
CRW4-LSCS_5000K_28W
IES fileTest Report |
5000 °K | 80 CRI | 3959 lm | 149 | 27 W | Ambient |
![]() |
CRW4-LSCS_5000K_34W
IES fileTest Report |
5000 °K | 80 CRI | 4841 lm | 145 | 33 W | Ambient |
![]() |
CRW4-LSCS_5000K_40W
IES fileTest Report |
5000 °K | 80 CRI | 5406 lm | 136 | 40 W | Ambient |
![]() |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number CRW4-LSCS | UPC 840141400228 | Product Description 4', Round Wrap, Switchable Lumen, Switchable CCT, LED, 3500/4000/5000 K, 80 CRI, Delivered Lumens: 3900/4800/5500 lm, Frosted acrylic lens, 0–10V Dimming, 120-277 V. | Check Inventory |