text.skipToContent text.skipToNavigation

CWP

by Columbia Lighting 

An efficient 4' LED wrap style fixture that provides an economical solution for exceptional light distribution in general areas.

  • 4,000 nominal lumens
  • Up to 124 lumens per watt
  • Choice of two color temperatures
  • 0-10V dimming, standard
  • Fully assembled for quick installation
  • Frosted acrylic lens
  • Wide range of applications
  • Universal voltage (120-277V)
  • 80+ CRI
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Color Temperature
  • 3500 K
  • 4000 K
Dimming Protocol 0-10V
Environmental Conditions Damp Location
Light Source LED
Listings UL 1598
Max Ambient Temperature 25 °C
Mounting Type
  • Surface
  • Wall
Type Wraparounds
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt 124

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes
Industry Standard(s) UL1598 Damp Location

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CWP4-4035
IES file
Test Report
3500 °K 80 CRI 4584 lm 124 37 W Ambient
CWP4-4040
IES file
Test Report
4000 °K 80 CRI 4584 lm 124 37 W Ambient

Stocked Items

Catalog Number UPC Product Description
Catalog Number CWP4-4035 UPC 078531127480 Product Description CWP LED wrap luminaire, 4 ft, Lens Type: frosted acrylic lens, 3500 K, 80+ CRI, 4,584 lm, 36.9 W, 0-10V dimming driver, 120-277 V. Check Inventory
Catalog Number CWP4-4040 UPC 078531127497 Product Description CWP LED wrap luminaire, 4 ft, Lens Type: frosted acrylic lens, 4000 K, 80+ CRI, 4,584 lm, 36.9 W, 0-10V dimming driver, 120-277 V. Check Inventory