text.skipToContent text.skipToNavigation

LAW

by Columbia Lighting 

The LAW LED Wraparound from Columbia Lighting has it all. Long life 60,000 LED at L80 virtually eliminates maintenance. It can be surface mounted or suspended and offers 2’ and 4’ sizes, choice of lumen packages and four color temperatures. This handy wrap is an excellent choice for hallways, closets, utility rooms, back-of-house locations and low ceiling areas. With DesignLights™ Consortium qualification, LAW meets many of the utility rebates available in the market.

  • Long life 60,000 hour LEDs at L80 for reduced maintenance
  • Choice of four LED color temperatures
  • 80+ CRI
  • 4' size offers three lumen packages
  • 2' size offers two lumen packages
  • Optional integral emergency battery pack
  • Heavy gauge steel housing, die embossed for maximum rigidity
  • White steel end plates
  • Diffuser features flat bottom and vertical sides
  • Interior overlay for smooth appearance without pixelation
  • Hinges from either side
  • LED boards and driver accessible for future maintenance or upgrades
  • Modular replaceability of LED components
  • Surface mount or stem suspended
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year warranty

Product Details

General

Application
  • Commercial Indoor
  • Hallway
  • Corridor
  • Utility
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Light Source LED
Listings
  • CSA
  • cUL
Material - Housing Steel
Mounting Type Surface
Type Wraparounds
Warranty Length 5 Year Warranty

Certifications and Compliance

Certified Listed CSA certified to UL 924 standards
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LAW2-30HL-EU
IES file
Test Report
3000 °K 80 CRI 3572 lm 112 32 W Ambient
LAW2-30LW-EU
IES file
Test Report
3000 °K 80 CRI 2557 lm 106 24 W Ambient
LAW2-30ML-EU
IES file
Test Report
3000 °K 80 CRI 3187 lm 113 28 W Ambient
LAW2-30VL-EU
IES file
Test Report
3000 °K 80 CRI 4347 lm 106 41 W Ambient
LAW2-35HL-EU
IES file
Test Report
3500 °K 80 CRI 3694 lm 115 32 W Ambient
LAW2-35LW-EU
IES file
Test Report
3500 °K 80 CRI 2644 lm 110 24 W Ambient
LAW2-35ML-EU
IES file
Test Report
3500 °K 80 CRI 3295 lm 118 28 W Ambient
LAW2-35VL-EU
IES file
Test Report
3500 °K 80 CRI 4495 lm 110 41 W Ambient
LAW2-40HL-EU
IES file
Test Report
4000 °K 80 CRI 3751 lm 117 32 W Ambient
LAW2-40LW-EU
IES file
4000 °K 80 CRI 2685 lm 112 24 W Ambient
LAW2-40ML-EU
IES file
Test Report
4000 °K 80 CRI 3346 lm 120 28 W Ambient
LAW2-40VL-EU
IES file
Test Report
4000 °K 80 CRI 4565 lm 111 41 W Ambient
LAW2-50HL-EU
IES file
Test Report
5000 °K 80 CRI 3851 lm 120 32 W Ambient
LAW2-50LW-EU
IES file
Test Report
5000 °K 80 CRI 2756 lm 115 24 W Ambient
LAW2-50ML-EU
IES file
Test Report
5000 °K 80 CRI 3435 lm 123 28 W Ambient
LAW2-50VL-EU
IES file
Test Report
5000 °K 80 CRI 4687 lm 114 41 W Ambient
LAW4-30HL-EU
IES file
Test Report
3000 °K 80 CRI 5442 lm 107 51 W Ambient
LAW4-30LW-EU
IES file
Test Report
3000 °K 80 CRI 4264 lm 114 37 W Ambient
LAW4-30ML-EU
IES file
Test Report
3000 °K 80 CRI 4747 lm 110 43 W Ambient
LAW4-30MW-EU
IES file
Test Report
3000 °K 80 CRI 3607 lm 116 31 W Ambient
LAW4-30VL-EU
IES file
Test Report
3000 °K 80 CRI 6737 lm 116 58 W Ambient
LAW4-30VW-EU
IES file
Test Report
3000 °K 80 CRI 3187 lm 118 27 W Ambient
LAW4-30XW-EU
IES file
Test Report
3000 °K 80 CRI 2292 lm 121 19 W Ambient
LAW4-35HL-EU
IES file
Test Report
3500 °K 80 CRI 5627 lm 110 51 W Ambient
LAW4-35LW-EU
IES file
Test Report
3500 °K 80 CRI 4409 lm 119 37 W Ambient
LAW4-35ML-EU
IES file
Test Report
3500 °K 80 CRI 4908 lm 114 43 W Ambient
LAW4-35MW-EU
IES file
Test Report
3500 °K 80 CRI 3729 lm 120 31 W Ambient
LAW4-35VL-EU
IES file
Test Report
3500 °K 80 CRI 6966 lm 120 58 W Ambient
LAW4-35VW-EU
IES file
Test Report
3500 °K 80 CRI 3295 lm 122 27 W Ambient
LAW4-35XW-EU
IES file
Test Report
3500 °K 80 CRI 2370 lm 125 19 W Ambient
LAW4-40HL-EU
IES file
4000 °K 80 CRI 5715 lm 112 51 W Ambient
LAW4-40LW-EU
IES file
Test Report
4000 °K 80 CRI 4477 lm 121 37 W Ambient
LAW4-40ML-EU
IES file
4000 °K 80 CRI 4984 lm 116 43 W Ambient
LAW4-40MW-EU
IES file
Test Report
4000 °K 80 CRI 3787 lm 122 31 W Ambient
LAW4-40VL-EU
IES file
Test Report
4000 °K 80 CRI 7075 lm 122 58 W Ambient
LAW4-40VW-EU
IES file
Test Report
4000 °K 80 CRI 3346 lm 124 27 W Ambient
LAW4-40XW-EU
IES file
Test Report
4000 °K 80 CRI 2407 lm 127 19 W Ambient
LAW4-50HL-EU
IES file
Test Report
5000 °K 80 CRI 5867 lm 115 51 W Ambient
LAW4-50LW-EU
IES file
Test Report
5000 °K 80 CRI 4597 lm 124 37 W Ambient
LAW4-50ML-EU
IES file
Test Report
5000 °K 80 CRI 5117 lm 119 43 W Ambient
LAW4-50MW-EU
IES file
Test Report
5000 °K 80 CRI 3888 lm 125 31 W Ambient
LAW4-50VL-EU
IES file
Test Report
5000 °K 80 CRI 7263 lm 125 58 W Ambient
LAW4-50VW-EU
IES file
Test Report
5000 °K 80 CRI 3436 lm 127 27 W Ambient
LAW4-50XW-EU
IES file
Test Report
5000 °K 80 CRI 2470 lm 130 19 W Ambient

Stocked Items

Catalog Number UPC Product Description
Catalog Number LAW4-35XW-EDU UPC 078531132019 Product Description LAW low profile LED wrap, 4 ft, Lens Type: 100% acrylic prismatic with interior overlay, 3500 K, 2,370 lm, 19 W, 0-10V Dimming, 120-277 V. Check Inventory
Catalog Number LAW4-40HL-EDU UPC 078531125233 Product Description LAW low profile LED wrap, 4 ft, Lens Type: 100% acrylic prismatic with interior overlay, 4000 K, 5,714 lm, 51 W, 0-10V Dimming, 120-277 V. Check Inventory