text.skipToContent text.skipToNavigation

LPT

by Columbia Lighting 

LPT is available in 4' or 8' lengths with lumen packages ranging from 2,700 to 19,200 nominal. This attractive product offers an alternative to open LED striplighting and can be mixed-and-matched with the LWC 10" wide wraparound if desired.

  • Matches LWC in appearance
  • Long life 50,000 hour LEDs at L80 for reduced maintenance
  • Choice of two LED color temperatures
  • Available in 4' and 8' lengths
  • Heavy gauge steel housing, die embossed for maximum rigidity
  • Diffuser features flat bottom and vertical sides
  • Injection molded ends sonically welded to prismatic lens extrusion
  • LED light engine accessible for future maintenance or upgrades
  • Modular replaceability
  • Surface mount or stem mount
  • QR code traceability
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • 5 year warranty

Product Details

General

Application Commercial Indoor
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • cUL
Mounting Type
  • Surface
  • Suspended
Type Wraparounds
Warranty Length 5 Year Warranty
createchange Yes

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LPT4-35HL-EDU
IES file
3500 °K 80 CRI 6383 lm 102 63 W Ambient
LPT4-35LW-EDU
IES file
3500 °K 80 CRI 2687 lm 106 25 W Ambient
LPT4-35ML-EDU
IES file
3500 °K 80 CRI 5061 lm 96 53 W Ambient
LPT4-35VL-EDU
IES file
3500 °K 80 CRI 9585 lm 91 105 W Ambient
LPT4-40HL-EDU
IES file
4000 °K 80 CRI 6510 lm 104 63 W Ambient
LPT4-50ML-EDU
IES file
Test Report
5000 °K 80 CRI 5332 lm 101 53 W Ambient
LPT4-50VL-EU
IES file
Test Report
5000 °K 80 CRI 10311 lm 98 105 W Ambient