text.skipToContent text.skipToNavigation

LRO

by Columbia Lighting 

This commercial grade LED lensed strip is available in 4' or 8' lengths, multiple lumen packages from 2,700 to 19,200 nominal, choice of LED color and an optional integral 1400 lumen battery pack. Use as a stand-alone strip or pair with the LAW LED wrap for a matching appearance.

  • LED technology in a lensed striplight
  • Matches LAW (LED) and AWN (fluorescent) in appearance
  • Long life 50,000 hour LEDs at L80 for reduced maintenance
  • Choice of four LED color temperatures
  • Available in 4' or 8' lengths
  • Choice of four lumen packages
  • Heavy gauge steel housing, die embossed for cooler operation and longer life
  • Clear prismatic diffuser with flat bottom and vertical sides
  • Hinges from either side
  • LED light engine accessible for future maintenance or upgrades
  • Modular replaceability
  • Surface mount or stem mount
  • QR code for traceability
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • 5 year warranty

Product Details

General

Application Commercial Indoor
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • cUL
Mounting Type
  • Surface
  • Suspended
Type Wraparounds
Warranty Length 5 Year Warranty
createchange Yes

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LRO4-35HL-EDU
IES file
3500 °K 80 CRI 6362 lm 102 62 W Ambient
LRO4-35LW-EDU
IES file
3500 °K 80 CRI 2683 lm 106 25 W Ambient
LRO4-35ML-EDU
IES file
3500 °K 80 CRI 5043 lm 96 53 W Ambient
LRO4-35VL-EDU
IES file
3500 °K 80 CRI 9583 lm 92 105 W Ambient
LRO4-40HL-EDU
IES file
4000 °K 80 CRI 6492 lm 104 63 W Ambient
LRO4-50ML-EDU
IES file
Test Report
5000 °K 80 CRI 5338 lm 101 53 W Ambient
LRO4-50VL-EDU
IES file
Test Report
5000 °K 80 CRI 10317 lm 98 105 W Ambient