text.skipToContent text.skipToNavigation

LWC

by Columbia Lighting 

LWC LED is a premium, 10" wide wraparound with injection molded glowing ends sonically welded to the attractive acrylic prismatic lens. The LWC offers 2' and 4' lengths, 3000, 3500, 4000 or 5,000 Kelvin LED colors, and 2,475 to 7,250 lumen output choices for surface or stem mounting.

  • Long life 60,000 hour LEDs at L80 for reduced maintenance
  • Choice of four LED color temperatures
  • 80+ CRI
  • Optional integral emergency battery pack
  • Superior color consistency within a 3-step MacAdam ellipse and greater than 80 CRI
  • Heavy gauge steel housing, die embossed for maximum rigidity
  • Injection molded ends sonically welded to prismatic lens extrusion
  • Clear prismatic diffuser with overlay features flat bottom and vertical sides
  • LED light engine accessible for future maintenance or upgrades
  • Modular replaceability
  • Surface mount or stem mount
  • QR code traceability
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year warranty (Terms and Conditions apply)

Product Details

General

Application Commercial Indoor
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • cUL
Mounting Type
  • Surface
  • Suspended
Type Wraparounds
Warranty Length 5 Year Warranty
createchange Yes

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • cUL
  • UL 1598
  • UL 2108

Resources/Downloads

Catalog Page