-
Login
- Login
- Our brands
-
Products
-
Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Savings Calculators
- Retrofit & Renovation: createchange
- LitePro DLX
- Search Utility Rebates
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
-
Login
- Login
- Our brands
-
Products
-
Products
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Savings Calculators
- Retrofit & Renovation: createchange
- LitePro DLX
- Search Utility Rebates
-
-
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
Item Added to Your Cart!
WC
by Columbia Lighting
WC
by Columbia Lighting
This specification grade wraparound has three length options and uses the latest in T8 and T5HO technology.
- Clear acrylic prismatic diffuser, flat bottom with vertical sides, and injection molded glow ends
- Two, three, or four-lamp cross sections
- Heavy gauge steel housing die embossed for maximum rigidity
- Heat sink embossments and levelling projections allow direct mounting of HPF fixtures on combustible low density cellulose fiberboard ceilings
- All metal parts are treated with a five stage phosphate bonding process and finished with a baked white enamel
- Hinges from either side
- UL listed 1598, cUL or CSA. Damp Location standard
Product Details
General
Application | Commercial Indoor |
Environmental Conditions | Damp Location |
Lamp Type |
|
Light Source | Fluorescent |
Listings |
|
Mounting Type | Surface |
Number of Lamps |
|
Type | Wraparounds |
Warranty Length | 1 Year Warranty |
Resources/Downloads
Specifications
Catalog Page
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number WC4-232-EU | UPC 078531006075 | Product Description WC, 4 ft, Number of Lamps: 2, Lamp Type: 4 foot, T8: 32 watt fluorescent, Lamp Included: No, Ballast Type: Electronic instant start T8, Voltage Rating: 120-277 VAC. | Check Inventory |