- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Wraps
- CNW Narrow Wrap
Item Added to Your Cart!
CNW Narrow Wrap
By Columbia Lighting
CNW Narrow Wrap
By Columbia Lighting
The CNW is an attractive, 4' narrow LED wrap with decorative end caps and a polished look that makes it suitable for many applications. It features a frosted acrylic lens and comes fully assembled for quick installation.
- Frosted acrylic lens
- Fully assembled for quick installation
- 116 lumens per watt
- 3500 lumens
- 4000K
- 80 CRI
- 0-10V dimming to 10%
- Universal voltage (120-277V)
Product Details
General
Application |
|
Color | White |
Color Rendering Index (CRI) | 80+ CRI |
Color Temperature | 4000 K |
Construction Material - Main | Steel housing and polycarbonate end caps |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Environmental Conditions | Damp Location |
Fixture Type | Wrap |
Light Source | LED |
Listings | ETL |
Material - Housing |
|
Max Ambient Temperature | 25 °C |
Min Ambient Temperature | -25 °C |
Mounting Type |
|
New Products | Yes |
Product Category | Wraps |
Technology | LED |
Type | Commercial Linear |
Warranty Length | 5 year warranty |
Electrical Ratings
Lumens Per Watt | 116 |
Wattage | 30 W |
Certifications and Compliance
Energy Efficient | Yes |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Literature
Sell Sheets
Videos
Columbia Lighting CNW Narrow Wrap
Installation/Instruction Manual (IOM)
Test Documents
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
CNW4-3540
|
4000 °K | 80 CRI | 3500 lm | 116 | 30 W | Ambient |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number CNW4-3540 | UPC 840141400235 | Product Description 4', Narrow Wrap, LED, 4000 K, 80 CRI, Delivered Lumens: 3507 lm, Frosted acrylic lens, 0–10V Dimming, 120-277 V, Wattage: 30 W. | Check Inventory |