- Careers
-
Resources
Technical DataCompanySupport
-
Resources
-
Resources
- Technical Data
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
- Support
- Marketing
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Resources
Technical DataCompanySupport
-
Resources
-
Resources
- Technical Data
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
- Support
- Marketing
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Wraps
- RLW Revalume™ Linear Wrap
Item Added to Your Cart!
RLW Revalume™ Linear Wrap
By Columbia Lighting
RLW Revalume™ Linear Wrap
By Columbia Lighting
Revalume™ Linear Wrap (RLW) provides a sleek, aesthetic, contemporary appearance while delivering advanced technology lighting solutions for a variety of applications. With continuous illumination, integrated controls and single or row mounting, Revalume Linear Wrap is flexible to your environment.
- LED Linear Wrap
- Long life 60,000 hour LEDs at L80 for reduced maintenance
- Six LED color choices and 80 CRI
- Available in 2', 4' and 8'
- Optional integral emergency battery pack
- Heavy gauge steel housing, die embossed for maximum rigidity
- Injection molded ABS material endcaps
- LED boards and driver accessible for future maintenance or upgrades
- Modular replaceability of LED components
- Surface mount, stem mount or cable mount
- Uninterrupted ribbon of light for single or row mount applications
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
- Optional SpectraSync™ offers three modes of tunable white solutions and integrates seamlessly into a variety of control systems
- NX Distributed Intelligence™ provides options for standalone and networked integrated sensor with wired or wireless connectivity for NX system deployments
- SpectraSAFE™ option is a scalable, cloud-enabled and lighting-based wireless video security solution for interior commercial and industrial applications
- Five year warranty
Product Details
General
Application |
|
Color | White |
Color Rendering Index (CRI) | 80 CRI |
Color Temperature |
|
Controls - Integral Sensors (Non-Networked) | Occupancy & Daylight Sensor |
Controls - Networked |
|
Dimming Protocol |
|
Dimming Range | 1% |
Environmental Conditions | Damp Location |
Light Source | LED |
Listings | CSA |
Mounting Type |
|
New Products | Yes |
SpectraSync™ Color Tuning | Tunable White |
Technology | SpectraSAFE™ |
Type | Commercial Linear |
Warranty Length | 5 year warranty. Terms and conditions apply. |
Dimensions
Width | 8.5 in |
Certifications and Compliance
Certified Listed |
|
Compliance |
|
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Energy Efficient | Yes |
Industry Standard(s) | CSA (built to UL 1598 and 2108 standards) |
Resources and Downloads
Installation/Instruction Manual (IOM)
Availability Documents
BIM
Videos
SpectraSAFE™ Overview
Please wait, preparing to download your file.
Photometry (80)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
RLW2-30HL-FAW-EDU
|
3000 °K | 80 CRI | 3373 lm | 115 | 29 W | Wide | |
RLW2-30LW-FAW-EDU
|
3000 °K | 80 CRI | 2520 lm | 111 | 23 W | Wide | |
RLW2-30ML-FAW-EDU
|
3000 °K | 80 CRI | 3248 lm | 119 | 27 W | Wide | |
RLW2-30MW-FAW-EDU
|
3000 °K | 80 CRI | 1963 lm | 113 | 17 W | Wide | |
RLW2-30VL-FAW-EDU
|
3000 °K | 80 CRI | 4180 lm | 112 | 37 W | Wide | |
RLW2-30VW-FAW-EDU
|
3000 °K | 80 CRI | 1514 lm | 116 | 13 W | Wide | |
RLW2-35HL-FAW-EDU
|
3500 °K | 80 CRI | 3447 lm | 118 | 29 W | Wide | |
RLW2-35LW-FAW-EDU
|
3500 °K | 80 CRI | 2567 lm | 113 | 23 W | Wide | |
RLW2-35ML-FAW-EDU
|
3500 °K | 80 CRI | 3308 lm | 121 | 27 W | Wide | |
RLW2-35MW-FAW-EDU
|
3500 °K | 80 CRI | 2614 lm | 150 | 17 W | Wide | |
RLW2-35VL-FAW-EDU
|
3500 °K | 80 CRI | 4258 lm | 114 | 37 W | Wide | |
RLW2-35VW-FAW-EDU
|
3500 °K | 80 CRI | 1542 lm | 118 | 13 W | Wide | |
RLW2-40HL-FAW-EDU
|
4000 °K | 80 CRI | 3488 lm | 119 | 29 W | Wide | |
RLW2-40LW-FAW-EDU
|
4000 °K | 80 CRI | 2598 lm | 114 | 23 W | Wide | |
RLW2-40ML-FAW-EDU
|
4000 °K | 80 CRI | 3349 lm | 123 | 27 W | Wide | |
RLW2-40MW-FAW-EDU
|
4000 °K | 80 CRI | 2646 lm | 152 | 17 W | Wide | |
RLW2-40VL-FAW-EDU
|
4000 °K | 80 CRI | 4309 lm | 116 | 37 W | Wide | |
RLW2-40VW-FAW-EDU
|
4000 °K | 80 CRI | 1560 lm | 119 | 13 W | Wide | |
RLW2-50HL-FAW-EDU
|
5000 °K | 80 CRI | 3689 lm | 125 | 29 W | Wide | |
RLW2-50LW-FAW-EDU
|
5000 °K | 80 CRI | 2684 lm | 118 | 23 W | Wide | |
RLW2-50ML-FAW-EDU
|
5000 °K | 80 CRI | 3459 lm | 127 | 27 W | Wide | |
RLW2-50MW-FAW-EDU
|
5000 °K | 80 CRI | 2734 lm | 157 | 17 W | Wide | |
RLW2-50VL-FAW-EDU
|
5000 °K | 80 CRI | 4451 lm | 119 | 37 W | Wide | |
RLW2-50VW-FAW-EDU
|
5000 °K | 80 CRI | 1613 lm | 123 | 13 W | Wide | |
RLW4-30HL-FAW-EDU
|
3000 °K | 80 CRI | 5577 lm | 117 | 48 W | Wide | |
RLW4-30LW-FAW-EDU
|
3000 °K | 80 CRI | 4177 lm | 121 | 34 W | Wide | |
RLW4-30ML-FAW-EDU
|
3000 °K | 80 CRI | 4785 lm | 119 | 40 W | Wide | |
RLW4-30MW-FAW-EDU
|
3000 °K | 80 CRI | 3600 lm | 125 | 29 W | Wide | |
RLW4-30VL-FAW-EDU
|
3000 °K | 80 CRI | 7020 lm | 126 | 56 W | Wide | |
RLW4-30VW-FAW-EDU
|
3000 °K | 80 CRI | 3176 lm | 126 | 25 W | Wide | |
RLW4-30XW-FAW-EDU
|
3000 °K | 80 CRI | 2502 lm | 128 | 20 W | Wide | |
RLW4-35HL-FAW-EDU
|
3500 °K | 80 CRI | 5681 lm | 119 | 48 W | Wide | |
RLW4-35LW-FAW-EDU
|
3500 °K | 80 CRI | 4254 lm | 124 | 34 W | Wide | |
RLW4-35ML-FAW-EDU
|
3500 °K | 80 CRI | 4872 lm | 121 | 40 W | Wide | |
RLW4-35MW-FAW-EDU
|
3500 °K | 80 CRI | 3666 lm | 127 | 29 W | Wide | |
RLW4-35VL-FAW-EDU
|
3500 °K | 80 CRI | 7147 lm | 128 | 56 W | Wide | |
RLW4-35VW-FAW-EDU
|
3500 °K | 80 CRI | 3234 lm | 128 | 25 W | Wide | |
RLW4-35XW-FAW-EDU
|
3500 °K | 80 CRI | 2520 lm | 130 | 19 W | Wide | |
RLW4-40HL-FAW-EDU
|
4000 °K | 80 CRI | 5750 lm | 120 | 48 W | Wide | |
RLW4-40LW-FAW-EDU
|
4000 °K | 80 CRI | 4305 lm | 125 | 34 W | Wide | |
RLW4-40ML-FAW-EDU
|
4000 °K | 80 CRI | 4931 lm | 122 | 40 W | Wide | |
RLW4-40MW-FAW-EDU
|
4000 °K | 80 CRI | 3710 lm | 129 | 29 W | Wide | |
RLW4-40VL-FAW-EDU
|
4000 °K | 80 CRI | 7237 lm | 130 | 56 W | Wide | |
RLW4-40VW-FAWEDU
|
4000 °K | 80 CRI | 3287 lm | 130 | 25 W | Wide | |
RLW4-40XW-FAW-EDU
|
4000 °K | 80 CRI | 2551 lm | 131 | 19 W | Wide | |
RLW4-50HL-FAW-EDU
|
5000 °K | 80 CRI | 5939 lm | 124 | 48 W | Wide | |
RLW4-50LW-FAW-EDU
|
5000 °K | 80 CRI | 4449 lm | 129 | 34 W | Wide | |
RLW4-50ML-FAW-EDU
|
5000 °K | 80 CRI | 5097 lm | 126 | 40 W | Wide | |
RLW4-50MW-FAW-EDU
|
5000 °K | 80 CRI | 3835 lm | 133 | 29 W | Wide | |
RLW4-50VL-FAW-EDU
|
5000 °K | 80 CRI | 7476 lm | 134 | 56 W | Wide | |
RLW4-50VW-FAW-EDU
|
5000 °K | 80 CRI | 3383 lm | 134 | 25 W | Wide | |
RLW4-50XW-FAW-EDU
|
5000 °K | 80 CRI | 2615 lm | 135 | 19 W | Wide | |
RLW8-30HL-FAW-EDU
|
3000 °K | 80 CRI | 11154 lm | 117 | 96 W | Wide | |
RLW8-30LW-FAW-EDU
|
3000 °K | 80 CRI | 8354 lm | 121 | 69 W | Wide | |
RLW8-30ML-FAW-EDU
|
3000 °K | 80 CRI | 9569 lm | 119 | 81 W | Wide | |
RLW8-30MW-FAW-EDU
|
3000 °K | 80 CRI | 7200 lm | 125 | 58 W | Wide | |
RLW8-30VL-FAW-EDU
|
3000 °K | 80 CRI | 14040 lm | 126 | 111 W | Wide | |
RLW8-30VW-FAW-EDU
|
3000 °K | 80 CRI | 6352 lm | 126 | 50 W | Wide | |
RLW8-30XW-FAW-EDU
|
3000 °K | 80 CRI | 5005 lm | 128 | 39 W | Wide | |
RLW8-35HL-FAW-EDU
|
3500 °K | 80 CRI | 11361 lm | 119 | 96 W | Wide | |
RLW8-35LW-FAW-EDU
|
3500 °K | 80 CRI | 8507 lm | 124 | 69 W | Wide | |
RLW8-35ML-FAW-EDU
|
3500 °K | 80 CRI | 9745 lm | 121 | 81 W | Wide | |
RLW8-35MW-FAW-EDU
|
3500 °K | 80 CRI | 7332 lm | 127 | 58 W | Wide | |
RLW8-35VL-FAW-EDU
|
3500 °K | 80 CRI | 14294 lm | 128 | 111 W | Wide | |
RLW8-35VW-FAW-EDU
|
3500 °K | 80 CRI | 6468 lm | 128 | 50 W | Wide | |
RLW8-35XW-FAW-EDU
|
3500 °K | 80 CRI | 5041 lm | 130 | 39 W | Wide | |
RLW8-40HL-FAW-EDU
|
4000 °K | 80 CRI | 11499 lm | 120 | 96 W | Wide | |
RLW8-40LW-FAW-EDU
|
4000 °K | 80 CRI | 8610 lm | 125 | 69 W | Wide | |
RLW8-40ML-FAW-EDU
|
4000 °K | 80 CRI | 9862 lm | 122 | 81 W | Wide | |
RLW8-40MW-FAW-EDU
|
4000 °K | 80 CRI | 7420 lm | 129 | 58 W | Wide | |
RLW8-40VL-FAW-EDU
|
4000 °K | 80 CRI | 14474 lm | 130 | 111 W | Wide | |
RLW8-40VW-FAWEDU
|
4000 °K | 80 CRI | 6574 lm | 130 | 51 W | Wide | |
RLW8-40XW-FAW-EDU
|
4000 °K | 80 CRI | 5101 lm | 131 | 39 W | Wide | |
RLW8-50HL-FAW-EDU
|
5000 °K | 80 CRI | 11879 lm | 124 | 96 W | Wide | |
RLW8-50LW-FAW-EDU
|
5000 °K | 80 CRI | 8899 lm | 129 | 69 W | Wide | |
RLW8-50ML-FAW-EDU
|
5000 °K | 80 CRI | 10193 lm | 126 | 81 W | Wide | |
RLW8-50MW-FAW-EDU
|
5000 °K | 80 CRI | 7669 lm | 133 | 58 W | Wide | |
RLW8-50VL-FAW-EDU
|
5000 °K | 80 CRI | 14952 lm | 134 | 111 W | Wide | |
RLW8-50VW-FAW-EDU
|
5000 °K | 80 CRI | 6766 lm | 134 | 50 W | Wide | |
RLW8-50XW-FAW-EDU
|
5000 °K | 80 CRI | 5231 lm | 135 | 39 W | Wide |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number RLW4-35ML-FAW-EDU | UPC 078531139377 | Product Description RLW Revalume™ Linear Wrap | Check Inventory |