- Products
- Lighting & Controls
- Industrial Lighting
- Bay Lighting
- CHB Linear High Bay
Item Added to Your Cart!
CHB2-50MH-FA-EDU
By Columbia Lighting
Collection Name: Linear High Bay
Catalog ID: CHB2-50MH-FA-EDU
CHB2-50MH-FA-EDU
By Columbia Lighting
Collection Name:
Linear High Bay
Catalog ID:
CHB2-50MH-FA-EDU
CHB LED High Bay, Size Type: 2 ft, N/A, 80+ CRI, Light Output: 22,038 lm, Lumen Output Category: Medium High Lumen, Driver type: 0-10V dimming, Lens Type: Frosted acrylic lens, 172.4 W, 120-277 V, Options: Fluorescent Replacement: 6-lamp HLT8, 4-lamp T5HO.
- Lumen packages range from 11,000 to 27,000 lumens in a 2ft housing
- Frosted acrylic lens
- LED light engine provides nominal efficacies of 130 lm/w
- 0-10V dimming to 10%
- -20°C up to 50°C ambient operation
- Universal voltage standard (120-277V); 347V, 480V optional
- 80+ CRI
- 6kV surge protection
- 60,000 hour LEDs at L70 for reduced maintenance
- DLC® (DesignLights Consortium) Premium Qualified - see www.designlights.org
N/A
More Options
Check Inventory
Product Details
General
Application |
|
Battery Type | NA |
Color | White |
Color Rendering Index (CRI) | 80+ CRI |
Color Temperature | 5000 K |
Driver type | 0-10V dimming |
Environmental Conditions | Damp Location |
Lamp Included | Yes |
Lamp Type | LED |
Light Output | 22038 lm |
Light Source | LED |
Lumens | 27,343 |
Material | Steel |
Max Ambient Temperature | 50 °C |
Min Ambient Temperature | -20 °C |
Mounting Type |
|
New Products | Yes |
Number of LEDs | 1 |
Number of Lamps | 1 |
Operating Cycles | 50,000 hrs |
Power Source | Hardwired |
Product Category | Commercial Indoor |
Sensor Type | Occupancy Sensor |
Size Type | 2 ft |
Type | LED |
UPC | 078531133405 |
Warranty Length | 5 Year Warranty |
Dimensions
Height | 0 in |
Length | 0 in |
Weight | 10.6 lb |
Width | 0 in |
Electrical Ratings
Voltage Rating | 120-277 V |
Wattage | 172.4 W |
Certifications and Compliance
Certified Listed | cULus |
DLC Designation | DLC® (DesignLights Consortium) Premium Qualified - see www.designlights.org |
Energy Efficient | Yes |
Industry Standard(s) | C/US UL Listed |
Logistics
Pallet Quantity | 44 |
Resources and Downloads
Specifications
Literature
Sell Sheets
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (8)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
CHB2-40LX-FA-EDU
|
4000 °K | 80 CRI | 11467 lm | 131 | 88 W | Ambient | |
CHB2-40MH-FA-EDU
|
4000 °K | 80 CRI | 22550 lm | 131 | 173 W | Ambient | |
CHB2-40ML-FA-EDU
|
4000 °K | 80 CRI | 17401 lm | 131 | 133 W | Ambient | |
CHB2-40MV-FA-EDU
|
4000 °K | 80 CRI | 27877 lm | 131 | 213 W | Ambient | |
CHB2-50LX-FA-EDU
|
5000 °K | 80 CRI | 11693 lm | 133 | 88 W | Ambient | |
CHB2-50MH-FA-EDU
|
5000 °K | 80 CRI | 22702 lm | 132 | 173 W | Ambient | |
CHB2-50ML-FA-EDU
|
5000 °K | 80 CRI | 17503 lm | 133 | 132 W | Ambient | |
CHB2-50MV-FA-EDU
|
5000 °K | 80 CRI | 28316 lm | 133 | 213 W | Ambient |
Please wait, preparing to download your file.