- Products
- Lighting & Controls
- Industrial Lighting
- Bay Lighting
- CLB Linear High Bay
Item Added to Your Cart!
CLB Linear High Bay
By Columbia Lighting
CLB Linear High Bay
By Columbia Lighting
The CLB Linear High Bay provides lumen outputs ranging from 10,000-57,000, market leading efficacies, and robust construction, making it suitable for a variety of bay lighting applications.
- Lumen packages range from 10,000 to 57,000 lumens
- Narrow and Wide lens distribution options
- -40°C to 50°C ambient operating temperatures
- 4000K and 5000K options with 80 CRI
- IP4X rated
- IK10 impact rated
- DLC® (DesignLights Consortium) Premium Qualified - see www.designlights.org
- Five year warranty
Product Details
General
Ambient Temp. Range | -40 °C up to 50 °C |
Application |
|
Color Temperature |
|
Construction Material - Main | Die-cast aluminum and polycarbonate lens |
Dimming Range | 1-10V with dimming range 100% to 10% |
Environmental Conditions | Damp Location |
Finish Type | Die-Cast Aluminum |
Fixture Type | Linear High Bay |
Light Source | LED |
Listings |
|
Max Ambient Temperature | Up to 50 °C |
Min Ambient Temperature | Down to -20 °C |
Mounting Type |
|
New Products | Yes |
Series | CLB |
Technology | LED |
Type |
|
Warranty Length | 5 Year Warranty |
createchange | Yes |
Certifications and Compliance
Certified Listed |
|
Compliance | cULus Listed |
DLC Designation | DLC® (DesignLights Consortium) Premium Qualified - see www.designlights.org |
Energy Efficient | Yes |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Literature
Sell Sheets
Videos
Columbia Lighting's CLB Linear High Bay
Installation/Instruction Manual (IOM)
BIM
Test Documents
Please wait, preparing to download your file.
Photometry (28)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
CLB2-40LX-N-EDU
|
4000 K | 80 CRI | 10791 lm | 142 | 76 W | Narrow | |
CLB2-40LX-W-EDU
|
4000 K | 80 CRI | 10527 lm | 139 | 76 W | Wide | |
CLB2-40MH-N-EDU
|
4000 K | 80 CRI | 20235 lm | 137 | 148 W | Narrow | |
CLB2-40MH-W-EDU
|
4000 K | 80 CRI | 20831 lm | 135 | 154 W | Wide | |
CLB2-40MM-N-EDU
|
4000 K | 80 CRI | 14911 lm | 149 | 100 W | Narrow | |
CLB2-40MM-W-EDU
|
4000 K | 80 CRI | 15091 lm | 151 | 100 W | Wide | |
CLB2-40MV-N-EDU
|
4000 K | 80 CRI | 27181 lm | 142 | 191 W | Narrow | |
CLB2-40MV-W-EDU
|
4000 K | 80 CRI | 26364 lm | 138 | 191 W | Wide | |
CLB2-50LX-N-EDU
|
5000 K | 80 CRI | 10578 lm | 143 | 74 W | Narrow | |
CLB2-50LX-W-EDU
|
5000 K | 80 CRI | 10477 lm | 142 | 74 W | Wide | |
CLB2-50MH-N-EDU
|
5000 K | 80 CRI | 23970 lm | 158 | 152 W | Narrow | |
CLB2-50MH-W-EDU
|
5000 K | 80 CRI | 22297 lm | 150 | 149 W | Wide | |
CLB2-50MM-N-EDU
|
5000 K | 80 CRI | 13573 lm | 137 | 99 W | Narrow | |
CLB2-50MM-W-EDU
|
5000 K | 80 CRI | 13717 lm | 139 | 99 W | Wide | |
CLB2-50MV-N-EDU
|
5000 K | 80 CRI | 30160 lm | 150 | 201 W | Narrow | |
CLB2-50MV-W-EDU
|
5000 K | 80 CRI | 29674 lm | 148 | 201 W | Wide | |
CLB4-40HH-N-EDU
|
4000 K | 80 CRI | 57642 lm | 149 | 388 W | Narrow | |
CLB4-40HH-W-EDU
|
4000 K | 80 CRI | 57047 lm | 147 | 388 W | Wide | |
CLB4-40HM-N-EDU
|
4000 K | 80 CRI | 42170 lm | 141 | 298 W | Narrow | |
CLB4-40HM-W-EDU
|
4000 K | 80 CRI | 42810 lm | 143 | 299 W | Wide | |
CLB4-40MX-N-EDU
|
4000 K | 80 CRI | 34922 lm | 145 | 241 W | Narrow | |
CLB4-40MX-W-EDU
|
4000 K | 80 CRI | 35051 lm | 145 | 241 W | Wide | |
CLB4-50HH-N-EDU
|
5000 K | 80 CRI | 55280 lm | 139 | 397 W | Narrow | |
CLB4-50HH-W-EDU
|
5000 K | 80 CRI | 55637 lm | 141 | 394 W | Wide | |
CLB4-50HM-N-EDU
|
5000 K | 80 CRI | 45507 lm | 152 | 300 W | Narrow | |
CLB4-50HM-W-EDU
|
5000 K | 80 CRI | 44006 lm | 146 | 302 W | Wide | |
CLB4-50MX-N-EDU
|
5000 K | 80 CRI | 36769 lm | 152 | 242 W | Narrow | |
CLB4-50MX-W-EDU
|
5000 K | 80 CRI | 37145 lm | 154 | 242 W | Wide |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number CLB2-40LX-W-EDU | UPC 840141402871 | Product Description 2' Linear High Bay, 4000K, 10000 Lumens, 75W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Catalog Number CLB2-40MH-W-EDU | UPC 840141402895 | Product Description 2' Linear High Bay, 4000K, 21000 Lumens, 150W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Catalog Number CLB2-40MM-W-EDU | UPC 840141402888 | Product Description 2' Linear High Bay, 4000K, 14000 Lumens, 100W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Catalog Number CLB2-40MV-W-EDU | UPC 840141402901 | Product Description 2' Linear High Bay, 4000K, 28000 Lumens, 200W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Catalog Number CLB2-50LX-W-EDU | UPC 840141402949 | Product Description 2' Linear High Bay, 5000K, 10000 Lumens, 75W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Catalog Number CLB2-50MH-W-EDU | UPC 840141402963 | Product Description 2' Linear High Bay, 5000K, 21000 Lumens, 150W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Catalog Number CLB2-50MM-W-EDU | UPC 840141402956 | Product Description 2' Linear High Bay, 5000K, 14000 Lumens, 100W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Catalog Number CLB2-50MV-W-EDU | UPC 840141402970 | Product Description 2' Linear High Bay, 5000K, 28000 Lumens, 200W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Catalog Number CLB4-40HH-W-EDU | UPC 840141402932 | Product Description 4' Linear High Bay, 4000K, 57000 Lumens, 390W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Catalog Number CLB4-40HM-W-EDU | UPC 840141402925 | Product Description 4' Linear High Bay, 4000K, 42000 Lumens, 300W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Catalog Number CLB4-40MX-W-EDU | UPC 840141402918 | Product Description 4' Linear High Bay, 4000K, 34000 Lumens, 250W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Catalog Number CLB4-50HH-W-EDU | UPC 840141403007 | Product Description 4' Linear High Bay, 5000K, 57000 Lumens, 390W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Catalog Number CLB4-50HM-W-EDU | UPC 840141402994 | Product Description 4' Linear High Bay, 5000K, 42000 Lumens, 300W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Catalog Number CLB4-50MX-W-EDU | UPC 840141402987 | Product Description 4' Linear High Bay, 5000K, 34000 Lumens, 250W, 120-277V, 0-10V Dimming, Diffuse Polycarbonate Lens, Wide Distribution | Check Inventory |
Related Products