- Products
- Lighting & Controls
- Industrial Lighting
- Bay Lighting
- CRB Wet Location High Bay
Item Added to Your Cart!
CRB Wet Location High Bay
By Columbia Lighting
CRB Wet Location High Bay
By Columbia Lighting
The CRB is a compact wet location high bay suitable for a variety of areas including warehouses, gyms, covered outdoor areas, garden centers, and mezzanines.
- Compact wet location high bay
- Lumen packages from 14,000-34,000
- Efficacy up to 143 lumens per watt
- 4000K and 5000K options and 80 CRI
- IP66 rated
- IK07 rated
- Durable die-cast aluminum housing and polycarbonate lens
- DLC® (DesignLights Consortium) Premium Qualified. Please refer to the DLC website for specific product qualifications at www.designlights.org
- 5 Year Warranty
Product Details
General
Ambient Temp. Range | -30 up to 50 °C |
Application |
|
Color | White |
Color Rendering Index (CRI) | 80 CRI |
Color Temperature |
|
Construction Material - Main | Die-cast aluminum housing and polycarbonate lens |
Dimming Protocol | 120-277V |
Dimming Range | 0-10V |
Environmental Conditions | Wet Location |
Finish Type | Die-Cast Aluminum |
Fixture Type | High Bay |
Lamp Type | LED |
Light Source | LED |
Listings |
|
Lumens | 14,000 - 34,000 |
Material - Housing | Die-cast aluminum |
Max Ambient Temperature | 50 °C |
Min Ambient Temperature | -40 °C |
Mounting Type | Pendant Mounted |
New Products | Yes |
Product Category | High Bay |
Series | CRB Wet Location High Bay |
Type |
|
Warranty Length | 5 Year Warranty |
Electrical Ratings
Lumens Per Watt | Up to 143 |
Voltage - Maximum | 277 V |
Wattage |
|
Certifications and Compliance
DLC Designation | DLC® (DesignLights Consortium) Premium Qualified - see www.designlights.org |
Energy Efficient | Yes |
IP Rating | IP66 |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Literature
Sell Sheets
Videos
Columbia Lighting's CRB Wet Location High Bay
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (8)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
CRB-40LX-EDU
|
4000 K | 80 CRI | 14107 lm | 139 | 101.58 W | Wide | |
CRB-40MM-EDU
|
4000 K | 80 CRI | 21349 lm | 140 | 152.24 W | Wide | |
CRB-40MV-EDU
|
4000 K | 80 CRI | 28739 lm | 143 | 201.34 W | Wide | |
CRB-40MX-EDU
|
4000 K | 80 CRI | 34603 lm | 143 | 242.65 W | Wide | |
CRB-50LX-EDU
|
5000 K | 80 CRI | 14107 lm | 139 | 101.58 W | Wide | |
CRB-50MM-EDU
|
5000 K | 80 CRI | 21349 lm | 140 | 152.24 W | Wide | |
CRB-50MV-EDU
|
5000 K | 80 CRI | 28739 lm | 143 | 201.34 W | Wide | |
CRB-50MX-EDU
|
5000 K | 80 CRI | 34603 lm | 143 | 242.65 W | Wide |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number CRB-40LX-EDU | UPC 840141401461 | Product Description Wet Location High Bay, 4000K, 14000 Lumens, 100W, 120-277V, 0-10V Dimming, Frosted Polycarbonate Lens | Check Inventory |
Catalog Number CRB-40MM-EDU | UPC 840141401478 | Product Description Wet Location High Bay, 4000K, 21000 Lumens, 150W, 120-277V, 0-10V Dimming, Frosted Polycarbonate Lens | Check Inventory |
Catalog Number CRB-40MV-EDU | UPC 840141401485 | Product Description Wet Location High Bay, 4000K, 28000 Lumens, 200W, 120-277V, 0-10V Dimming, Frosted Polycarbonate Lens | Check Inventory |
Catalog Number CRB-40MX-EDU | UPC 840141401492 | Product Description Wet Location High Bay, 4000K, 34000 Lumens, 240W, 120-277V, 0-10V Dimming, Frosted Polycarbonate Lens | Check Inventory |
Catalog Number CRB-50LX-EDU | UPC 840141401508 | Product Description Wet Location High Bay, 5000K, 14000 Lumens, 100W, 120-277V, 0-10V Dimming, Frosted Polycarbonate Lens | Check Inventory |
Catalog Number CRB-50MM-EDU | UPC 840141401515 | Product Description Wet Location High Bay, 5000K, 21000 Lumens, 150W, 120-277V, 0-10V Dimming, Frosted Polycarbonate Lens | Check Inventory |
Catalog Number CRB-50MV-EDU | UPC 840141401522 | Product Description Wet Location High Bay, 5000K, 28000 Lumens, 200W, 120-277V, 0-10V Dimming, Frosted Polycarbonate Lens | Check Inventory |
Catalog Number CRB-50MX-EDU | UPC 840141401539 | Product Description Wet Location High Bay, 5000K, 34000 Lumens, 240W, 120-277V, 0-10V Dimming, Frosted Polycarbonate Lens | Check Inventory |