text.skipToContent text.skipToNavigation

VTH Hazardous Location Vaportite

By Columbia Lighting 
By Columbia Lighting
VTH Hazardous Location Vaportite is designed to efficiently light any application requiring enclosed and gasketed fixtures, such as refineries, catwalks, manufacturing areas, steel and paper mills, mines and shipping docks. Thermal code of T6 and UL844 Class I, Division 2, Group A, B, C & D.
  • High quality, long life light fixture that only uses a total of 27 watts
  • Four available mounts
  • Die-cast socket body containing the LED driver and circuit board
  • Fixture is low copper alloy die-cast aluminum

Catwalks, manufacturing areas, and refineries

Product Details

General

Application
  • Catwalk
  • Manufacturing
  • Refinery
Can be mounted up or down No
Color Grey
Environmental Conditions Class 1, Div. 2, Group A, B, C & D, T6
Finish Type Die-Cast Aluminum
Lamp Type LED
Material - Housing Die-cast aluminum
Max Ambient Temperature Uo to 40 °C
Min Ambient Temperature Down to -30 °C
New Products Yes
Warranty Length 5 Year Warranty

Electrical Ratings

Wattage 27 W

Certifications and Compliance

Certification
  • CSA
  • UL
  • Wet Location Listed
Certified Listed Location Wet Location Listed
Hazardous Rating(s) UL844 Class 1, Division 2, Group A, B, C & D

Resources and Downloads

Sell Sheets

Installation/Instruction Manual (IOM)

Photometry (2)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
VTH-5K-G-U-P2-G-GR
5000 °K 70 CRI 1402 lm 100 27.44 W Ambient
VTH-5K-G-U-P2-GR
5000 °K 70 CRI 1940 lm 100 27.42 W Ambient